NetShelter SX 42U 600mm Wide Recessed Rail Kit

Share:

NetShelter SX 42U 600mm Wide Recessed Rail Kit

AR7503

Description: Enables users to mount equipment with different depths in a 42U, 600 mm wide enclosure.

Includes : Installation Guide , Mounting hardware , Rack mounting hardware

In stock
$129.99

AR7503Features

NetShelter SX 42U 600mm Wide Recessed Rail Kit

Enables users to mount equipment with different depths in a 42U, 600 mm wide enclosure.

Includes : Installation Guide , Mounting hardware , Rack mounting hardware

  • Adjustable mounting depth
    Vertical mounting rails are adjustable for equipment with various mounting depths.

Mounting HardwareFeatures & Benefits

Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brunei , Bolivia , Brazil , Bhutan , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Georgia , Ghana , Gibraltar , Gambia , Guinea , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Japan , Kenya , Cambodia , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Macedonia , Mali , Myanmar , Mongolia , Mauritania , Malta , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Trinidad and Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , South Africa , Zambia , Zimbabwe

Print Technical Specification

Input

  • Number of Power Cords
    1

Physical

  • Maximum Height
    39.55inches ( 1005mm , 100.5CM )
  • Maximum Width
    2.87inches ( 73mm , 7.3CM )
  • Maximum Depth
    2.33inches ( 59mm , 5.9CM )
  • Net Weight
    8.0lbs. ( 3.64KG )
  • Shipping weight
    12.5lbs. ( 5.68KG )
  • Shipping Height
    45.5inches ( 1156mm , 115.6CM )
  • Shipping Width
    5.0inches ( 127mm , 12.7CM )
  • Shipping Depth
    4.0inches ( 102mm , 10.2CM )
  • Color
    Black

Conformance

  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
  • Other Environmental Compliance
    China RoHS
Manuals and Warranties
Title
Size
Updated On
PDF

Size

1056KB

Updated On

2017-02-28

Installation
Environmental Profile
Title
Size
Updated On
PDF

Size

334KB

Updated On

2017-02-07

Product Environmental Profile (ePEP) for the Racks & Enclosures Range
PDF

Size

1131KB

Updated On

2017-02-07

End of Life Instruction (EoLI) for the Racks & Enclosures Product Range
Title
Size
Updated On
Rack and Enclosure Accessories,Mounting Hardware
CAD Source File
1282KB
2017-02-17

PDF
355KB
2017-02-17