NetShelter SX 42U 600mm Wide Perforated Curved Door White

Share:

NetShelter SX 42U 600mm Wide Perforated Curved Door White

AR7000AW

Description: Rack system components that can be added to existing racks if requirements change.

Includes : Door handle , Door mounting hardware , Installation guide , Key(s)

In stock
$289.99

AR7000AWFeatures

NetShelter SX 42U 600mm Wide Perforated Curved Door White

Rack system components that can be added to existing racks if requirements change.

Includes : Door handle , Door mounting hardware , Installation guide , Key(s)

  • Door ventilation exceeds 830 in2 (5355 cm2)
    Adequate ventilation is required for proper operation of today's servers. NetShelter Enclosures include fully perforated front and rear doors to provide ample ventilation for servers and networking equipment. The perforation pattern provides 844 square inches of open area on the front door, exceeding requirements set forth by major server manufacturers. Although this ventilation pattern provides adequate cooling for most configurations, air-moving accessories such as the Schneider Electric Air Distribution Unit and Air Removal Unit are also available to support higher heat density applications.
  • Lockable Doors
    All NetShelter Enclosures include key lockable front doors to prevent unwanted access.
  • Promotes Proper Airflow
    Helps to maintain proper rack temperatures within the enclosure by promoting top to bottom airflow movement.

Rack ComponentsFeatures & Benefits

Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Physical

  • Maximum Height
    75.4inches ( 1915mm , 191.5CM )
  • Maximum Width
    23.62inches ( 600mm , 60.0CM )
  • Maximum Depth
    1.38inches ( 35mm , 3.5CM )
  • Net Weight
    22.0lbs. ( 10.0KG )
  • Shipping weight
    34.32lbs. ( 15.6KG )
  • Shipping Height
    4.76inches ( 121mm , 12.1CM )
  • Shipping Width
    26.76inches ( 680mm , 68.0CM )
  • Shipping Depth
    78.5inches ( 1994mm , 199.4CM )
  • Color
    White
  • Front Door
    16.0gauge

Conformance

  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

632KB

Updated On

2017-04-03

Includes illustrations showing parts included and how to install the door.
PDF

Size

222KB

Updated On

2017-02-21

Installation
Environmental Profile
Title
Size
Updated On
PDF

Size

334KB

Updated On

2017-02-07

Product Environmental Profile (ePEP) for the Racks & Enclosures Range
PDF

Size

1131KB

Updated On

2017-02-07

End of Life Instruction (EoLI) for the Racks & Enclosures Product Range
Title
Size
Updated On