NetShelter CX Mini soundproofed Server Room in a Box Enclosure

NetShelter CX Mini soundproofed Server Room in a Box Enclosure

AR4000MV

Description: Netshelter CX Mini is specifically designed to house a complete small-office IT installation comprised of one or two servers, network hardware and peripheral devices. It combines extreme noise reduction and moderate thermal capacity with exceptional reliability and an all-inclusive, plug-and-play specification. Designed to accept tower form factor servers, the CX Mini can also be converted to accept rack form factor servers using a 12U rack mount conversion kit (AR4000MV12U). The resulting EIA rack is 600 mm/23.6" deep.

Includes : Brush strip , Door , Key(s) , Lockable door , Office-type Casters , Power strip with (3) IEC receptacles , Qty 1 - IEC to NEMA 5-15P power cord , Qty 1 - IEC-C13 - Shuko input power cord , Qty 2 - Fans , Qty 3 - IEC-C14 - NEMA 5-15R equipment adapter cords , Removeable lockable rear panel , Soundproofing , Unpacking sheet

Out of stock
$2,025.00
Call for Availability
800-800-4272

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

AR4000MVFeatures

NetShelter CX Mini soundproofed Server Room in a Box Enclosure

  • Dedicated rear cable channel
    The cable port has a capacity of up to 30 cables and is situated perfectly for ground or under-floor cabling.
  • Integrated heat removal
    High efficiency fan modules remove heat and eliminate the need to purchase a costly cooling unit for your IT equipment.
  • Integrated power strip
    Provided with a power strip which has 3 available IEC receptacles, 3 NEMA equipment power cords, 1 NEMA input cord and 1 Schuko input cord
  • Removable lockable rear panel
    Provides customers with easy accessibility to equipment and allows equipment to be installed without powering off.

NetShelter CXFeatures & Benefits

  • Plug and Play setup
    Fast and Easy set up
  • Lockable front doors
    Protect IT equipment from unwanted access
  • Toolless Rack Mounting Capabilities
    Server cases do not require additional tools to mount into NetShelter Enclosures, which allows the users to quickly and easily mount units in the rear of the enclosure.
  • Acoustic foam lining for noise dampening
    Superior noise reduction of installed IT equipment allowing the enclosure to be placed in a quiet environment.
  • Light oak veneer finish
    The enclosure blends discretely into almost any office environment.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Bolivia , Brazil , Bahamas , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Falkland Islands , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Japan , Kenya , Saint Kitts And Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , New Zealand , Oman , Panama , Peru , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , Turkey , Trinidad and Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Input

  • Nominal Input Voltage
    100V , 120V , 200V , 208V , 230V , 240V
  • Input frequency
    50/60 Hz
  • Input Connections
    IEC-320 C14, NEMA 5-15P
  • Cord Length
    2ft ( 0.6meters )
  • Number of Power Cords
    8
  • Input Power
    10.0Watts

Physical

  • Maximum Height
    27.56inches ( 700mm , 70.0CM )
  • Maximum Width
    27.17inches ( 690mm , 69.0CM )
  • Maximum Depth
    36.61inches ( 930mm , 93.0CM )
  • Net Weight
    165.0lbs. ( 75.0KG )
  • Shipping weight
    176.0lbs. ( 80.0KG )
  • Shipping Height
    29.53inches ( 750mm , 75.0CM )
  • Shipping Width
    29.13inches ( 740mm , 74.0CM )
  • Shipping Depth
    38.58inches ( 980mm , 98.0CM )
  • Color
    Grey , Oak
  • Maximum Mounting Depth
    27.56inches ( 700.0mm , 70.0CM )
  • Units per Pallet
    1.0

Conformance

  • Approvals
    TAA compliance
  • Standard warranty
    2 year (manufacturer's defect)

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

812KB

Updated On

2017-02-01

Unpacking and quick installation instructions for the NetShelter CX Mini Enclosure
Brochure
Title
Size
Updated On
PDF

Size

959KB

Updated On

2017-11-28

Brochure content in an easy to read/ quick ref format
PDF

Size

357KB

Updated On

2017-02-07

NetShelter CX, Solving problems for small to medium businesses
PDF

Size

725KB

Updated On

2017-02-07

Brochure content in an easy to read/ quick ref format
PDF

Size

377KB

Updated On

2017-02-07

NetShelter CX, solving problems for the Education vertical
PDF

Size

66KB

Updated On

2017-02-07

Full list of compatible Rack PDUs for the NetShelter CX enclosures
PDF

Size

357KB

Updated On

2017-02-07

NetShelter CX, solving problems for the Retail vertical
PDF

Size

541KB

Updated On

2017-02-07

APC NetShelter CX cabinets support quiet deployment of Cisco Catalyst 2960 switches directly into offices, doing away with the need for dedicated, air conditioned networking closets.
PDF

Size

67KB

Updated On

2017-02-07

NetShelter CX, solving problems for the Healthcare vertical
PDF

Size

262KB

Updated On

2017-02-01

Quick Reference Brochure highlighting the features and benefits of the NetShelter CX Mini Enclosure
Title
Size
Updated On
Racks and Enclosures, NetShelter CX

Category

Sub-Category


APC Smart-UPS SRT 5000VA RM 208V to 120V 2U Step-Down Transformer

High density, double-conversion on-line power protection with scalable runtime

SRT5KRMXLT-5KTF
$4,950.00
Call for Availability
800-800-4272
Call for Availability  800-800-4272
NetShelter CX Mini 12U Vertical Mounting Rail Kit

This 12U vertical mounting rail kit bolts into pre-existing holes in the Netshelter CX Mini to convert the Basic Enclosure into a 12U Rack Enclosure with a fixed rack depth of 600 mm (26").

AR4000MV12U
$209.99
Call for Availability
800-800-4272
Call for Availability  800-800-4272
StruxureWare Data Center Expert Basic

StruxureWare Data Center Expert Basic scales up to 525 devices and 15 surveillance cameras.

AP9465
$3,500.00
APC Smart-UPS X 3000VA Rack/Tower LCD 200-240V with Network Card

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

SMX3000HVNC
$2,250.00
APC Smart-UPS X 2200VA Rack/Tower LCD 200-240V

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

SMX2200HV
$1,450.00
AP6015A
$59.99
APC Smart-UPS X 1000VA Rack/Tower LCD 120V

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

SMX1000
$639.00
SU032A
$79.99
Call for Availability
800-800-4272
Call for Availability  800-800-4272
NetShelter CX Bolt Down Kit

This Bolt-down Kit is for the 18, 24 and 38U Netshelter CX product set. Of the 2 brackets in this set, one L-bracket affixes to the underside of the CX to pre-existing bolts. The other L-bracket affixes to the floor. Design is such that the 2 brackets can be fixed to the CX and floor first, and then the CX can be wheeled into place to secure the enclosure to the floor. Connection between the 2 brackets can be made using the nut & bolt hardware included, or by using a locking mechanism (not provided).

AR4601
$149.99

Show results per page