NetShelter CX Mini Fixed Rail Kit

Share:

NetShelter CX Mini Fixed Rail Kit

AR4000MV-FR

Description: This 2-component Fixed Rail Kit enables a wide variety of equipment to be rack mounted by providing 2 horizontal ledges on which to slide and place equipment. Note: requires the Netshelter CX Mini - 4 post 12U Rack Kit (AR4000MV12U) for installation.

Includes : Installation guide , Mounting hardware , Qty 2 - Horizontal Rails

NetShelter CX Mini Fixed Rail Kit

This 2-component Fixed Rail Kit enables a wide variety of equipment to be rack mounted by providing 2 horizontal ledges on which to slide and place equipment. Note: requires the Netshelter CX Mini - 4 post 12U Rack Kit (AR4000MV12U) for installation.

Call for Availability
800-800-4272
Includes: Installation guide , Mounting hardware , Qty 2 - Horizontal Rails

AR4000MV-FRFeatures

NetShelter CX Mini Fixed Rail Kit

  • Convert Tower Servers to rack Servers
    Use the Fixed Rail Kit to mount tower servers horizontally in the Rack.
  • One-size fits all for non-compatible servers
    Resolves issues of non-conpatability between various 3rd party vendor equipment, rails and racks.

NetShelter CXFeatures & Benefits

  • Plug and Play setup
    Fast and Easy set up
  • Lockable front doors
    Protect IT equipment from unwanted access
  • Toolless Rack Mounting Capabilities
    Server cases do not require additional tools to mount into NetShelter Enclosures, which allows the users to quickly and easily mount units in the rear of the enclosure.
  • Acoustic foam lining for noise dampening
    Superior noise reduction of installed IT equipment allowing the enclosure to be placed in a quiet environment.
  • Light oak veneer finish
    The enclosure blends discretely into almost any office environment.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Bolivia , Brazil , Bahamas , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Falkland Islands , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Japan , Kenya , Saint Kitts And Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , New Zealand , Oman , Panama , Peru , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , Turkey , Trinidad and Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Maximum Height
    1.73inches ( 44mm , 4.4CM )
  • Maximum Width
    4.25inches ( 108mm , 10.8CM )
  • Maximum Depth
    23.23inches ( 590mm , 59.0CM )
  • Net Weight
    1.1lbs. ( 0.5KG )
  • Shipping weight
    1.54lbs. ( 0.7KG )
  • Shipping Height
    27.56inches ( 700mm , 70.0CM )
  • Shipping Width
    6.3inches ( 160mm , 16.0CM )
  • Shipping Depth
    6.3inches ( 160mm , 16.0CM )
  • Color
    Black

Conformance

  • Approvals
    TAA compliance
  • Standard warranty
    2 year (manufacturer's defect)

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

459KB

Updated On

2017-02-16

Installation instructions for the 12U Vertical mounting rail and horizontal equipment mounting rail kits for the NetShelter CX Mini
Title
Size
Updated On
Rack and Enclosure Accessories,Mounting Hardware