NetShelter CX Mini Enclosure White Finish

NetShelter CX Mini Enclosure White Finish

AR4000MVX432

Description: Netshelter CX Mini is specifically designed to house a complete small-office IT installation comprised of one or two servers, network hardware and peripheral devices. It combines extreme noise reduction and moderate thermal capacity with exceptional reliability and an all-inclusive, plug-and-play specification. Designed to accept tower form factor servers, the CX Mini can also be converted to accept rack form factor servers using a 12U rack mount conversion kit (AR4000MV12U). The resulting EIA rack is 600 mm/23.6" deep.

Includes : Brush strips , Door , Key(s) , Lockable door , Office-type Casters , Power strip with (3) IEC receptacles , Qty 1 - IEC to NEMA 5-15P power cord , Qty 1 - IEC-C13 - Shuko input power cord , Qty 2 - Fans , Qty 3 - IEC-C14 - NEMA 5-15R equipment adapter cords , Removeable lockable rear panel , Soundproofing , Unpacking sheet

NetShelter CX Mini Enclosure White Finish

Netshelter CX Mini is specifically designed to house a complete small-office IT installation comprised of one or two servers, network hardware and peripheral devices. It combines extreme noise reduction and moderate thermal capacity with exceptional reliability and an all-inclusive, plug-and-play specification. Designed to accept tower form factor servers, the CX Mini can also be converted to accept rack form factor servers using a 12U rack mount conversion kit (AR4000MV12U). The resulting EIA rack is 600 mm/23.6" deep.

Call for Availability
800-800-4272
Includes: Brush strips , Door , Key(s) , Lockable door , Office-type Casters , Power strip with (3) IEC receptacles , Qty 1 - IEC to NEMA 5-15P power cord , Qty 1 - IEC-C13 - Shuko input power cord , Qty 2 - Fans , Qty 3 - IEC-C14 - NEMA 5-15R equipment adapter cords , Removeable lockable rear panel , Soundproofing , Unpacking sheet

AR4000MVX432 Features

NetShelter CX Mini Enclosure White Finish

  • Dedicated rear cable channel
    The cable port has a capacity of up to 30 cables and is situated perfectly for ground or under-floor cabling.
  • Integrated heat removal
    High efficiency fan modules remove heat and eliminate the need to purchase a costly cooling unit for your IT equipment.
  • Integrated power strip
    Provided with a power strip which has 3 available IEC receptacles, 3 NEMA equipment power cords, 1 NEMA input cord and 1 Schuko input cord
  • Removable lockable rear panel
    Provides customers with easy accessibility to equipment and allows equipment to be installed without powering off.

NetShelter CX Features & Benefits

  • Light oak veneer finish
    The enclosure blends discretely into almost any office environment.
  • Acoustic foam lining for noise dampening
    Superior noise reduction of installed IT equipment allowing the enclosure to be placed in a quiet environment.
  • Toolless Rack Mounting Capabilities
    Server cases do not require additional tools to mount into NetShelter Enclosures, which allows the users to quickly and easily mount units in the rear of the enclosure.
  • Plug and Play setup
    Fast and Easy set up
  • Lockable front doors
    Protect IT equipment from unwanted access
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brunei , Bolivia , Brazil , Bahamas , Bhutan , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Guatemala , Guyana , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Kenya , Cambodia , Saint Kitts And Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Qatar , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Trinidad and Tobago , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Input

  • Nominal Input Voltage
    100V , 120V , 200V , 208V , 220V , 230V , 240V
  • Input frequency
    50/60 Hz
  • Input Connections
    IEC-320 C14, NEMA 5-15P
  • Cord Length
    2ft ( 0.6meters )
  • Number of Power Cords
    8
  • Input Power
    10.0Watts

Physical

  • Maximum Height
    27.56inches ( 700mm , 70.0CM )
  • Maximum Width
    27.17inches ( 690mm , 69.0CM )
  • Maximum Depth
    36.61inches ( 930mm , 93.0CM )
  • Net Weight
    165.35lbs. ( 75.0KG )
  • Shipping weight
    176.37lbs. ( 80.0KG )
  • Shipping Height
    29.53inches ( 750mm , 75.0CM )
  • Shipping Width
    29.13inches ( 740mm , 74.0CM )
  • Shipping Depth
    38.58inches ( 980mm , 98.0CM )
  • Color
    White
  • Maximum Mounting Depth
    27.56inches ( 700.0mm , 70.0CM )
  • Units per Pallet
    1.0

Conformance

  • Approvals
    TAA compliance
  • Standard warranty
    2 year (manufacturer's defect)

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

812KB

Updated On

2018-07-17

Unpacking and quick installation instructions for the NetShelter CX Mini Enclosure
Brochure
Title
Size
Updated On
PDF

Size

67KB

Updated On

2018-07-17

NetShelter CX, solving problems for the Healthcare vertical
Title
Size
Updated On
Racks and Enclosures, NetShelter CX

Category

Sub-Category


StruxureWare Data Center Expert Standard

StruxureWare Data Center Expert Standard scales up to 2025 devices and 125 surveillance cameras.

AP9470
$8,000.00
APC Smart-UPS C 1000VA LCD RM 2U 120V

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

Dust Filter Pack NetShelter CX Mini, 18U & 24U - Includes 2 Small Filters

This Dust Filter Pack for the NetShelter CX allows the user to reduce the airborne particles entering the enclosure. The reticulated plastic filter material is washable and easily removed/replaced. Using the Dust Filter Pack on the NetShelter CX reduces the risk of dust related equipment issues, such as overheating, system failure, and permanent data loss.

AR4701
$99.99
APC Smart-UPS - SmartConnect Remote Monitoring,Pure Sine Wave Backup & Surge Protection(SMC1500-2UC)

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

SMC1500-2UC
$579.00
APC Smart-UPS X 3000VA Rack/Tower LCD 200-240V with Network Card

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

Rack ATS, 208V, 30A, (2) L6-30P in, (1) L6-30R Out

Provides redundant rack mount power to single-corded equipment.

AP4431
$1,275.00
NetShelter CX Mini Fixed Rail Kit

This 2-component Fixed Rail Kit enables a wide variety of equipment to be rack mounted by providing 2 horizontal ledges on which to slide and place equipment. Note: requires the Netshelter CX Mini - 4 post 12U Rack Kit (AR4000MV12U) for installation.

NetShelter CX 15V Replacement Power Supply

A soundproofed server room in a box which allows for IT deployment wherever and whenever it is needed, saving space, cost and deployment time.

AR4704
$59.99
APC Smart-UPS X 1000VA Rack/Tower LCD 120V

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

APC Smart-UPS X 2200VA Rack/Tower LCD 200-240V

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

SMX2200HV
$1,475.00

Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product