NetShelter CX Mini Enclosure Dark Grey Finish

Share:

NetShelter CX Mini Enclosure Dark Grey Finish

AR4000MVX431

Description: Netshelter CX Mini is specifically designed to house a complete small-office IT installation comprised of one or two servers, network hardware and peripheral devices. It combines extreme noise reduction and moderate thermal capacity with exceptional reliability and an all-inclusive, plug-and-play specification. Designed to accept tower form factor servers, the CX Mini can also be converted to accept rack form factor servers using a 12U rack mount conversion kit (AR4000MV12U). The resulting EIA rack is 600 mm/23.6" deep.

Includes : Brush strip , Door , Key(s) , Lockable door , Office-type Casters , Power strip with (3) IEC receptacles , Qty 1 - IEC to NEMA 5-15P power cord , Qty 1 - IEC-C13 - Shuko input power cord , Qty 2 - Fans , Qty 3 - IEC-C14 - NEMA 5-15R equipment adapter cords , Removeable lockable rear panel , Soundproofing , Unpacking sheet

NetShelter CX Mini Enclosure Dark Grey Finish

Netshelter CX Mini is specifically designed to house a complete small-office IT installation comprised of one or two servers, network hardware and peripheral devices. It combines extreme noise reduction and moderate thermal capacity with exceptional reliability and an all-inclusive, plug-and-play specification. Designed to accept tower form factor servers, the CX Mini can also be converted to accept rack form factor servers using a 12U rack mount conversion kit (AR4000MV12U). The resulting EIA rack is 600 mm/23.6" deep.

Call for Availability
800-800-4272
Includes: Brush strip , Door , Key(s) , Lockable door , Office-type Casters , Power strip with (3) IEC receptacles , Qty 1 - IEC to NEMA 5-15P power cord , Qty 1 - IEC-C13 - Shuko input power cord , Qty 2 - Fans , Qty 3 - IEC-C14 - NEMA 5-15R equipment adapter cords , Removeable lockable rear panel , Soundproofing , Unpacking sheet

AR4000MVX431Features

NetShelter CX Mini Enclosure Dark Grey Finish

  • Dedicated rear cable channel
    The cable port has a capacity of up to 30 cables and is situated perfectly for ground or under-floor cabling.
  • Integrated heat removal
    High efficiency fan modules remove heat and eliminate the need to purchase a costly cooling unit for your IT equipment.
  • Integrated power strip
    Provided with a power strip which has 3 available IEC receptacles, 3 NEMA equipment power cords, 1 NEMA input cord and 1 Schuko input cord
  • Removable lockable rear panel
    Provides customers with easy accessibility to equipment and allows equipment to be installed without powering off.

NetShelter CXFeatures & Benefits

  • Lockable front doors
    Protect IT equipment from unwanted access
  • Plug and Play setup
    Fast and Easy set up
  • Acoustic foam lining for noise dampening
    Superior noise reduction of installed IT equipment allowing the enclosure to be placed in a quiet environment.
  • Toolless Rack Mounting Capabilities
    Server cases do not require additional tools to mount into NetShelter Enclosures, which allows the users to quickly and easily mount units in the rear of the enclosure.
  • Light oak veneer finish
    The enclosure blends discretely into almost any office environment.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Albania , Armenia , Angola , Austria , Australia , Azerbaijan , Bosnia and Herzegovina , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Botswana , Belarus , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cameroon , China , Serbia and Montenegro , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Algeria , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , France , Gabon , United Kingdom , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Hong Kong , Croatia , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jordan , Kenya , South Korea , Kuwait , Kazakhstan , Lebanon , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Malaysia , Mozambique , Namibia , Niger , Nigeria , Netherlands , Norway , New Zealand , Oman , Philippines , Pakistan , Poland , Portugal , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Turkey , Taiwan , Tanzania , Ukraine , Uganda , United States , Uzbekistan , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Input

  • Nominal Input Voltage
    115V , 120V , 200V , 208V , 220V , 230V , 240V
  • Input frequency
    50/60 Hz
  • Input Connections
    IEC-320 C14, NEMA 5-15P
  • Cord Length
    4ft ( 1.2meters )
  • Number of Power Cords
    1
  • Input Power
    10.0Watts

Physical

  • Maximum Height
    27.56inches ( 700mm , 70.0CM )
  • Maximum Width
    27.17inches ( 690mm , 69.0CM )
  • Maximum Depth
    36.61inches ( 930mm , 93.0CM )
  • Net Weight
    165.0lbs. ( 75.0KG )
  • Shipping weight
    176.0lbs. ( 80.0KG )
  • Shipping Height
    29.53inches ( 750mm , 75.0CM )
  • Shipping Width
    29.13inches ( 740mm , 74.0CM )
  • Shipping Depth
    38.58inches ( 980mm , 98.0CM )
  • Color
    Grey
  • Maximum Mounting Depth
    27.56inches ( 700.0mm , 70.0CM )
  • Units per Pallet
    1.0

Conformance

  • Approvals
    TAA compliance
  • Standard warranty
    2 year (manufacturer's defect)

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

812KB

Updated On

2017-02-01

Unpacking and quick installation instructions for the NetShelter CX Mini Enclosure
Brochure
Title
Size
Updated On
PDF

Size

67KB

Updated On

2017-02-07

NetShelter CX, solving problems for the Healthcare vertical
Title
Size
Updated On
Racks and Enclosures, NetShelter CX