NetShelter CX Mini 12U Vertical Mounting Rail Kit

Share:

NetShelter CX Mini 12U Vertical Mounting Rail Kit

AR4000MV12U

Description: This 12U vertical mounting rail kit bolts into pre-existing holes in the Netshelter CX Mini to convert the Basic Enclosure into a 12U Rack Enclosure with a fixed rack depth of 600 mm (26").

Includes : Installation guide , Mounting hardware , Qty 4 - 12U Vertical Mounting Rails

Out of stock
$209.99
Call for Availability
800-800-4272

AR4000MV12U Features

NetShelter CX Mini 12U Vertical Mounting Rail Kit

  • Quick install vertical mounting rail kit
    Using pre-existing holes and supplied hardware, these vertical mounting rails fit quickly and conveniently into place, transforming the CX Mini into a 12U Rack Enclosure.

NetShelter CX Features & Benefits

  • Plug and Play setup
    Fast and Easy set up
  • Toolless Rack Mounting Capabilities
    Server cases do not require additional tools to mount into NetShelter Enclosures, which allows the users to quickly and easily mount units in the rear of the enclosure.
  • Lockable front doors
    Protect IT equipment from unwanted access
  • Light oak veneer finish
    The enclosure blends discretely into almost any office environment.
  • Acoustic foam lining for noise dampening
    Superior noise reduction of installed IT equipment allowing the enclosure to be placed in a quiet environment.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Bolivia , Brazil , Bahamas , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Falkland Islands , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Japan , Kenya , Saint Kitts And Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , New Zealand , Oman , Panama , Peru , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , Turkey , Trinidad and Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Maximum Height
    21.1inches ( 536mm , 53.6CM )
  • Maximum Width
    4.72inches ( 120mm , 12.0CM )
  • Maximum Depth
    2.2inches ( 56mm , 5.6CM )
  • Net Weight
    2.42lbs. ( 1.1KG )
  • Shipping weight
    2.86lbs. ( 1.3KG )
  • Shipping Height
    27.56inches ( 700mm , 70.0CM )
  • Shipping Width
    6.3inches ( 160mm , 16.0CM )
  • Shipping Depth
    6.3inches ( 160mm , 16.0CM )
  • Color
    Black

Conformance

  • Approvals
    TAA compliance
  • Standard warranty
    2 year (manufacturer's defect)

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

459KB

Updated On

2017-02-16

Installation instructions for the 12U Vertical mounting rail and horizontal equipment mounting rail kits for the NetShelter CX Mini
Title
Size
Updated On
Rack and Enclosure Accessories,Mounting Hardware