NetShelter CX High Security Handle Adapter Kit

Share:

NetShelter CX High Security Handle Adapter Kit

AR4602A

Description: A soundproofed server room in a box which allows for IT deployment wherever and whenever it is needed, saving space, cost and deployment time.

Includes : Door mounting hardware , Installation guide

In stock
$189.99

AR4602AFeatures

NetShelter CX High Security Handle Adapter Kit

A soundproofed server room in a box which allows for IT deployment wherever and whenever it is needed, saving space, cost and deployment time.

Includes : Door mounting hardware , Installation guide

  • Compact
    The slim design integrates with office design style of NetShelter CX.
  • Compatibility with lock handles
    Compatible with NetShelter SX handles (including Standard Mechanical lock handle, Combination lock handle & Electro-Mechanical NetBotz Rack Access PX-HID lock handle) and other general lock handles based on the same design.
  • Easy to install
    Innovative design allows for fast, easy installation by almost anybody.
  • Retrofittable Design
    Easily mounts on existing NetShelter CX cabinets in field.

NetShelter CXFeatures & Benefits

  • Plug and Play setup
    Fast and Easy set up
  • Lockable front doors
    Protect IT equipment from unwanted access
  • Toolless Rack Mounting Capabilities
    Server cases do not require additional tools to mount into NetShelter Enclosures, which allows the users to quickly and easily mount units in the rear of the enclosure.
  • Acoustic foam lining for noise dampening
    Superior noise reduction of installed IT equipment allowing the enclosure to be placed in a quiet environment.
  • Light oak veneer finish
    The enclosure blends discretely into almost any office environment.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Albania , Armenia , Angola , Austria , Australia , Azerbaijan , Bosnia and Herzegovina , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Brunei , Bhutan , Botswana , Belarus , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Cameroon , China , Serbia and Montenegro , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Algeria , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , France , Gabon , United Kingdom , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Hong Kong , Croatia , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jordan , Japan , Kenya , Cambodia , South Korea , Kuwait , Kazakhstan , Lebanon , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Malaysia , Mozambique , Namibia , Niger , Nigeria , Netherlands , Norway , Nepal , New Zealand , Oman , Papua New Guinea , Philippines , Pakistan , Poland , Portugal , Qatar , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Taiwan , Tanzania , Ukraine , Uganda , United States , Uzbekistan , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Maximum Height
    11.81inches ( 300mm , 30.0CM )
  • Maximum Width
    2.72inches ( 69mm , 6.9CM )
  • Maximum Depth
    1.38inches ( 35mm , 3.5CM )
  • Net Weight
    2.2lbs. ( 1.0KG )
  • Shipping weight
    2.43lbs. ( 1.1KG )
  • Shipping Height
    12.99inches ( 330mm , 33.0CM )
  • Shipping Width
    4.33inches ( 110mm , 11.0CM )
  • Shipping Depth
    45.0inches ( 1143mm , 114.3CM )

Conformance

  • Standard warranty
    2 year (manufacturer's defect)
Manuals and Warranties
Title
Size
Updated On
PDF

Size

791KB

Updated On

2017-08-18

Installation guide for a High Security Handle Adaptor Kit
Title
Size
Updated On