NetShelter CX Bolt Down Kit

Share:

NetShelter CX Bolt Down Kit

AR4601

Description: This Bolt-down Kit is for the 18, 24 and 38U Netshelter CX product set. Of the 2 brackets in this set, one L-bracket affixes to the underside of the CX to pre-existing bolts. The other L-bracket affixes to the floor. Design is such that the 2 brackets can be fixed to the CX and floor first, and then the CX can be wheeled into place to secure the enclosure to the floor. Connection between the 2 brackets can be made using the nut & bolt hardware included, or by using a locking mechanism (not provided).

Includes : Installation guide , Mounting hardware , Qty 2 - Brackets

AR4601 Features

NetShelter CX Bolt Down Kit

  • Added safety
    Use the Bolt-down kit to provide added safety in dynamic environments (such as on board a ship) or in seismically active regions.
  • Added security
    Ensure your CX cannot easily be moved or stolen.

NetShelter CX Features & Benefits

  • Acoustic foam lining for noise dampening
    Superior noise reduction of installed IT equipment allowing the enclosure to be placed in a quiet environment.
  • Lockable front doors
    Protect IT equipment from unwanted access
  • Light oak veneer finish
    The enclosure blends discretely into almost any office environment.
  • Plug and Play setup
    Fast and Easy set up
  • Toolless Rack Mounting Capabilities
    Server cases do not require additional tools to mount into NetShelter Enclosures, which allows the users to quickly and easily mount units in the rear of the enclosure.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Bolivia , Brazil , Bahamas , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Falkland Islands , France , Gabon , United Kingdom , Grenada , Georgia , Ghana , Gibraltar , Gambia , Guinea , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Haiti , Hungary , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Japan , Kenya , Saint Kitts And Nevis , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Macedonia , Mali , Mongolia , Mauritania , Malta , Malawi , Mexico , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , New Zealand , Oman , Panama , Peru , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Chad , Togo , Tajikistan , Turkmenistan , Tunisia , Turkey , Trinidad and Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Yemen , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Maximum Height
    4.72inches ( 120mm , 12.0CM )
  • Maximum Width
    4.72inches ( 120mm , 12.0CM )
  • Maximum Depth
    4.72inches ( 120mm , 12.0CM )
  • Net Weight
    1.1lbs. ( 0.5KG )
  • Shipping weight
    1.32lbs. ( 0.6KG )
  • Shipping Height
    13.78inches ( 350mm , 35.0CM )
  • Shipping Width
    6.3inches ( 160mm , 16.0CM )
  • Shipping Depth
    6.3inches ( 160mm , 16.0CM )
  • Color
    Black

Conformance

  • Approvals
    TAA compliance
  • Standard warranty
    2 year (manufacturer's defect)

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

778KB

Updated On

2018-07-17

Installation instructions for the bolt down kit for all NetShelter CX enclosures
Title
Size
Updated On