NetShelter CX Base/Plinth Surround Kit

Share:

NetShelter CX Base/Plinth Surround Kit

AR4603

Description: The NetShelter CX Plinth Surround Kit attaches to the base of the CX enclosure. The kit clips on to the support feet to neatly hide the casters and support feet once the enclosure is in it's final position

Includes : Fixings , Installation guide

In stock
$119.99

AR4603Features

NetShelter CX Base/Plinth Surround Kit

The NetShelter CX Plinth Surround Kit attaches to the base of the CX enclosure. The kit clips on to the support feet to neatly hide the casters and support feet once the enclosure is in it's final position

Includes : Fixings , Installation guide

  • Base cable access
    Allows power and data cable to be routed into the enclosure from under a raised floor.

NetShelter CXFeatures & Benefits

  • Plug and Play setup
    Fast and Easy set up
  • Lockable front doors
    Protect IT equipment from unwanted access
  • Toolless Rack Mounting Capabilities
    Server cases do not require additional tools to mount into NetShelter Enclosures, which allows the users to quickly and easily mount units in the rear of the enclosure.
  • Acoustic foam lining for noise dampening
    Superior noise reduction of installed IT equipment allowing the enclosure to be placed in a quiet environment.
  • Light oak veneer finish
    The enclosure blends discretely into almost any office environment.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Albania , Armenia , Angola , Austria , Australia , Azerbaijan , Bosnia and Herzegovina , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Brunei , Bhutan , Botswana , Belarus , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Cameroon , China , Serbia and Montenegro , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Algeria , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , France , Gabon , United Kingdom , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Hong Kong , Croatia , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jordan , Japan , Kenya , Cambodia , South Korea , Kuwait , Kazakhstan , Lebanon , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Malaysia , Mozambique , Namibia , Niger , Nigeria , Netherlands , Norway , Nepal , New Zealand , Oman , Papua New Guinea , Philippines , Pakistan , Poland , Portugal , Qatar , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Taiwan , Tanzania , Ukraine , Uganda , United States , Uzbekistan , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Maximum Height
    39.65inches ( 1007mm , 100.7CM )
  • Maximum Width
    4.37inches ( 111mm , 11.1CM )
  • Maximum Depth
    2.72inches ( 69mm , 6.9CM )
  • Net Weight
    5.8lbs. ( 2.63KG )
  • Shipping weight
    7.36lbs. ( 3.34KG )
  • Shipping Height
    43.31inches ( 1100mm , 110.0CM )
  • Shipping Width
    5.67inches ( 144mm , 14.4CM )
  • Shipping Depth
    5.12inches ( 130mm , 13.0CM )
  • Color
    Black
Manuals and Warranties
Title
Size
Updated On
PDF

Size

63KB

Updated On

2017-02-02

Kit assembly and installation instructions
Title
Size
Updated On
Rack and Enclosure Accessories
CAD Source File
631KB
2017-02-02