NetShelter CX 38U in colour White

NetShelter CX 38U in colour White

AR4038X432

Description: Specialized enclosures with integrated cooling, noise dampening, and power distribution for server and network applications in office environments.

Includes : Casters , Installation guide , Key(s) , Leveling feet , Rack Power Distribution Unit (PDU) , Side panels

NetShelter CX 38U in colour White

Specialized enclosures with integrated cooling, noise dampening, and power distribution for server and network applications in office environments.

Call for Availability
800-800-4272
Includes: Casters , Installation guide , Key(s) , Leveling feet , Rack Power Distribution Unit (PDU) , Side panels

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

AR4038X432Features

NetShelter CX 38U in colour White

  • Acoustic foam lining for noise dampening
    Superior noise reduction of installed IT equipment allowing the enclosure to be placed in a quiet environment.
  • Adjustable Front Vertical Mounting Rail
    The front mounting rails can be adjusted to allow for various mounting depths and to allow for additional clearance from the front door.
  • Dedicated rear cable access point
    The cable port has a capacity of up to 400 cables and is situated perfectly for ground or under-floor cabling.
  • Four vertical 0U accessory channels and cable containment brackets
    Provides multiple mounting locations for cable management accessories and rack PDUs without using critical equipment space.
  • Integrated heat removal
    High efficiency fan modules remove heat and eliminate the need to purchase a costly cooling unit for your IT equipment.
  • Integrated power distribution
    Provided with a rack power distribution unit servers and other equipment are ready for deployment.
  • Lockable front doors
    Protect IT equipment from unwanted access
  • Removable side panels
    Provides customers with easy accessibility to equipment.

NetShelter CXFeatures & Benefits

  • Lockable front doors
    Protect IT equipment from unwanted access
  • Plug and Play setup
    Fast and Easy set up
  • Acoustic foam lining for noise dampening
    Superior noise reduction of installed IT equipment allowing the enclosure to be placed in a quiet environment.
  • Toolless Rack Mounting Capabilities
    Server cases do not require additional tools to mount into NetShelter Enclosures, which allows the users to quickly and easily mount units in the rear of the enclosure.
  • Light oak veneer finish
    The enclosure blends discretely into almost any office environment.
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Nominal Output Voltage
    100V , 120V
  • Maximum Total Current Draw
    15
  • Output Connections
    (11) NEMA 5-15R (Battery Backup)

Input

  • Nominal Input Voltage
    115V , 120V
  • Input frequency
    50/60 Hz
  • Input Connections
    NEMA 5-15P
  • Input Power
    101.0Watts

Physical

  • Maximum Height
    76.77inches ( 1950mm , 195.0CM )
  • Maximum Width
    29.53inches ( 750mm , 75.0CM )
  • Maximum Depth
    44.49inches ( 1130mm , 113.0CM )
  • Rack Height
    38U
  • Net Weight
    446.44lbs. ( 202.5KG )
  • Shipping weight
    507.06lbs. ( 230.0KG )
  • Shipping Height
    84.65inches ( 2150mm , 215.0CM )
  • Shipping Width
    31.5inches ( 800mm , 80.0CM )
  • Shipping Depth
    47.24inches ( 1200mm , 120.0CM )
  • Color
    White
  • Maximum Mounting Depth
    34.65inches ( 880.0mm , 88.01CM )
  • Minimum Mounting Depth
    28.35inches
  • Units per Pallet
    1.0
  • Rack Width
    19"

Conformance

  • Approvals
    EIA 19 Inch, TAA compliance
  • Standard warranty
    2 year (manufacturer's defect)

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

691KB

Updated On

2017-02-07

Unpacking Sheet for the NetShelter CX Integrated Enclosure for the Office Environment
Title
Size
Updated On

Category

Sub-Category


APC Smart-UPS 750VA LCD RM 120V with Network Card

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

SMT750RM2UNC
$709.00
Rack PDU, Switched, 2U, 30A, 120V, (16)5-20

Switched Rack Power Distribution Units (PDUs) provide advanced load monitoring combined with remote on/off switching control of individual outlets for power cycling, delayed power sequencing, and outlet use management.

AP7902B
$929.00
Horizontal Cable Manager, 2U x 6" Deep with Cable Tie-off bottom plate, Single-Sided with Cover

High density 2U, 6-in (150-mm) deep, horizontal cable manager with cover. Features cable access slots with pre-installed brush strips in the backplate for front to back cable pass-through and a bottom plate with features for additional cable tie-off and routing.

AR8603A
$129.99
APC Smart-UPS SRT 6000VA RM with 208V to 120V 2U Step-Down Transformer

High density, double-conversion on-line power protection with scalable runtime

SRT6KRMXLT-5KTF
$5,450.00
APC Symmetra RM 4kVA Scalable to 6kVA N+1 208/240V w/208 to 120V Step-Down Transformer

Highly available single phase UPS features redundant and scalable double-conversion on-line power protection

SYH4K6RMT-P1
$5,925.00
Call for Availability
800-800-4272
Call for Availability  800-800-4272
Horizontal Cable Organizer 2U w/cable fingers

Cable management accessory to help eliminate cable stress and maintain a neat, organized cable layout within an enclosure or a rack.

AR8427A
$59.99
APC Smart-UPS 2200VA LCD RM 2U 120V US

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

SMT2200RMUS
$1,400.00
Rack PDU, Basic, Zero U, 20A, 120V, (14)5-15

Reliable rack power distribution

AP9551
$179.99
APC Symmetra RM 2kVA Scalable to 6kVA N+1 208/240V w/ 208 to 120V Step-Down Transformer (4) L5-20R

Highly available single phase UPS features redundant and scalable double-conversion on-line power protection

SYH2K6RMT-TF3
$3,650.00
Call for Availability
800-800-4272
Call for Availability  800-800-4272
Rack ATS, 230V, 32A, IEC 309 in, (16) C13 (2) C19 out

Provides redundant rack mount power to single-corded equipment.

AP4424
$1,325.00

Show results per page