NetShelter CX 38U in colour Black

NetShelter CX 38U in colour Black

AR4038X429

Description: Specialized enclosures with integrated cooling, noise dampening, and power distribution for server and network applications in office environments.

Includes : Casters , Installation guide , Key(s) , Leveling feet , Rack Power Distribution Unit (PDU) , Side panels

NetShelter CX 38U in colour Black

Specialized enclosures with integrated cooling, noise dampening, and power distribution for server and network applications in office environments.

Call for Availability
800-800-4272
Includes: Casters , Installation guide , Key(s) , Leveling feet , Rack Power Distribution Unit (PDU) , Side panels

AR4038X429 Features

NetShelter CX 38U in colour Black

  • Acoustic foam lining for noise dampening
    Superior noise reduction of installed IT equipment allowing the enclosure to be placed in a quiet environment.
  • Adjustable Front Vertical Mounting Rail
    The front mounting rails can be adjusted to allow for various mounting depths and to allow for additional clearance from the front door.
  • Dedicated rear cable access point
    The cable port has a capacity of up to 400 cables and is situated perfectly for ground or under-floor cabling.
  • Four vertical 0U accessory channels and cable containment brackets
    Provides multiple mounting locations for cable management accessories and rack PDUs without using critical equipment space.
  • Integrated heat removal
    High efficiency fan modules remove heat and eliminate the need to purchase a costly cooling unit for your IT equipment.
  • Integrated power distribution
    Provided with a rack power distribution unit servers and other equipment are ready for deployment.
  • Lockable front doors
    Protect IT equipment from unwanted access
  • Removable side panels
    Provides customers with easy accessibility to equipment.

NetShelter CX Features & Benefits

  • Acoustic foam lining for noise dampening
    Superior noise reduction of installed IT equipment allowing the enclosure to be placed in a quiet environment.
  • Lockable front doors
    Protect IT equipment from unwanted access
  • Light oak veneer finish
    The enclosure blends discretely into almost any office environment.
  • Plug and Play setup
    Fast and Easy set up
  • Toolless Rack Mounting Capabilities
    Server cases do not require additional tools to mount into NetShelter Enclosures, which allows the users to quickly and easily mount units in the rear of the enclosure.
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Nominal Output Voltage
    100V , 120V
  • Maximum Total Current Draw
    15
  • Output Connections
    (11) NEMA 5-15R (Battery Backup)

Input

  • Nominal Input Voltage
    115V , 120V
  • Input frequency
    50/60 Hz
  • Input Connections
    NEMA 5-15P
  • Input Power
    101.0Watts

Physical

  • Maximum Height
    76.77inches ( 1950mm , 195.0CM )
  • Maximum Width
    29.53inches ( 750mm , 75.0CM )
  • Maximum Depth
    44.49inches ( 1130mm , 113.0CM )
  • Rack Height
    38U
  • Net Weight
    446.44lbs. ( 202.5KG )
  • Shipping weight
    507.06lbs. ( 230.0KG )
  • Shipping Height
    84.65inches ( 2150mm , 215.0CM )
  • Shipping Width
    31.5inches ( 800mm , 80.0CM )
  • Shipping Depth
    47.24inches ( 1200mm , 120.0CM )
  • Color
    Black
  • Maximum Mounting Depth
    34.65inches ( 880.0mm , 88.01CM )
  • Minimum Mounting Depth
    28.35inches
  • Units per Pallet
    1.0
  • Rack Width
    19"

Conformance

  • Approvals
    EIA 19 Inch, TAA compliance
  • Standard warranty
    2 year (manufacturer's defect)

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

691KB

Updated On

2018-07-17

Unpacking Sheet for the NetShelter CX Integrated Enclosure for the Office Environment
Title
Size
Updated On

Category

Sub-Category


Rack PDU, Switched, 2U, 30A, 120V, (16)5-20

Switched Rack Power Distribution Units (PDUs) provide advanced load monitoring combined with remote on/off switching control of individual outlets for power cycling, delayed power sequencing, and outlet use management.

AP7902B
$959.00
1U Airflow Management Blanking Panel Kit (Qty 2) Black

1U Airflow Management Blanking Panel to prevent air recirculation by occupying unused rack space (Qty. 2).

AR8108BLK
$29.99
APC Smart-UPS X 3000VA Short Depth Tower/Rack Convertible LCD 208V

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

AP6003A
$169.99
APC Smart-UPS X 2200VA Rack/Tower LCD 200-240V

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

SMX2200HV
$1,475.00
Rack PDU 2G, Metered, ZeroU, 20A/208V, 16A/230V, (18) C13 & (2) C19

APC Metered Rack Power Distribution Units (PDUs) provide active metering to enable energy optimization and circuit protection. User-defined alarm thresholds mitigate risk with real-time local and remote alerts to warn of potential circuit overloads. Metered Rack PDUs provide power utilization data to allow Data Center Managers to make informed decisions on load balancing and right sizing IT environments to lower total cost of ownership. Metered Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and ultra low profile circuit breakers. Users can access and configure Metered Rack PDUs through secure Web, SNMP, or Telnet Interfaces which are complimented by APC Centralized Management platforms using InfraStruxure Central, Operations, Capacity, and Energy Efficiency.

APC Smart-UPS X 750VA Tower/Rack 120V with Network Card

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

SMX750NC
$989.00
M6 Hardware Kit

M6 hardware for mounting equipment in enclosure with square hole mounting rails. Qty. 32 sets of M6 cage nuts, nylon washers and slot/phillips screws.

AR8100
$39.99
Sliding Shelf 200lbs/91kg Black

Sliding shelf to enable the mounting of tower units, monitors, and other equipment into the rack environment.

AR8128BLK
$419.00
APC Symmetra RM 2kVA Scalable to 6kVA N+1 208/240V w/208 to 120V Step-Down Transformer

Highly available single phase UPS features redundant and scalable double-conversion on-line power protection


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product