NetShelter CX 38U Secure Soundproof Server Room in a Box Enclosure

Share:

NetShelter CX 38U Secure Soundproof Server Room in a Box Enclosure

AR4038A

Description: Specialized enclosures with integrated cooling, noise dampening, and power distribution for server and network applications in office environments.

Includes : Casters , Key(s) , Leveling feet , Rack Power Distribution Unit (PDU) , Side panels , Unpacking sheet

Out of stock
$6,650.00
Call for Availability
800-800-4272

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

AR4038AFeatures

NetShelter CX 38U Secure Soundproof Server Room in a Box Enclosure

  • Acoustic foam lining for noise dampening
    Superior noise reduction of installed IT equipment allowing the enclosure to be placed in a quiet environment.
  • Adjustable equipment mounting rails
    The equipment mounting rails, front and rear, are fully adjustable for various mounting depths, for rear-facing equipment mounting or additional clearance from the front door. Maximum rack depth 88 cm/34.6 in. Minimum rack depth 12 cm/4.7 in.
  • Four vertical 0U accessory channels and cable containment brackets
    Provides multiple mounting locations for cable management accessories and rack PDUs without using critical equipment space.
  • Integrated heat removal
    High efficiency fan modules remove heat and eliminate the need to purchase a costly cooling unit for your IT equipment.
  • Integrated power distribution
    Provided with a rack power distribution unit servers and other equipment are ready for deployment.
  • Light oak veneer finish
    The enclosure blends discretely into almost any office environment.
  • Removable side panels
    Provides customers with easy accessibility to equipment.

NetShelter CXFeatures & Benefits

  • Plug and Play setup
    Fast and Easy set up
  • Lockable front doors
    Protect IT equipment from unwanted access
  • Toolless Rack Mounting Capabilities
    Server cases do not require additional tools to mount into NetShelter Enclosures, which allows the users to quickly and easily mount units in the rear of the enclosure.
  • Acoustic foam lining for noise dampening
    Superior noise reduction of installed IT equipment allowing the enclosure to be placed in a quiet environment.
  • Light oak veneer finish
    The enclosure blends discretely into almost any office environment.
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guatemala , Guyana , Honduras , Haiti , Jamaica , Japan , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Trinidad and Tobago , Taiwan , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Nominal Output Voltage
    100V , 120V
  • Overload Protection
    Yes
  • Maximum Total Current Draw
    15
  • Output Connections
    (11) NEMA 5-15R (Battery Backup)

Input

  • Nominal Input Voltage
    100V , 120V
  • Input frequency
    50/60 Hz
  • Input Connections
    NEMA 5-15P
  • Input Power
    101.0Watts

Physical

  • Maximum Height
    76.77inches ( 1950mm , 195.0CM )
  • Maximum Width
    29.53inches ( 750mm , 75.0CM )
  • Maximum Depth
    44.49inches ( 1130mm , 113.0CM )
  • Rack Height
    38U
  • Net Weight
    446.44lbs. ( 202.5KG )
  • Shipping weight
    507.06lbs. ( 230.0KG )
  • Shipping Height
    84.65inches ( 2150mm , 215.0CM )
  • Shipping Width
    31.5inches ( 800mm , 80.0CM )
  • Shipping Depth
    47.24inches ( 1200mm , 120.0CM )
  • Color
    Grey , Oak
  • Maximum Mounting Depth
    34.65inches ( 880.0mm , 88.01CM )
  • Minimum Mounting Depth
    28.35inches
  • Units per Pallet
    1.0
  • Rack Width
    19"

Environmental

  • Protection Class
    IP 44

Conformance

  • Approvals
    EIA 19 Inch, TAA compliance
  • Standard warranty
    2 year (manufacturer's defect)

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

691KB

Updated On

2017-02-07

Unpacking Sheet for the NetShelter CX Integrated Enclosure for the Office Environment
PDF

Size

958KB

Updated On

2017-02-07

Installation and Customization Manual
Brochure
Title
Size
Updated On
PDF

Size

489KB

Updated On

2017-11-28

Brochure Outlining the NetShelter CX Enclosures
PDF

Size

404KB

Updated On

2017-06-15

Performance Guide containing technical specifications on noise reduction, thermal, and airflow performance for the NetShelter CX enclosures.
PDF

Size

725KB

Updated On

2017-02-07

Brochure content in an easy to read/ quick ref format
PDF

Size

377KB

Updated On

2017-02-07

NetShelter CX, solving problems for the Education vertical
PDF

Size

541KB

Updated On

2017-02-07

APC NetShelter CX cabinets support quiet deployment of Cisco Catalyst 2960 switches directly into offices, doing away with the need for dedicated, air conditioned networking closets.
PDF

Size

357KB

Updated On

2017-02-07

NetShelter CX, Solving problems for small to medium businesses
PDF

Size

66KB

Updated On

2017-02-07

Full list of compatible Rack PDUs for the NetShelter CX enclosures
PDF

Size

357KB

Updated On

2017-02-07

NetShelter CX, solving problems for the Retail vertical
PDF

Size

67KB

Updated On

2017-02-07

NetShelter CX, solving problems for the Healthcare vertical
Stencils
Title
Size
Updated On
PDF

Size

165KB

Updated On

2017-02-07

Visio Stencils for all NetShelter CX Enclosures
Source

Size

165KB

Updated On

2017-02-07

Visio Stencils for all NetShelter CX Enclosures
Quick Sales Reference Sheet
Title
Size
Updated On
PDF

Size

123KB

Updated On

2017-02-07

Deploying networking equipment outside of the dedicated IT space
PDF

Size

126KB

Updated On

2017-02-07

Deploying IT equipment outside of the dedicated IT space – 208/120v
Source

Size

126KB

Updated On

2017-02-07

Deploying IT equipment outside of the dedicated IT space – 208/120v
Title
Size
Updated On
Racks and Enclosures, NetShelter CX

Category

Sub-Category


Rack PDU, Basic, 1U, 30A, 208V, (4) C19s

Reliable rack power distribution

AP9570
$259.99
APC Smart-UPS 1000VA USB & Serial RM 1U 120V

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

SUA1000RM1U
$709.00
APC 1U 19" White Modular Toolless Blanking Panel - Qty 200

Accessories to improve rack cooling efficiency by preventing air recirculation and reducing bypass airflow.

AR8136WHT200
$509.00
Call for Availability
800-800-4272
Call for Availability  800-800-4272
Rack PDU, Basic, Zero U, 16A, 208/230V, (15) C13

Reliable rack power distribution

AP9572
$229.99
Rack PDU, Metered, 2U, 30A, 208V, (12) C13s & (4) C19

Metered rack Power Distribution Units (PDUs) provide real-time remote monitoring of connected loads. User-defined alarms warn of potential circuit overloads before critical IT failures occur.

AP7811B
$729.00
Rack PDU, Metered, 1U, 16A, 208/230V, (8) C13

Metered rack Power Distribution Units (PDUs) provide real-time remote monitoring of connected loads. User-defined alarms warn of potential circuit overloads before critical IT failures occur.

AP7821B
$449.00
Rack PDU, Basic, 0U/1U, 208V, 8.6kW, (3) C19

Reliable rack power distribution

AP6037A
$239.99
Call for Availability
800-800-4272
Call for Availability  800-800-4272
APC Smart-UPS XL Modular 3000VA 120V Rackmount/Tower

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

SUM3000RMXL2U
$2,325.00
StruxureWare Data Center Expert Enterprise

StruxureWare Data Center Expert Enterprise scales up to 4025 devices and 250 surveillance cameras.

AP9475
$15,000.00
Call for Availability
800-800-4272
Call for Availability  800-800-4272
APC Smart-UPS 3000VA LCD RM 2U 120V US

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

SMT3000RMUS
$1,675.00

Show results per page