NetShelter CX 24U in colour White

NetShelter CX 24U in colour White

AR4024X432

Description: Specialized enclosures with integrated cooling, noise dampening, and power distribution for server and network applications in office environments.

Includes : Casters , Installation guide , Key(s) , Leveling feet , Rack Power Distribution Unit (PDU) , Side panels

NetShelter CX 24U in colour White

Specialized enclosures with integrated cooling, noise dampening, and power distribution for server and network applications in office environments.

Call for Availability
800-800-4272
Includes: Casters , Installation guide , Key(s) , Leveling feet , Rack Power Distribution Unit (PDU) , Side panels

AR4024X432 Features

NetShelter CX 24U in colour White

  • Acoustic foam lining for noise dampening
    Superior noise reduction of installed IT equipment allowing the enclosure to be placed in a quiet environment.
  • Adjustable Front Vertical Mounting Rail
    The front mounting rails can be adjusted to allow for various mounting depths and to allow for additional clearance from the front door.
  • Dedicated rear cable access point
    The cable port has a capacity of up to 400 cables and is situated perfectly for ground or under-floor cabling.
  • Four vertical 0U accessory channels
    Provides multiple mounting locations for cable management accessories and rack PDUs without using critical equipment space.
  • Integrated heat removal
    High efficiency fan modules remove heat and eliminate the need to purchase a costly cooling unit for your IT equipment.
  • Integrated power distribution
    Provided with a rack power distribution unit servers and other equipment are ready for deployment.
  • Lockable front doors
    Protect IT equipment from unwanted access
  • Removable side panels
    Provides customers with easy accessibility to equipment.

NetShelter CX Features & Benefits

  • Plug and Play setup
    Fast and Easy set up
  • Acoustic foam lining for noise dampening
    Superior noise reduction of installed IT equipment allowing the enclosure to be placed in a quiet environment.
  • Light oak veneer finish
    The enclosure blends discretely into almost any office environment.
  • Lockable front doors
    Protect IT equipment from unwanted access
  • Toolless Rack Mounting Capabilities
    Server cases do not require additional tools to mount into NetShelter Enclosures, which allows the users to quickly and easily mount units in the rear of the enclosure.
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Nominal Output Voltage
    100V , 120V
  • Maximum Total Current Draw
    15
  • Output Connections
    (12) NEMA 5-15R (Battery Backup)

Input

  • Nominal Input Voltage
    115V , 120V
  • Input frequency
    50/60 Hz
  • Input Connections
    NEMA 5-15P
  • Input Power
    68.0Watts

Physical

  • Maximum Height
    50.2inches ( 1275mm , 127.5CM )
  • Maximum Width
    29.53inches ( 750mm , 75.0CM )
  • Maximum Depth
    44.49inches ( 1130mm , 113.0CM )
  • Rack Height
    24U
  • Net Weight
    340.61lbs. ( 154.5KG )
  • Shipping weight
    400.58lbs. ( 181.7KG )
  • Shipping Height
    58.66inches ( 1490mm , 149.0CM )
  • Shipping Width
    31.5inches ( 800mm , 80.0CM )
  • Shipping Depth
    47.24inches ( 1200mm , 120.0CM )
  • Color
    White
  • Maximum Mounting Depth
    34.65inches ( 880.0mm , 88.01CM )
  • Minimum Mounting Depth
    28.35inches
  • Units per Pallet
    1.0
  • Rack Width
    19"

Conformance

  • Approvals
    EIA 19 Inch, TAA compliance
  • Standard warranty
    2 year (manufacturer's defect)

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

691KB

Updated On

2018-07-17

Unpacking Sheet for the NetShelter CX Integrated Enclosure for the Office Environment
Brochure
Title
Size
Updated On
PDF

Size

67KB

Updated On

2018-07-17

NetShelter CX, solving problems for the Healthcare vertical
Title
Size
Updated On

Category

Sub-Category


Rack ATS, 230V, 32A, IEC 309 in, (16) C13 (2) C19 out

Provides redundant rack mount power to single-corded equipment.

AP4424
$1,325.00
Toolless Cable Management Rings (Qty 10)

Cable management accessory to help eliminate cable stress and maintain a neat, organized cable layout within an enclosure or a rack.

AR7540
$29.99
Rack ATS, 230V, 16A, (2) IEC 309 in, (1) IEC 309 out

Provides redundant rack mount power to single-corded equipment.

AP4422
$1,050.00
RACK ATS, 230V, 16A, C20 IN, (8) C13 (1) C19 OUT

Provides redundant rack mount power to single-corded equipment.

AP4423
$1,050.00
APC Smart-UPS SRT 3000VA RM 208/230V IEC

High density, double-conversion on-line power protection with scalable runtime

SRT3000RMXLW-IEC
$2,775.00
NetBotz Rack Monitor 570

Supports up to 4 external camera pods, 12 sensor pods and up to 78 Universal Sensors.

NBRK0570
$2,500.00
Toolless Cable Management Rings (Qty 100)

Cable management accessory to help eliminate cable stress and maintain a neat, organized cable layout within an enclosure or a rack.

NetShelter CX Fan Booster Kit

The NetShelter CX Fan Booster Kit is a user-fitted accessory which will increase the thermal capacity of the NetShelter CX. Allowing for more density of equipment, such as Blade Servers & high-density Switches. This Booster Kit consists of a replacement Power Supply Unit - PSU (24V) and a replacement Fan Tray. One Kit is needed per Fan Unit. Compatible with all generations of NetShelter CX 18U, 24U & 38U - this Kit can be retro-fitted to NetShelter CX already in the field, or to newly purchased NetShelter CX units. New Thermal loadings 18U : 1200 Watts > 2400 Watts, 24U : 2400 Watts > 3500 Watts, 38U : 3600 Watts > 5000 Watts

AR4703
$529.00
NetShelter CX 15V Replacement Power Supply

A soundproofed server room in a box which allows for IT deployment wherever and whenever it is needed, saving space, cost and deployment time.

AR4704
$59.99
Horizontal Cable Organizer 1U

Cable management accessory to help eliminate cable stress and maintain a neat, organized cable layout within an enclosure or a rack.


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product