NetShelter CX 24U Secure Soundproof Server Room in a Box Enclosure

Share:

NetShelter CX 24U Secure Soundproof Server Room in a Box Enclosure

AR4024A

Description: Specialized enclosures with integrated cooling, noise dampening, and power distribution for server and network applications in office environments.

Includes : Casters , Key(s) , Leveling feet , Rack Power Distribution Unit (PDU) , Side panels , Unpacking sheet

AR4024A Features

NetShelter CX 24U Secure Soundproof Server Room in a Box Enclosure

  • Acoustic foam lining for noise dampening
    Superior noise reduction of installed IT equipment allowing the enclosure to be placed in a quiet environment.
  • Adjustable equipment mounting rails
    The equipment mounting rails, front and rear, are fully adjustable for various mounting depths, for rear-facing equipment mounting or additional clearance from the front door. Maximum rack depth 88 cm/34.6 in. Minimum rack depth 12 cm/4.7 in.
  • Dedicated rear cable access point
    The cable port has a capacity of up to 400 cables and is situated perfectly for ground or under-floor cabling.
  • Integrated heat removal
    High efficiency fan modules remove heat and eliminate the need to purchase a costly cooling unit for your IT equipment.
  • Integrated power distribution
    Provided with a rack power distribution unit servers and other equipment are ready for deployment.
  • Light oak veneer finish
    The enclosure blends discretely into almost any office environment.
  • Removable side panels
    Provides customers with easy accessibility to equipment.
  • Six vertical 0U accessory channels
    Provides multiple mounting locations for cable management accessories and rack PDUs without using critical equipment space.

NetShelter CX Features & Benefits

  • Acoustic foam lining for noise dampening
    Superior noise reduction of installed IT equipment allowing the enclosure to be placed in a quiet environment.
  • Toolless Rack Mounting Capabilities
    Server cases do not require additional tools to mount into NetShelter Enclosures, which allows the users to quickly and easily mount units in the rear of the enclosure.
  • Plug and Play setup
    Fast and Easy set up
  • Light oak veneer finish
    The enclosure blends discretely into almost any office environment.
  • Lockable front doors
    Protect IT equipment from unwanted access
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guatemala , Guyana , Honduras , Haiti , Jamaica , Japan , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Trinidad and Tobago , Taiwan , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Nominal Output Voltage
    100V , 120V
  • Overload Protection
    Yes
  • Maximum Total Current Draw
    15
  • Output Connections
    (12) NEMA 5-15R (Battery Backup)

Input

  • Nominal Input Voltage
    100V , 120V
  • Input frequency
    50/60 Hz
  • Input Connections
    NEMA 5-15P
  • Input Power
    68.0Watts

Physical

  • Maximum Height
    50.59inches ( 1285mm , 128.5CM )
  • Maximum Width
    29.53inches ( 750mm , 75.0CM )
  • Maximum Depth
    44.49inches ( 1130mm , 113.0CM )
  • Rack Height
    24U
  • Net Weight
    340.61lbs. ( 154.5KG )
  • Shipping weight
    401.24lbs. ( 182.0KG )
  • Shipping Height
    58.66inches ( 1490mm , 149.0CM )
  • Shipping Width
    31.5inches ( 800mm , 80.0CM )
  • Shipping Depth
    47.24inches ( 1200mm , 120.0CM )
  • Color
    Grey , Oak
  • Maximum Mounting Depth
    34.65inches ( 880.0mm , 88.01CM )
  • Minimum Mounting Depth
    28.35inches
  • Units per Pallet
    1.0
  • Rack Width
    19"

Environmental

  • Protection Class
    IP 44

Conformance

  • Approvals
    EIA 19 Inch, TAA compliance
  • Standard warranty
    2 year (manufacturer's defect)

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

691KB

Updated On

2018-07-17

Unpacking Sheet for the NetShelter CX Integrated Enclosure for the Office Environment
PDF

Size

958KB

Updated On

2018-07-17

Installation and Customization Manual
Brochure
Title
Size
Updated On
PDF

Size

725KB

Updated On

2018-07-17

Brochure content in an easy to read/ quick ref format
PDF

Size

377KB

Updated On

2018-07-17

NetShelter CX, solving problems for the Education vertical
PDF

Size

541KB

Updated On

2018-07-17

APC NetShelter CX cabinets support quiet deployment of Cisco Catalyst 2960 switches directly into offices, doing away with the need for dedicated, air conditioned networking closets.
PDF

Size

357KB

Updated On

2018-07-17

NetShelter CX, Solving problems for small to medium businesses
PDF

Size

404KB

Updated On

2018-07-17

Performance Guide containing technical specifications on noise reduction, thermal, and airflow performance for the NetShelter CX enclosures.
PDF

Size

66KB

Updated On

2018-07-17

Full list of compatible Rack PDUs for the NetShelter CX enclosures
PDF

Size

357KB

Updated On

2018-07-17

NetShelter CX, solving problems for the Retail vertical
PDF

Size

67KB

Updated On

2018-07-17

NetShelter CX, solving problems for the Healthcare vertical
PDF

Size

489KB

Updated On

2018-07-17

Brochure Outlining the NetShelter CX Enclosures
Agency Approvals
Title
Size
Updated On
PDF

Size

276KB

Updated On

2018-08-14

EAC Certificate
Stencils
Title
Size
Updated On
PDF

Size

165KB

Updated On

2018-07-17

Visio Stencils for all NetShelter CX Enclosures
Source

Size

165KB

Updated On

2018-07-17

Visio Stencils for all NetShelter CX Enclosures
Quick Sales Reference Sheet
Title
Size
Updated On
Source

Size

106KB

Updated On

2018-07-17

Deploying networking equipment outside of the dedicated IT space – 120v
PDF

Size

105KB

Updated On

2018-07-17

Deploying networking equipment outside of the dedicated IT space – 120v
PDF

Size

138KB

Updated On

2018-07-17

Deploying IT equipment outside of the dedicated IT space
Title
Size
Updated On
Racks and Enclosures, NetShelter CX

Category

Sub-Category


Rack PDU, Basic, Zero U, 16A, 208/230V, (15) C13

Reliable rack power distribution

AP9572
$229.99
Rack PDU, Basic, 1U, 30A, 208V, (4) C19s

Reliable rack power distribution

AP9570
$259.99
APC Smart-UPS 1500VA LCD RM 2U 120V with Network Card

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

SMT1500RM2UNC
$1,050.00
Horizontal Cable Manager, 1U x 4" Deep, Single-Sided with Cover

Horizontal cable management accessory to organize data cable layout within an enclosure or a rack.

AR8602A
$69.99
APC Smart-UPS X 2000VA Rack/Tower LCD 100-127V

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

17" Keyboard Drawer Black

Pull-out drawer design allows for easy access and out-of-the-way storage for all standard 17 inch keyboards.

AR8126ABLK
$239.99
APC Smart-UPS SRT 3000VA RM 208V Network Card

High density, double-conversion on-line power protection with scalable runtime

APC 1U 19" White Modular Toolless Blanking Panel - Qty 200

Accessories to improve rack cooling efficiency by preventing air recirculation and reducing bypass airflow.

APC 24 Port 10/100 Ethernet Switch

Support your network infrastructure with high-performance switching technology.

AP9224110
$309.99
APC Smart-UPS SRT 2200VA RM 120V

High density, double-conversion on-line power protection with scalable runtime


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product