NetShelter CX 24U Secure Soundproof Server Room in a Box Enclosure - Shock Packaging - Dark Grey

NetShelter CX 24U Secure Soundproof Server Room in a Box Enclosure - Shock Packaging - Dark Grey

AR4024SPX431

Description: Netshelter CX Enclosure with integrated cooling and noise dampening is ideal for office environments. The cabinet is paired with a shock absorbing pallet, unloading ramp and impact resistant shell. The system has been engineered, tested and approved for secure shipment of fully integrated IT systems

Includes : Key(s) , Leveling feet , Pallet ramps , Reusable packaging , Unpacking sheet

NetShelter CX 24U Secure Soundproof Server Room in a Box Enclosure - Shock Packaging - Dark Grey

Netshelter CX Enclosure with integrated cooling and noise dampening is ideal for office environments. The cabinet is paired with a shock absorbing pallet, unloading ramp and impact resistant shell. The system has been engineered, tested and approved for secure shipment of fully integrated IT systems

Call for Availability
800-800-4272
Includes: Key(s) , Leveling feet , Pallet ramps , Reusable packaging , Unpacking sheet

AR4024SPX431 Features

NetShelter CX 24U Secure Soundproof Server Room in a Box Enclosure - Shock Packaging - Dark Grey

  • Acoustic foam lining for noise dampening
    Superior noise reduction of installed IT equipment allowing the enclosure to be placed in a quiet environment.
  • Adjustable equipment mounting rails
    The equipment mounting rails, front and rear, are fully adjustable for various mounting depths, for rear-facing equipment mounting or additional clearance from the front door. Maximum rack depth 88 cm/34.6 in. Minimum rack depth 12 cm/4.7 in.
  • Compatibility with enhanced enclosure access security options
    Enclosure is provided standard with front, rear, side locking components and is designed for compatibility with increased security options such as combination-style and electronic swipe access handles.
  • Dedicated rear cable access point
    The cable port has a capacity of up to 400 cables and is situated perfectly for ground or under-floor cabling.
  • Integrated heat removal
    High efficiency fan modules remove heat and eliminate the need to purchase a costly cooling unit for your IT equipment.
  • Removable side panels
    Provides customers with easy accessibility to equipment.
  • Six vertical 0U accessory channels
    Provides multiple mounting locations for cable management accessories and rack PDUs without using critical equipment space.
  • Special packaging options for shipping rack with equipment mounted
    Enclosures with shock packaging are standard enclosures with provisions in the packaging design and enclosure assembly for shipping the enclosures with equipment mounted inside. Check apc.com for enclosure size options and availability.

NetShelter CX Features & Benefits

  • Acoustic foam lining for noise dampening
    Superior noise reduction of installed IT equipment allowing the enclosure to be placed in a quiet environment.
  • Lockable front doors
    Protect IT equipment from unwanted access
  • Light oak veneer finish
    The enclosure blends discretely into almost any office environment.
  • Plug and Play setup
    Fast and Easy set up
  • Toolless Rack Mounting Capabilities
    Server cases do not require additional tools to mount into NetShelter Enclosures, which allows the users to quickly and easily mount units in the rear of the enclosure.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Albania , Armenia , Angola , Austria , Australia , Azerbaijan , Bosnia and Herzegovina , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Brunei , Bhutan , Botswana , Belarus , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Cameroon , Serbia and Montenegro , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Algeria , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , France , Gabon , United Kingdom , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Croatia , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jordan , Japan , Kenya , Cambodia , South Korea , Kuwait , Kazakhstan , Lebanon , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Malaysia , Mozambique , Namibia , Niger , Nigeria , Netherlands , Norway , Nepal , New Zealand , Oman , Papua New Guinea , Philippines , Pakistan , Poland , Portugal , Qatar , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Tanzania , Ukraine , Uganda , United States , Uzbekistan , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Input

  • Nominal Input Voltage
    100V , 110V , 115V , 120V , 127V , 200V , 208V , 220V , 230V , 240V
  • Input frequency
    50/60 Hz +/- 3 Hz (auto sensing)
  • Input Connections
    IEC-320 C14
  • Input Power
    68.0Watts

Physical

  • Maximum Height
    50.2inches ( 1275mm , 127.5CM )
  • Maximum Width
    29.53inches ( 750mm , 75.0CM )
  • Maximum Depth
    44.49inches ( 1130mm , 113.0CM )
  • Rack Height
    24U
  • Net Weight
    379.2lbs. ( 172.0KG )
  • Shipping weight
    546.75lbs. ( 248.0KG )
  • Shipping Height
    61.02inches ( 1550mm , 155.0CM )
  • Shipping Width
    39.37inches ( 1000mm , 100.0CM )
  • Shipping Depth
    51.18inches ( 1300mm , 130.0CM )
  • Color
    Grey
  • Maximum Mounting Depth
    33.94inches ( 862.0mm , 86.21CM )
  • Units per Pallet
    1.0
  • Rack Width
    19"

Conformance

  • Approvals
    EIA 19 Inch, WEEE
  • Standard warranty
    2 year (manufacturer's defect)
Manuals and Warranties
Title
Size
Updated On
PDF

Size

1257KB

Updated On

2018-07-17

CX Enclosures, populated with equipment, and installed on a Shock Pallet.

Category

Sub-Category


APC Smart-UPS X 3000VA Rack/Tower LCD 100-127V with Network Card

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

SMX3000RMLV2UNC
$1,950.00
APC Smart-UPS 1500 LCD RM 120V with bundled network management card (NMC)

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

Toolless Cable Management Rings (Qty 10)

Cable management accessory to help eliminate cable stress and maintain a neat, organized cable layout within an enclosure or a rack.

AR7540
$29.99
APC Smart-UPS SRT 3000VA RM 208/230V IEC

High density, double-conversion on-line power protection with scalable runtime

SRT3000RMXLW-IEC
$2,775.00
Rack PDU, Basic, 1U, 30A, 208V, (10) C13

Reliable rack power distribution

AP9571A
$249.99
APC Smart-UPS 1500VA LCD RM 2U 120V with Network Card

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

APC 2X1X16 IP KVM with APC 17" Rack LCD and USB VM Server Module Bundle

Essential hardware used to access multiple servers at-the-rack or remotely. Includes: one 2x1x16 IP KVM with VM (KVM2116P), one 17-inch Rack LCD Console (AP5717), eight USB with Virtual Media Server Modules (KVM-USBVM), and one KVM/LCD 1U bracket kit (KVM-LCDMOUNT).

APC Smart-UPS SRT 8kVA RM with 208V to 120V 2U Step-Down Transformer

High density, double-conversion on-line power protection with scalable runtime

APC Smart-UPS X 2000VA Rack/Tower LCD 100-127V with Network Card

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product