NetShelter CX 18U in colour White

NetShelter CX 18U in colour White

AR4018X432

Description: Specialized enclosures with integrated cooling, noise dampening, and power distribution for server and network applications in office environments.

Includes : Casters , Installation guide , Key(s) , Leveling feet , Rack Power Distribution Unit (PDU) , Side panels

NetShelter CX 18U in colour White

Specialized enclosures with integrated cooling, noise dampening, and power distribution for server and network applications in office environments.

Call for Availability
800-800-4272
Includes: Casters , Installation guide , Key(s) , Leveling feet , Rack Power Distribution Unit (PDU) , Side panels

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

AR4018X432 Features

NetShelter CX 18U in colour White

  • Acoustic foam lining for noise dampening
    Superior noise reduction of installed IT equipment allowing the enclosure to be placed in a quiet environment.
  • Adjustable Front Vertical Mounting Rail
    The front mounting rails can be adjusted to allow for various mounting depths and to allow for additional clearance from the front door.
  • Dedicated rear cable access point
    The cable port has a capacity of up to 400 cables and is situated perfectly for ground or under-floor cabling.
  • Four vertical 0U accessory channels
    Provides multiple mounting locations for cable management accessories and rack PDUs without using critical equipment space.
  • Integrated heat removal
    High efficiency fan modules remove heat and eliminate the need to purchase a costly cooling unit for your IT equipment.
  • Integrated power distribution
    Provided with a rack power distribution unit servers and other equipment are ready for deployment.
  • Lockable front doors
    Protect IT equipment from unwanted access
  • Removable side panels
    Provides customers with easy accessibility to equipment.

NetShelter CX Features & Benefits

  • Plug and Play setup
    Fast and Easy set up
  • Toolless Rack Mounting Capabilities
    Server cases do not require additional tools to mount into NetShelter Enclosures, which allows the users to quickly and easily mount units in the rear of the enclosure.
  • Lockable front doors
    Protect IT equipment from unwanted access
  • Light oak veneer finish
    The enclosure blends discretely into almost any office environment.
  • Acoustic foam lining for noise dampening
    Superior noise reduction of installed IT equipment allowing the enclosure to be placed in a quiet environment.
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Nominal Output Voltage
    100V , 120V
  • Maximum Total Current Draw
    15
  • Output Connections
    (13) NEMA 5-15R (Battery Backup)

Input

  • Nominal Input Voltage
    100V , 120V
  • Input frequency
    50/60 Hz
  • Input Connections
    NEMA 5-15P
  • Input Power
    39.0Watts

Physical

  • Maximum Height
    39.96inches ( 1015mm , 101.5CM )
  • Maximum Width
    29.53inches ( 750mm , 75.0CM )
  • Maximum Depth
    44.49inches ( 1130mm , 113.0CM )
  • Rack Height
    18U
  • Net Weight
    288.81lbs. ( 131.0KG )
  • Shipping weight
    347.23lbs. ( 157.5KG )
  • Shipping Height
    49.21inches ( 1250mm , 125.0CM )
  • Shipping Width
    31.5inches ( 800mm , 80.0CM )
  • Shipping Depth
    47.24inches ( 1200mm , 120.0CM )
  • Color
    White
  • Maximum Mounting Depth
    34.65inches ( 880.0mm , 88.01CM )
  • Minimum Mounting Depth
    28.35inches
  • Units per Pallet
    1.0
  • Rack Width
    19"

Conformance

  • Approvals
    EIA 19 Inch, TAA compliance
  • Standard warranty
    2 year (manufacturer's defect)

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

691KB

Updated On

2017-02-07

Unpacking Sheet for the NetShelter CX Integrated Enclosure for the Office Environment
Brochure
Title
Size
Updated On
PDF

Size

67KB

Updated On

2017-02-07

NetShelter CX, solving problems for the Healthcare vertical
Title
Size
Updated On

Category

Sub-Category


APC Smart-UPS SRT 3000VA RM 208V to 120V 2U Step-Down Transformer

High density, double-conversion on-line power protection with scalable runtime

SRT3000RMXLT-5KTF
$3,275.00
Call for Availability
800-800-4272
Call for Availability  800-800-4272
APC Smart-UPS 750VA USB & Serial RM 1U 120V

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

SUA750RM1U
$529.00
APC Smart-UPS X 2000VA Rack/Tower LCD 100-127V with Network Card

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

SMX2000LVNC
$1,550.00
APC Smart-UPS SRT 3000VA RM 208V

High density, double-conversion on-line power protection with scalable runtime

SRT3000RMXLT
$2,625.00
APC KVM 2G, Enterprise Analog, 2 Local Users, 16 ports with Virtual Media

Manage multiple servers with just one keyboard, monitor and mouse.

KVM0216A
$1,075.00
AP6015A
$59.99
Horizontal Cable Organizer 1U

Cable management accessory to help eliminate cable stress and maintain a neat, organized cable layout within an enclosure or a rack.

AR8425A
$49.99
Horizontal Cable Manager, 2U x 6" Deep, Single-Sided with Cover

High density 2U, 6-in (150-mm) deep, horizontal cable manager with cover. Features cable tie-off and cable access slots in the backplate for front to back cable pass-through.

AR8606
$89.99
Horizontal Cable Manager, 3U x 6" Deep, Single-Sided with Cover

High density 3U, 6-in (150-mm) deep, horizontal cable manager with cover. Features cable access slots with pre-installed brush strips in the backplate for front to back cable pass-through.

AR8605
$129.99
APC Smart-UPS X 3000VA Short Depth Tower/Rack Convertible LCD 208V

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

SMX3000HVT
$1,625.00
Call for Availability
800-800-4272
Call for Availability  800-800-4272

Show results per page