NetShelter CX 18U Secure Soundproof Server Room in a Box Enclosure

Share:

NetShelter CX 18U Secure Soundproof Server Room in a Box Enclosure

AR4018A

Description: Specialized enclosures with integrated cooling, noise dampening, and power distribution for server and network applications in office environments.

Includes : Casters , Key(s) , Leveling feet , Rack Power Distribution Unit (PDU) , Side panels , Unpacking sheet

In stock
$3,850.00

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

AR4018AFeatures

NetShelter CX 18U Secure Soundproof Server Room in a Box Enclosure

Specialized enclosures with integrated cooling, noise dampening, and power distribution for server and network applications in office environments.

Includes : Casters , Key(s) , Leveling feet , Rack Power Distribution Unit (PDU) , Side panels , Unpacking sheet

  • Acoustic foam lining for noise dampening
    Superior noise reduction of installed IT equipment allowing the enclosure to be placed in a quiet environment.
  • Adjustable equipment mounting rails
    The equipment mounting rails, front and rear, are fully adjustable for various mounting depths, for rear-facing equipment mounting or additional clearance from the front door. Maximum rack depth 88 cm/34.6 in. Minimum rack depth 12 cm/4.7 in.
  • Dedicated rear cable access point
    The cable port has a capacity of up to 400 cables and is situated perfectly for ground or under-floor cabling.
  • Integrated heat removal
    High efficiency fan modules remove heat and eliminate the need to purchase a costly cooling unit for your IT equipment.
  • Integrated power distribution
    Provided with a rack power distribution unit servers and other equipment are ready for deployment.
  • Light oak veneer finish
    The enclosure blends discretely into almost any office environment.
  • Removable side panels
    Provides customers with easy accessibility to equipment.
  • Six vertical 0U accessory channels
    Provides multiple mounting locations for cable management accessories and rack PDUs without using critical equipment space.

NetShelter CXFeatures & Benefits

  • Lockable front doors
    Protect IT equipment from unwanted access
  • Plug and Play setup
    Fast and Easy set up
  • Acoustic foam lining for noise dampening
    Superior noise reduction of installed IT equipment allowing the enclosure to be placed in a quiet environment.
  • Toolless Rack Mounting Capabilities
    Server cases do not require additional tools to mount into NetShelter Enclosures, which allows the users to quickly and easily mount units in the rear of the enclosure.
  • Light oak veneer finish
    The enclosure blends discretely into almost any office environment.
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guatemala , Guyana , Honduras , Haiti , Jamaica , Japan , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Trinidad and Tobago , Taiwan , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Nominal Output Voltage
    100V , 120V
  • Overload Protection
    Yes
  • Maximum Total Current Draw
    15
  • Output Connections
    (13) NEMA 5-15R (Battery Backup)

Input

  • Nominal Input Voltage
    100V , 120V
  • Input frequency
    50/60 Hz
  • Input Connections
    NEMA 5-15P
  • Input Power
    39.0Watts

Physical

  • Maximum Height
    39.96inches ( 1015mm , 101.5CM )
  • Maximum Width
    29.53inches ( 750mm , 75.0CM )
  • Maximum Depth
    44.49inches ( 1130mm , 113.0CM )
  • Rack Height
    18U
  • Net Weight
    288.81lbs. ( 131.0KG )
  • Shipping weight
    347.23lbs. ( 157.5KG )
  • Shipping Height
    49.21inches ( 1250mm , 125.0CM )
  • Shipping Width
    31.5inches ( 800mm , 80.0CM )
  • Shipping Depth
    47.24inches ( 1200mm , 120.0CM )
  • Color
    Grey , Oak
  • Maximum Mounting Depth
    34.65inches ( 880.0mm , 88.01CM )
  • Minimum Mounting Depth
    28.35inches
  • Units per Pallet
    1.0
  • Rack Width
    19"

Environmental

  • Protection Class
    IP 44

Conformance

  • Approvals
    EIA 19 Inch, TAA compliance
  • Standard warranty
    2 year (manufacturer's defect)

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

691KB

Updated On

2017-02-07

Unpacking Sheet for the NetShelter CX Integrated Enclosure for the Office Environment
PDF

Size

958KB

Updated On

2017-02-07

Installation and Customization Manual
Brochure
Title
Size
Updated On
PDF

Size

489KB

Updated On

2017-11-28

Brochure Outlining the NetShelter CX Enclosures
PDF

Size

404KB

Updated On

2017-06-15

Performance Guide containing technical specifications on noise reduction, thermal, and airflow performance for the NetShelter CX enclosures.
PDF

Size

725KB

Updated On

2017-02-07

Brochure content in an easy to read/ quick ref format
PDF

Size

377KB

Updated On

2017-02-07

NetShelter CX, solving problems for the Education vertical
PDF

Size

541KB

Updated On

2017-02-07

APC NetShelter CX cabinets support quiet deployment of Cisco Catalyst 2960 switches directly into offices, doing away with the need for dedicated, air conditioned networking closets.
PDF

Size

357KB

Updated On

2017-02-07

NetShelter CX, Solving problems for small to medium businesses
PDF

Size

66KB

Updated On

2017-02-07

Full list of compatible Rack PDUs for the NetShelter CX enclosures
PDF

Size

357KB

Updated On

2017-02-07

NetShelter CX, solving problems for the Retail vertical
PDF

Size

67KB

Updated On

2017-02-07

NetShelter CX, solving problems for the Healthcare vertical
Agency Approvals
Title
Size
Updated On
PDF

Size

276KB

Updated On

2017-09-15

EAC Certificate
Stencils
Title
Size
Updated On
PDF

Size

165KB

Updated On

2017-02-07

Visio Stencils for all NetShelter CX Enclosures
Source

Size

165KB

Updated On

2017-02-07

Visio Stencils for all NetShelter CX Enclosures
Title
Size
Updated On
Racks and Enclosures, NetShelter CX

Category

Sub-Category


Rack PDU, Switched, 1U, 12A/208V, 10A/230V, (8)C13

Switched Rack Power Distribution Units (PDUs) provide advanced load monitoring combined with remote on/off switching control of individual outlets for power cycling, delayed power sequencing, and outlet use management.

AP7920B
$579.00
StruxureWare Data Center Expert Basic

StruxureWare Data Center Expert Basic scales up to 525 devices and 15 surveillance cameras.

AP9465
$3,500.00
APC Smart-UPS X 2200VA Rack/Tower LCD 200-240V

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

SMX2200HV
$1,450.00
APC Smart-UPS SRT 3000VA RM 120V Network Card

High density, double-conversion on-line power protection with scalable runtime

SRT3000RMXLA-NC
$3,050.00
Call for Availability
800-800-4272
Call for Availability  800-800-4272
Rack PDU, Basic, 0U/1U, 208V, 30A, (4) C19

Reliable rack power distribution

AP6031A
$149.99
NetBotz Rack Monitor 450 (with 120/240V Power Supply)

Supports up to 2 external camera pods, 2 sensor pods and up to 18 Universal Sensors.

NBRK0451
$1,875.00
Call for Availability
800-800-4272
Call for Availability  800-800-4272
NetShelter 2U Vent Panel for 2U Rack Fan Panel (ACF600)

Air distribution systems for power dense racks and low pressure areas

ACAC40001
$39.99
APC Smart-UPS X 3000VA Rack/Tower LCD 200-240V

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

SMX3000RMHV2U
$1,950.00
APC Smart-UPS 2200VA LCD RM 2U 120V with L5-20P

Reliable network power protection designed for deployment in retail and open access environments.

SMT2200R2X106
$1,300.00
AP6020A
$79.99

Show results per page