NetShelter CX 18U 750 mm Wide x 1130 mm Deep Enclosure Black Finish

NetShelter CX 18U 750 mm Wide x 1130 mm Deep Enclosure Black Finish

AR4018X429

Description: Specialized enclosures with integrated cooling, noise dampening, and power distribution for server and network applications in office environments.

Includes : Casters , Installation guide , Key(s) , Leveling feet , Rack Power Distribution Unit (PDU) , Side panels

NetShelter CX 18U 750 mm Wide x 1130 mm Deep Enclosure Black Finish

Specialized enclosures with integrated cooling, noise dampening, and power distribution for server and network applications in office environments.

Call for Availability
800-800-4272
Includes: Casters , Installation guide , Key(s) , Leveling feet , Rack Power Distribution Unit (PDU) , Side panels

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

AR4018X429Features

NetShelter CX 18U 750 mm Wide x 1130 mm Deep Enclosure Black Finish

  • Acoustic foam lining for noise dampening
    Superior noise reduction of installed IT equipment allowing the enclosure to be placed in a quiet environment.
  • Adjustable Front Vertical Mounting Rail
    The front mounting rails can be adjusted to allow for various mounting depths and to allow for additional clearance from the front door.
  • Dedicated rear cable access point
    The cable port has a capacity of up to 400 cables and is situated perfectly for ground or under-floor cabling.
  • Four vertical 0U accessory channels
    Provides multiple mounting locations for cable management accessories and rack PDUs without using critical equipment space.
  • Integrated heat removal
    High efficiency fan modules remove heat and eliminate the need to purchase a costly cooling unit for your IT equipment.
  • Integrated power distribution
    Provided with a rack power distribution unit servers and other equipment are ready for deployment.
  • Lockable front doors
    Protect IT equipment from unwanted access
  • Removable side panels
    Provides customers with easy accessibility to equipment.

NetShelter CXFeatures & Benefits

  • Lockable front doors
    Protect IT equipment from unwanted access
  • Plug and Play setup
    Fast and Easy set up
  • Acoustic foam lining for noise dampening
    Superior noise reduction of installed IT equipment allowing the enclosure to be placed in a quiet environment.
  • Toolless Rack Mounting Capabilities
    Server cases do not require additional tools to mount into NetShelter Enclosures, which allows the users to quickly and easily mount units in the rear of the enclosure.
  • Light oak veneer finish
    The enclosure blends discretely into almost any office environment.
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Nominal Output Voltage
    100V , 120V
  • Overload Protection
    Yes
  • Maximum Total Current Draw
    15
  • Output Connections
    (13) NEMA 5-15R (Battery Backup)

Input

  • Nominal Input Voltage
    100V , 120V
  • Input frequency
    50/60 Hz
  • Input Connections
    NEMA 5-15P
  • Input Power
    39.0Watts

Physical

  • Maximum Height
    39.96inches ( 1015mm , 101.5CM )
  • Maximum Width
    29.53inches ( 750mm , 75.0CM )
  • Maximum Depth
    44.49inches ( 1130mm , 113.0CM )
  • Rack Height
    18U
  • Net Weight
    288.81lbs. ( 131.0KG )
  • Shipping weight
    347.23lbs. ( 157.5KG )
  • Shipping Height
    49.21inches ( 1250mm , 125.0CM )
  • Shipping Width
    31.5inches ( 800mm , 80.0CM )
  • Shipping Depth
    47.24inches ( 1200mm , 120.0CM )
  • Color
    Black
  • Maximum Mounting Depth
    34.65inches ( 880.0mm , 88.01CM )
  • Minimum Mounting Depth
    28.35inches
  • Units per Pallet
    1.0
  • Rack Width
    19"

Conformance

  • Approvals
    EIA 19 Inch, TAA compliance
  • Standard warranty
    2 year (manufacturer's defect)

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

691KB

Updated On

2017-02-07

Unpacking Sheet for the NetShelter CX Integrated Enclosure for the Office Environment
Brochure
Title
Size
Updated On
PDF

Size

67KB

Updated On

2017-02-07

NetShelter CX, solving problems for the Healthcare vertical
Title
Size
Updated On

Category

Sub-Category


NetBotz Rack Monitor 570

Supports up to 4 external camera pods, 12 sensor pods and up to 78 Universal Sensors.

NBRK0570
$2,500.00
APC Smart-UPS SRT 6000VA RM with 208V to 120V 2U Step-Down Transformer

High density, double-conversion on-line power protection with scalable runtime

SRT6KRMXLT-5KTF
$5,450.00
Rack PDU, Metered, 1U, 12A/208V, 10A/230V, (8) C13

Metered rack Power Distribution Units (PDUs) provide real-time remote monitoring of connected loads. User-defined alarms warn of potential circuit overloads before critical IT failures occur.

AP7820B
$419.00
Rack PDU, Basic, Zero U, 15A, 100/120V, (14) 5-15

Reliable rack power distribution

AP9567
$189.99
Rack PDU, Basic, Zero U, 10A,230V, (15)C13

Reliable rack power distribution

AP9568
$189.99
Rack PDU, Metered, 1U, 20A, 120V, (8) 5-20

Metered rack Power Distribution Units (PDUs) provide real-time remote monitoring of connected loads. User-defined alarms warn of potential circuit overloads before critical IT failures occur.

AP7801B
$479.00
Rack PDU, Basic, 1U, 20A, 120V, (10)5-20; 5-20P

Reliable rack power distribution

AP9563
$159.99
Rack PDU, Basic, 1U, 20A, 120V, (10)5-20; L5-20P

Reliable rack power distribution

AP9564
$159.99
Rack PDU, Basic, 1U, 16A, 208/230V, (12)C13

Reliable rack power distribution

AP9565
$159.99
Rack PDU, Basic, 1U, 30A, 120V, (10)5-20

Reliable rack power distribution

AP9560
$259.99

Show results per page