NetShelter AV 42U 600mm Wide x 825mm Deep Enclosure with Sides and 10-32 Threaded Rails Black

Share:

NetShelter AV 42U 600mm Wide x 825mm Deep Enclosure with Sides and 10-32 Threaded Rails Black

AR3810

Description: Feature-rich enclosure specifically for the professional A/V market and optimized for cable management, power distribution, and airflow management.

Includes : Documentation CD , Installation guide , Key(s) , Keyed-alike doors and side panels , Leveling feet , Mounting hardware , Pre-installed casters , Side panels

In stock
$1,325.00

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

AR3810Features

NetShelter AV 42U 600mm Wide x 825mm Deep Enclosure with Sides and 10-32 Threaded Rails Black

Feature-rich enclosure specifically for the professional A/V market and optimized for cable management, power distribution, and airflow management.

Includes : Documentation CD , Installation guide , Key(s) , Keyed-alike doors and side panels , Leveling feet , Mounting hardware , Pre-installed casters , Side panels

Specialty EnclosuresFeatures & Benefits

Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Physical

  • Maximum Height
    78.4inches ( 1991mm , 199.1CM )
  • Maximum Width
    23.62inches ( 600mm , 60.0CM )
  • Maximum Depth
    32.48inches ( 825mm , 82.5CM )
  • Rack Height
    42U
  • Net Weight
    263.0lbs. ( 119.55KG )
  • Shipping weight
    294.0lbs. ( 133.64KG )
  • Shipping Height
    83.5inches ( 2121mm , 212.1CM )
  • Shipping Width
    29.5inches ( 749mm , 74.9CM )
  • Shipping Depth
    40.5inches ( 1029mm , 102.9CM )
  • Color
    Black
  • Maximum Mounting Depth
    26.73inches ( 679.0mm , 67.89CM )
  • Rack Width
    19"

Environmental

  • Protection Class
    IP 20

Conformance

  • Approvals
    UL 2416, UL 60950-1
  • Standard warranty
    5 year repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

1242KB

Updated On

2017-03-29

Quick Unpacking Instructions for NetShelter SX
PDF

Size

906KB

Updated On

2017-02-07

Includes enclosure unpacking and installation instructions, details for mounting equipment, specifications, and accessory information.
Brochure
Title
Size
Updated On
PDF

Size

283KB

Updated On

2017-02-07

Product brochure for the NetShelter AV Enclosures, Rack Cooling, and Rack Accessories
Agency Approvals
Title
Size
Updated On
PDF

Size

6507KB

Updated On

2017-11-30

NetShelter SX IT Cabinet in commercial and seismic racks OSHPD Application for Preapproval
PDF

Size

339KB

Updated On

2017-02-07

cULus approval for SX cabinets
Stencils
Title
Size
Updated On
PDF

Size

1445KB

Updated On

2017-02-07

Racks and Accessories
Source

Size

1445KB

Updated On

2017-02-07

Racks and Accessories
Environmental Profile
Title
Size
Updated On
PDF

Size

334KB

Updated On

2017-02-07

Product Environmental Profile (ePEP) for the Racks & Enclosures Range
PDF

Size

1131KB

Updated On

2017-02-07

End of Life Instruction (EoLI) for the Racks & Enclosures Product Range
Title
Size
Updated On
Racks and Enclosures, NetShelter SX
CAD Source File
1346KB
2017-02-07

BIM Models, Racks, NetShelter AV

Category

Sub-Category


AP6003A
$169.99
APC Smart-UPS SRT 8000VA RM 208V L630

High density, double-conversion on-line power protection with scalable runtime

SRT8KRMXLT30
$6,350.00
APC Smart-UPS SC 450VA 120V - 1U Rackmount/Tower

APC Smart-UPS SC is ideal for small and medium businesses looking to protect networking equipment and point-of-sale (POS) devices from power disturbances and outages. The Smart-UPS SC features network grade protection, hot swap batteries, and built-in data line protection for worry free uninterruptible power protection for increased availability. Built on the same standards as the award-winning Smart-UPS, Smart-UPS SC provides the basic features and manageability needed to protect entry-level applications

SC450RM1U
$189.99
Rack PDU, Switched, 1U, 20A, 120V, (8)5-20

Switched Rack Power Distribution Units (PDUs) provide advanced load monitoring combined with remote on/off switching control of individual outlets for power cycling, delayed power sequencing, and outlet use management.

AP7901B
$659.00
Rack PDU, Switched, 1U, 16A, 208/230V, (8)C13

Switched Rack Power Distribution Units (PDUs) provide advanced load monitoring combined with remote on/off switching control of individual outlets for power cycling, delayed power sequencing, and outlet use management.

AP7921B
$659.00
APC Smart-UPS SRT 10kVA RM with two 208V to 120V 2U 5kVA Step-Down Transformers

High density, double-conversion on-line power protection with scalable runtime

SRT10KRMXLT-5KTF2
$8,300.00
Call for Availability
800-800-4272
Call for Availability  800-800-4272
Rack PDU, Switched, 2U, 30A, 208V, (16)C13

Switched Rack Power Distribution Units (PDUs) provide advanced load monitoring combined with remote on/off switching control of individual outlets for power cycling, delayed power sequencing, and outlet use management.

AP7911B
$909.00
Cable Management Rings (Qty. 5 Large and 5 Small Rings)

Cable management accessory to help eliminate cable stress and maintain a neat, organized cable layout within an enclosure or a rack.

AR8113A
$59.99
Rack PDU, Basic, 1U, 30A, 208V, (4) C19s

Reliable rack power distribution

AP9570
$259.99
Rack PDU, Basic, Zero U, 16A, 208/230V, (15) C13

Reliable rack power distribution

AP9572
$229.99

Show results per page