NetShelter AV 42U 600mm Wide x 825mm Deep Enclosure 10-32 Threaded Rails No Sides/Roof/Doors Black

Share:

NetShelter AV 42U 600mm Wide x 825mm Deep Enclosure 10-32 Threaded Rails No Sides/Roof/Doors Black

AR3812

Description: Feature-rich enclosure specifically for the professional A/V market and optimized for cable management, power distribution, and airflow management.

Includes : Baying hardware , Documentation CD , Installation guide , Leveling feet , Mounting hardware , Pre-installed casters

Out of stock
$939.00
Call for Availability
800-800-4272

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

Specialty EnclosuresFeatures & Benefits

Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Physical

  • Maximum Height
    78.39inches ( 1991mm , 199.1CM )
  • Maximum Width
    23.62inches ( 600mm , 60.0CM )
  • Maximum Depth
    31.75inches ( 806mm , 80.6CM )
  • Rack Height
    42U
  • Net Weight
    151.0lbs. ( 68.64KG )
  • Shipping weight
    182.0lbs. ( 82.73KG )
  • Shipping Height
    83.5inches ( 2121mm , 212.1CM )
  • Shipping Width
    29.5inches ( 749mm , 74.9CM )
  • Shipping Depth
    40.5inches ( 1029mm , 102.9CM )
  • Color
    Black
  • Maximum Mounting Depth
    26.73inches ( 679.0mm , 67.89CM )
  • Rack Width
    19"

Environmental

  • Protection Class
    IP 20

Conformance

  • Approvals
    UL 2416, UL 60950-1
  • Standard warranty
    5 year repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

1242KB

Updated On

2017-03-29

Quick Unpacking Instructions for NetShelter SX
PDF

Size

906KB

Updated On

2017-02-07

Includes enclosure unpacking and installation instructions, details for mounting equipment, specifications, and accessory information.
Brochure
Title
Size
Updated On
PDF

Size

283KB

Updated On

2017-02-07

Product brochure for the NetShelter AV Enclosures, Rack Cooling, and Rack Accessories
Agency Approvals
Title
Size
Updated On
PDF

Size

6507KB

Updated On

2017-11-30

NetShelter SX IT Cabinet in commercial and seismic racks OSHPD Application for Preapproval
PDF

Size

339KB

Updated On

2017-02-07

cULus approval for SX cabinets
Stencils
Title
Size
Updated On
Source

Size

814KB

Updated On

2017-02-07

Racks and Accessories
PDF

Size

814KB

Updated On

2017-02-07

Racks and Accessories
Environmental Profile
Title
Size
Updated On
PDF

Size

334KB

Updated On

2017-02-07

Product Environmental Profile (ePEP) for the Racks & Enclosures Range
PDF

Size

1131KB

Updated On

2017-02-07

End of Life Instruction (EoLI) for the Racks & Enclosures Product Range

Category

Sub-Category


Rack PDU, Basic, Zero U, 20A, 120V, (24)5-20

Reliable rack power distribution

AP7530
$279.99
APC Smart-UPS X 2000VA Rack/Tower LCD 100-127V with Network Card

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

SMX2000LVNC
$1,550.00
Call for Availability
800-800-4272
Call for Availability  800-800-4272
APC KVM 2G, Enterprise Digital/IP, 2 Remote Users, 1 Local User, 16 ports with Virtual Media

Manage multiple servers with just one keyboard, monitor and mouse.

KVM2116P
$3,375.00
RACK PDU 2G, METERED, ZEROU, 30A, 200/208V, (36) C13 & (6) C19

APC Metered Rack Power Distribution Units (PDUs) provide active metering to enable energy optimization and circuit protection. User-defined alarm thresholds mitigate risk with real-time local and remote alerts to warn of potential circuit overloads. Metered Rack PDUs provide power utilization data to allow Data Center Managers to make informed decisions on load balancing and right sizing IT environments to lower total cost of ownership. Metered Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and ultra low profile circuit breakers. Users can access and configure Metered Rack PDUs through secure Web, SNMP, or Telnet Interfaces which are complimented by APC Centralized Management platforms using InfraStruxure Central, Operations, Capacity, and Energy Efficiency.

AP8841
$609.00
Rack PDU 2G, Metered by Outlet with Switching, ZeroU, 30A, 200/208V, (21) C13 & (3) C19

APC Metered by Outlet with Switching Rack Power Distribution Units (PDUs) enable advanced, user-customizable power control and individual outlet power metering. Remote outlet level controls allow power on/off functionality for power recycling to reboot locked-up equipment and to avoid unauthorized use of individual outlets. Power sequencing delays allow users to define the order in which to power up or down attached equipment. Avoid circuit overload during power recovery and extend uptime of critical equipment by prioritizing the load shedding. Current metering provides real-time remote monitoring of connected loads. Switched Rack PDUs include real power monitoring, a temperature/humidity sensor port, and locking IEC receptacles. User-defined alarms warn of potential circuit overloads before critical IT failures occur. Users can access, configure, and control Switched rack PDUs through secure Web, SNMP, or Telnet Interfaces and is complimented by APC Centralized Management platforms using InfraStruxure Central, Capacity Manager and Change Manager.

AP8641
$1,500.00
Rack ATS, 120V, 30A, L5-30P in, (16) 5-20R out

Provides redundant rack mount power to single-corded equipment.

AP4453
$1,325.00
RACK ATS, 120V, 20A, L5-20 IN, (10) 5-20R OUT

Provides redundant rack mount power to single-corded equipment.

AP4452
$979.00
APC Smart-UPS RT 20KVA RM 208V, 208V/120V 5KVA Step down Transformer

High density, double-conversion on-line power protection with scalable runtime

SURT20KRMXLT-TF5
$14,600.00
Rack ATS, 100/120V, 15A, 5-15 in, (10) 5-15R out

Provides redundant rack mount power to single-corded equipment.

AP4450
$879.00
Call for Availability
800-800-4272
Call for Availability  800-800-4272
Horizontal Cable Manager, 1U x 4" Deep, Single-Sided with Cover

Horizontal cable management accessory to organize data cable layout within an enclosure or a rack.

AR8602A
$69.99

Show results per page