NetShelter AV 24U 600mm Wide x 825mm Deep Enclosure with Sides and 10-32 Threaded Rails Black

Share:

NetShelter AV 24U 600mm Wide x 825mm Deep Enclosure with Sides and 10-32 Threaded Rails Black

AR3814

Description: Feature-rich enclosure specifically for the professional A/V market and optimized for cable management, power distribution, and airflow management.

Includes : Baying hardware , Documentation CD , Key(s) , Keyed-alike doors and side panels , Leveling feet , Mounting hardware , Pre-installed casters , Side panels

In stock
$1,200.00

AR3814 Features

NetShelter AV 24U 600mm Wide x 825mm Deep Enclosure with Sides and 10-32 Threaded Rails Black

Feature-rich enclosure specifically for the professional A/V market and optimized for cable management, power distribution, and airflow management.

Includes : Baying hardware , Documentation CD , Key(s) , Keyed-alike doors and side panels , Leveling feet , Mounting hardware , Pre-installed casters , Side panels

Specialty Enclosures Features & Benefits

Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Physical

  • Maximum Height
    47.19inches ( 1199mm , 119.9CM )
  • Maximum Width
    23.62inches ( 600mm , 60.0CM )
  • Maximum Depth
    32.48inches ( 825mm , 82.5CM )
  • Rack Height
    24U
  • Net Weight
    180.0lbs. ( 81.82KG )
  • Shipping weight
    209.0lbs. ( 95.0KG )
  • Shipping Height
    52.25inches ( 1327mm , 132.7CM )
  • Shipping Width
    29.5inches ( 749mm , 74.9CM )
  • Shipping Depth
    40.5inches ( 1029mm , 102.9CM )
  • Color
    Black
  • Maximum Mounting Depth
    27.64inches ( 702.0mm , 70.21CM )
  • Rack Width
    19"

Environmental

  • Protection Class
    IP 20

Conformance

  • Approvals
    UL 2416, UL 60950-1
  • Standard warranty
    5 year repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

1100KB

Updated On

2018-08-14

Includes unpacking instructions, enclosure installation instructions, details for mounting equipment, specifications, and accessory information.
PDF

Size

1242KB

Updated On

2018-06-11

Quick Unpacking Instructions for NetShelter SX
Brochure
Title
Size
Updated On
PDF

Size

283KB

Updated On

2017-02-07

Product brochure for the NetShelter AV Enclosures, Rack Cooling, and Rack Accessories
Agency Approvals
Title
Size
Updated On
PDF

Size

6507KB

Updated On

2018-06-14

NetShelter SX IT Cabinet in commercial and seismic racks OSHPD Application for Preapproval
PDF

Size

339KB

Updated On

2018-06-14

cULus approval for SX cabinets
Stencils
Title
Size
Updated On
PDF

Size

364KB

Updated On

2017-02-07

Racks and Accessories
Source

Size

364KB

Updated On

2017-02-07

Racks and Accessories
Environmental Profile
Title
Size
Updated On
PDF

Size

334KB

Updated On

2018-07-17

Product Environmental Profile (ePEP) for the Racks & Enclosures Range
PDF

Size

1131KB

Updated On

2018-07-17

End of Life Instruction (EoLI) for the Racks & Enclosures Product Range

Category

Sub-Category


Grommet, Edge Protection for NetShelter and Accessories, PVC, Length-4m

Comprehensive selection of accessories designed to organize power or data cables within a rack or enclosure.

NetBotz Room Monitor 355 (without PoE Injector)

Features integrated camera and sensors (temperature, humdity, airflow, dewpoint, camera motion). Supports up to 4 Universal Sensors.

APC Smart-UPS X 3000VA Rack/Tower LCD 100-127V

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

SMX3000RMLV2U
$1,700.00
APC KVM Console Extender

Extends local access to your Multi-Platform Analog KVM console (AP5201, AP5202) up to 500 feet/152 meters.

AP5203
$289.99
APC Smart-UPS X 2000VA Rack/Tower LCD 100-127V with Network Card

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

AP6015A
$59.99
APC 16 Port Multi-Platform Analog KVM

Manage multiple servers with just one keyboard, monitor and mouse.

AP5202
$929.00
NETSHELTER SX HIGH SEISMIC REGION & OSHPD BOLT-DOWN KIT

Accessories to aid in the installation of rack mount IT equipment and to secure racks into position within an enclosure.

APC Smart-UPS SRT 10kVA RM with two 208V to 120V 2U 5kVA Step-Down Transformers

High density, double-conversion on-line power protection with scalable runtime


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product