NetShelter 2U Vent Panel with Temperature Display for 2U Rack Fan Panel (ACF600) - APC - United States

NetShelter 2U Vent Panel with Temperature Display for 2U Rack Fan Panel (ACF600)

Share:

NetShelter 2U Vent Panel with Temperature Display for 2U Rack Fan Panel (ACF600)

ACAC40000

Description: Air distribution systems for power dense racks and low pressure areas

Includes : Installation guide

Out of stock
$79.99
Call for Availability
800-800-4272

ACAC40000Features

NetShelter 2U Vent Panel with Temperature Display for 2U Rack Fan Panel (ACF600)

  • Temperature Display
    Monitors and displays temperature to prevent overheating.
  • Vented Panel
    Enables proper airflow patterns throughout the NetShelter AV enclosure.

Rack Air DistributionFeatures & Benefits

  • Increases Airflow
    Provides proper intake temperatures, increasing equipment life.
  • Easy to install
    Innovative design allows for fast, easy installation by almost anybody.
Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Physical

  • Maximum Height
    3.5inches ( 89mm , 8.9CM )
  • Maximum Width
    19.0inches ( 483mm , 48.3CM )
  • Maximum Depth
    0.06inches ( 1mm , 0.15CM )
  • Net Weight
    0.75lbs. ( 0.34KG )
  • Shipping weight
    1.36lbs. ( 0.62KG )
  • Shipping Height
    4.0inches ( 101mm , 10.16CM )
  • Shipping Width
    20.75inches ( 527mm , 52.705CM )
  • Shipping Depth
    4.0inches ( 101mm , 10.16CM )
  • Color
    Black

Conformance

  • Standard warranty
    1 year repair or replace

Sustainable Offer Status

  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

402KB

Updated On

2016-12-16

Installation instructions for the 2U Rack Fan Panel, Temperature Controller, and Vent Panels.
Title
Size
Updated On