NetShelter 2U Rack Fan Panel - APC - United States

NetShelter 2U Rack Fan Panel

Share:

NetShelter 2U Rack Fan Panel

ACF600

Description: Air distribution systems for power dense racks and low pressure areas

Includes : Installation guide

In stock
$189.99

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

ACF600Features

NetShelter 2U Rack Fan Panel

Air distribution systems for power dense racks and low pressure areas

Includes : Installation guide

  • Fault-tolerant fan system
    In the event of a fan failure, the remaining fan(s) will continue to operate.
  • Increases Airflow
    Provides proper intake temperatures, increasing equipment life.
  • Variable Speed Control
    Controls fan speed based on temperature with selectable set points.

Rack Air DistributionFeatures & Benefits

  • Increases Airflow
    Provides proper intake temperatures, increasing equipment life.
  • Easy to install
    Innovative design allows for fast, easy installation by almost anybody.
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Input

  • Input frequency
    60 Hz
  • Input Connections
    NEMA 1-15P
  • Number of Power Cords
    1

Physical

  • Maximum Height
    3.5inches ( 89mm , 8.9CM )
  • Maximum Width
    19.0inches ( 483mm , 48.3CM )
  • Maximum Depth
    5.0inches ( 127mm , 12.7CM )
  • Rack Height
    2U
  • Net Weight
    2.42lbs. ( 1.1KG )
  • Shipping weight
    2.97lbs. ( 1.35KG )
  • Shipping Height
    5.25inches ( 133mm , 13.335CM )
  • Shipping Width
    20.75inches ( 527mm , 52.705CM )
  • Shipping Depth
    5.25inches ( 133mm , 13.335CM )

Environmental

  • Audible noise at 1 meter from surface of unit
    32.0dBA

Conformance

  • Standard warranty
    1 year repair or replace

Sustainable Offer Status

  • REACH
    REACH: Contains No SVHCs

General

  • Air Flow
    135.0CFM ( 63.72lps )
Manuals and Warranties
Title
Size
Updated On
PDF

Size

402KB

Updated On

2016-12-16

Installation instructions for the 2U Rack Fan Panel, Temperature Controller, and Vent Panels.
Title
Size
Updated On

Category

Sub-Category


APC 8 Port Multi-Platform Analog KVM

Manage multiple servers with just one keyboard, monitor and mouse.

AP5201
$659.00
APC 16 Port Multi-Platform Analog KVM

Manage multiple servers with just one keyboard, monitor and mouse.

AP5202
$929.00
Fixed Shelf 50lbs/22.7kg Black

Cantilever fixed shelf to enable the mounting of a monitor or other equipment into the rack environment.

AR8105BLK
$69.99
Rack PDU 2G, Metered, ZeroU, 30A, 100-120/200-240V, (16) 5-20R (12) C13 (2) C19

APC Metered Rack Power Distribution Units (PDUs) provide active metering to enable energy optimization and circuit protection. User-defined alarm thresholds mitigate risk with real-time local and remote alerts to warn of potential circuit overloads. Metered Rack PDUs provide power utilization data to allow Data Center Managers to make informed decisions on load balancing and right sizing IT environments to lower total cost of ownership. Metered Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and ultra low profile circuit breakers. Users can access and configure Metered Rack PDUs through secure Web, SNMP, or Telnet Interfaces which are complimented by APC Centralized Management platforms using InfraStruxure Central, Operations, Capacity, and Energy Efficiency.

AP8870
$679.00
NetShelter 2U Vent Panel for 2U Rack Fan Panel (ACF600)

Air distribution systems for power dense racks and low pressure areas

ACAC40001
$39.99
Rack PDU, Switched, 1U, 15A, 100/120V, (8)5-15

Switched Rack Power Distribution Units (PDUs) provide advanced load monitoring combined with remote on/off switching control of individual outlets for power cycling, delayed power sequencing, and outlet use management.

AP7900B
$579.00
NetShelter 2U Vent Panel with Temperature Display for 2U Rack Fan Panel (ACF600)

Air distribution systems for power dense racks and low pressure areas

ACAC40000
$79.99
Horizontal Cable Manager, 3U x 6" Deep, Single-Sided with Cover

High density 3U, 6-in (150-mm) deep, horizontal cable manager with cover. Features cable access slots with pre-installed brush strips in the backplate for front to back cable pass-through.

AR8605
$129.99
Horizontal Cable Manager, 2U x 6" Deep, Single-Sided with Cover

High density 2U, 6-in (150-mm) deep, horizontal cable manager with cover. Features cable tie-off and cable access slots in the backplate for front to back cable pass-through.

AR8606
$89.99
APC Service Bypass Panel- 200/208/240V; 50A; MBB; L6-30P/HW input; (1) L6-30R (2) L6-20R output

Extremely reliable service bypass panels designed for APC InfraStruXure® Type A, Smart-UPS, and Symmetra UPS products.

SBP6KRMT2U
$729.00
Call for Availability
800-800-4272
Call for Availability  800-800-4272

Show results per page