NetBotz Temperature Sensor - 32 in. (used with NetBotz Wireless Sensor Pod 180)

Share:

NetBotz Temperature Sensor - 32 in. (used with NetBotz Wireless Sensor Pod 180)

NBES0311

Description: Universal sensor that monitors temperature in your Data Center or Network Closet.

Includes : Installation guide , Temperature Sensor

In stock
$89.99

NBES0311Features

NetBotz Temperature Sensor - 32 in. (used with NetBotz Wireless Sensor Pod 180)

Universal sensor that monitors temperature in your Data Center or Network Closet.

Includes : Installation guide , Temperature Sensor

  • Temperature monitoring
    Changes in temperature are reported via the user interface or e-mail.

NetBotz SensorsFeatures & Benefits

  • Optional sensors
    Add sensors to compatible NetBotz Appliances for monitoring temperature, humidity, fluid, vibration, dust particles, etc.
  • Low profile sensors
    Small sensors allow for placement flexibility.
  • Unique identifiers
    Customize each sensor with a differentiating name and location.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brunei , Bolivia , Brazil , Bahamas , Bhutan , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Japan , Kenya , Cambodia , Saint Kitts And Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , TP , Turkey , Trinidad and Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Net Weight
    0.05lbs. ( 0.02KG )
  • Shipping weight
    0.1lbs. ( 0.05KG )
  • Shipping Height
    0.5inches ( 13mm , 1.3CM )
  • Shipping Width
    9.0inches ( 229mm , 22.9CM )
  • Shipping Depth
    5.5inches ( 140mm , 14.0CM )

Environmental

  • Operating Temperature
    32 - 131 °F ( 0 - 55 °C )
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-10000ft ( 0-3000meters )
  • Storage Temperature
    -15 - 65 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-50000ft ( 0-15000meters )

Conformance

  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

123KB

Updated On

2017-02-16

Installation Instructions for the NBES0311 Temperature Sensor.
Title
Size
Updated On