Share:

NetBotz Advanced Software Pack #1

NBWN0005

Description: Enhances user interface functionality. Compatible with select NetBotz appliances.
In stock
$109.99

NBWN0005 Features

NetBotz Advanced Software Pack #1

Enhances user interface functionality. Compatible with select NetBotz appliances.

  • Enhanced software functionality
    Features two-way audio, audio recording and playback, digitally signed video recordings, camera masking, IP filtering, unlimited usernames, and five levels of user privileges.

Software for NetBotz Appliances Features & Benefits

Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brunei , Bolivia , Brazil , Bhutan , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Georgia , Ghana , Gibraltar , Gambia , Guinea , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Japan , Kenya , Cambodia , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Macedonia , Mali , Myanmar , Mongolia , Mauritania , Malta , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Trinidad and Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Venezuela , U.S. Virgin Islands , Vietnam , XF , Yemen , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Maximum Height
    8.5inches ( 216mm , 21.6CM )
  • Maximum Width
    11.0inches ( 279mm , 27.9CM )
  • Maximum Depth
    0.01inches ( 0mm , 0.0CM )
  • Net Weight
    0.2lbs. ( 0.09KG )
  • Shipping weight
    1.0lbs. ( 0.45KG )
  • Shipping Height
    9.0inches ( 229mm , 22.9CM )
  • Shipping Width
    12.0inches ( 305mm , 30.5CM )
  • Shipping Depth
    0.25inches ( 6mm , 0.6CM )
Title
Size
Updated On

Firmware Upgrades

Software for NetBotz Appliances
Part Number
Updated On

Software for NetBotz Appliances

NetBotz Device Monitoring (Five Nodes) Pack

Compatible With: Windows 2000 , WinNT/Intel

Part Number

NBWN0006

Updated On

2002-01-15

Category

Sub-Category


NetBotz Device Monitoring (Five Nodes) Pack

Enables select NetBotz Appliances to monitor SNMP/IPMI capable devices.

NBWN0006
$309.99
NetBotz Advanced Software Pack #1

Enhances user interface functionality. Compatible with select NetBotz appliances.

NBWN0005
$109.99

Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product