NetBotz 125kHz Rack Access Control

Share:

NetBotz 125kHz Rack Access Control

NBACS125

Description: Network appliances enabling remote and local access control for your NetShelter SX enclosures.

Includes : Cable ties , Door sensor , Installation guide , Lock handles , Proximity card , Proximity reader , Rack Mounting brackets , User Manual

$1,275.00

NBACS125Features

NetBotz 125kHz Rack Access Control

Network appliances enabling remote and local access control for your NetShelter SX enclosures.

Includes : Cable ties , Door sensor , Installation guide , Lock handles , Proximity card , Proximity reader , Rack Mounting brackets , User Manual

  • Access monitoring
    Detect access by unauthorized personnel via door switch.
  • Data logging
    Identify problematic trends before they escalate or export the data log for analysis.
  • Door contact
    Enables a NetBotz appliance to detect the act of opening a door, which triggers surveillence recording.
  • Flexible Alert Policies
    Identify problematic trends before they escalate or export the data log for analysis.
  • Forced Entry Alarm
    Alarm administrators based on a forced entry into a rack.
  • Proximity Card User Registration
    Register proximity cards to specific people.
  • Rack mountable
    Includes horizontal, vertical and toolless-mount capabilities.

NetBotz Access ControlFeatures & Benefits

  • Event logging
    Pinpoint the timing and sequence of events leading up to an incident with the event log.
  • User Access Scheduling
    Grant equipment access for specific times for each proximity card configured.
  • Proximity Card Access
    Grant authorized people access to equipment through proximity card authentication.
  • Read-only access
    Share access without risking unauthorized configuration changes.
  • Password security
    User-selectable password protection prevents unauthorized access, authorized against LDAP and Active Directory servers.
  • Browser accessible
    View the user interface with a browser. Gives quick access from anywhere on the network without the need to install software.
  • Integrates with StruxureWare Data Center Expert
    An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
  • Master Key Override
    Override electronic access with a hard key for power outages and maintenance.
  • Telnet management
    Provides a simple telnet session or SSH for remote battery management access.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brunei , Bolivia , Brazil , Bahamas , Bhutan , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Japan , Kenya , Cambodia , Saint Kitts And Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Qatar , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Trinidad and Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Maximum Height
    11.98inches ( 304mm , 30.42CM )
  • Maximum Width
    24.2inches ( 614mm , 61.48CM )
  • Maximum Depth
    9.69inches ( 246mm , 24.62CM )
  • Rack Height
    1U
  • Net Weight
    4.48lbs. ( 2.03KG )
  • Shipping weight
    5.4lbs. ( 2.45KG )
  • Shipping Height
    7.63inches ( 193mm , 19.37CM )
  • Shipping Width
    35.59inches ( 904mm , 90.4CM )
  • Shipping Depth
    20.83inches ( 529mm , 52.9CM )

Environmental

  • Operating Temperature
    32 - 113 °F ( 0 - 45 °C )
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-10000ft ( 0-3000meters )
  • Storage Temperature
    -15 - 65 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-50000ft ( 0-15000meters )

Sustainable Offer Status

  • Battery Directive
    Compliant
  • Battery Notes
    ts_Battery_Notes

General

  • Type of Camera Pods Supported
    Rack Sensor Pod 150
  • Type of External Sensors Supported
    Door Contact, Dry Contact, Humidity, Smoke, Fluid Spot Leak, Temperature, Vibration
  • Number of Additional Camera Pods
    6.0
  • Sensor Temperature Range
    15°C to 50°C (32°F to 122°F) +/- 1°C (1.8°F) °F
Manuals and Warranties
Title
Size
Updated On
PDF

Size

419KB

Updated On

2017-11-29

Configuration; Customization
PDF

Size

766KB

Updated On

2017-11-29

Includes physical description, inventory list, installation procedures, network configuration procedures, specifications, warranty details.
PDF

Size

483KB

Updated On

2017-11-29

Release notes for the NetBotz Rack Monitor 250 firmware version 6.5.0
Brochure
Title
Size
Updated On
PDF

Size

615KB

Updated On

2017-11-02

Product brochure detailing the NetBotz 250 benefits and options.
Title
Size
Updated On