Micro DC 24U SX, 3KVA, 120V

Share:

Micro DC 24U SX, 3KVA, 120V

MDC24SX3KVAT

Description: A pre-assembled Micro Data Center includes: shock packaged rack, two UPS, two switched rack PDUs, NetBotz 250 with rack access handles, one temperature/humidity probe, blanking panels, and brush strip.
Out of stock
$8,650.00
Call for Availability
800-800-4272

Micro Data CentersFeatures & Benefits

  • Simple and Fast Deployment
    Prefabricated Data Center Modules arrive on site ready to deploy which significantly reduces installation time and cost.
  • Pre-engineered and Factory Assembled
    Prefabricated Modules are designed and built to precise specifications in a controlled factory environment and utilize DCIM software which results in improved reliability and a more predictably performing data center.
  • Enclosure designed for harsh environments
    Prefabricated modules can support IT needs in applications such as mining, oil and gas, industrial factories, military operations, and regions with high heat and humidity.
Product Distribution
Product Distribution

Canada , Mexico , United States

Print Technical Specification

Physical

  • Maximum Height
    47.19inches ( 1199mm , 119.9CM )
  • Maximum Width
    23.62inches ( 600mm , 60.0CM )
  • Maximum Depth
    42.13inches ( 1070mm , 107.0CM )
  • Rack Height
    24U
  • Net Weight
    420.0lbs. ( 190.51KG )
  • Shipping weight
    570.0lbs. ( 258.55KG )
  • Shipping Height
    53.15inches ( 1350mm , 135.0CM )
  • Shipping Width
    35.4inches ( 899mm , 89.9CM )
  • Shipping Depth
    48.0inches ( 1219mm , 121.9CM )
  • Maximum Mounting Depth
    36.02inches ( 915.0mm , 91.49CM )
  • Minimum Mounting Depth
    7.52inches
  • Front Door
    16.0gauge
  • Vertical Posts
    16.0gauge
  • Rear Door
    18.0gauge
  • Roof
    18.0gauge
  • Side Panels
    18.0gauge
Manuals and Warranties
Title
Size
Updated On
PDF

Size

480KB

Updated On

2017-06-26

Unpacking sheet for the NetShelter SX 24 U 1250-lb Rated Packaging
Brochure
Title
Size
Updated On
PDF

Size

661KB

Updated On

2017-11-24

Micro Data Center Xpress solutions from APC by Schneider Electric are Certified, Compatible, Secure, and Manageable. They simplify physical infrastructure deployment in Edge environments, making it fast, easy, and cost effective.
PDF

Size

199KB

Updated On

2017-06-26

Edge computing brings bandwidth intensive content and latency-sensitive applications closer to the user or data source.
Title
Size
Updated On
Micro Data Centers
CAD Source File
4666KB
2017-06-26