MGE Remote Power Management Module Single-Source

Share:

MGE Remote Power Management Module Single-Source

PMR1S

Description: Remote Power Management Modules (RPMMs) offer a proven solution for expanding the panel-based room power distribution systems of data centers of all sizes, from small to very large. With up to 42 poles per panel board, and either two or four panel boards per enclosure, one RPMM can add up to 168 output breakers to the system. The RPMM can be installed in a back-to-back or side-to-side configuration. Spacious input and output cable access, top or bottom cable entry, and efficient cable management simplify the setup process. The RPMM is custom-configurable to meet the needs of unique installation sites and is factory-assembled for quality assurance. With these features, the RPMM is a highly reliable solution for expanding the Power Management Module power distribution system.

Includes : Installation guide , User Manual

MGE Remote Power Management Module Single-Source

Remote Power Management Modules (RPMMs) offer a proven solution for expanding the panel-based room power distribution systems of data centers of all sizes, from small to very large. With up to 42 poles per panel board, and either two or four panel boards per enclosure, one RPMM can add up to 168 output breakers to the system. The RPMM can be installed in a back-to-back or side-to-side configuration. Spacious input and output cable access, top or bottom cable entry, and efficient cable management simplify the setup process. The RPMM is custom-configurable to meet the needs of unique installation sites and is factory-assembled for quality assurance. With these features, the RPMM is a highly reliable solution for expanding the Power Management Module power distribution system.

Call for Availability
800-800-4272
Includes: Installation guide , User Manual

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

PMR1S Features

MGE Remote Power Management Module Single-Source

  • UPS compatible
    Uniquely designed to accept input power from any single phase, 120V power source such as a UPS, solar panel or other alternative energy power inputs.

Cabinet Power Distribution Features & Benefits

  • Front-access servicing
    Simplifies installation and UPS maintenance while minimizing space requirements.
  • Pretested breakers
    All breakers are pretested at the factory, enhancing reliability.
  • LCD graphics display
    Text and mimic diagrams that display modes of operation, system parameters and alarms.
  • Efficient cable management
    Organizes the routing of cables, which simplifies maintenance or future expansion.
  • Multiple distribution options
    Superior design flexibility enables a wide range of customer requirements to be addressed.
  • Ease of expansion
    Remote Power Management Modules provide an option to expand power distribution capability as power demands increase.
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , French Guiana , Guadeloupe , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Saint Lucia , Madagascar , Martinique , Mauritius , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , Reunion , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Mayotte

Print Technical Specification

Output

  • Nominal Output Voltage
    120V , 208V 3PH
  • Maximum Total Current Draw
    310

Input

  • Nominal Input Voltage
    120V , 208V 3PH
  • Input frequency
    60 Hz
  • Input Connections
    Hard Wire 5-wire (3PH + N + G)
  • Maximum Input Current
    310A
  • Maximum Line Current
    310A

Physical

  • Maximum Height
    72.21inches ( 1834mm , 183.4CM )
  • Maximum Width
    57.5inches ( 1460mm , 146.0CM )
  • Maximum Depth
    13.98inches ( 355mm , 35.5CM )
  • Net Weight
    470.0lbs. ( 213.64KG )
  • Shipping weight
    470.0lbs. ( 213.64KG )
  • Shipping Height
    72.21inches ( 1834mm , 183.4CM )
  • Shipping Width
    57.5inches ( 1460mm , 146.0CM )
  • Shipping Depth
    13.98inches ( 355mm , 35.5CM )
  • Color
    Beige

Environmental

  • Operating Temperature
    14 - 104 °F ( -10 - 40 °C )
  • Operating Relative Humidity
    10 - 90 %
  • Operating Elevation
    0-3333ft ( 0-999.9meters )
  • Storage Temperature
    -40 - 60 °C
  • Storage Relative Humidity
    10 - 90 %
  • Storage Elevation
    0-30000ft ( 0-9000meters )

Conformance

  • Approvals
    CSA 22.2 No. 950, UL Listed
  • Standard warranty
    1 year repair or replace
Manuals and Warranties
Title
Size
Updated On
PDF

Size

683KB

Updated On

2017-02-13

Operation manual
PDF

Size

1518KB

Updated On

2017-02-13

Installation Manual
Brochure
Title
Size
Updated On
PDF

Size

272KB

Updated On

2017-02-15

Brochure for MGE RPMM displaying features and specifications
Bid Spec
Title
Size
Updated On
Source ZIP

Size

74KB

Updated On

2017-03-03

Guide Specification
PDF

Size

86KB

Updated On

2017-03-03

Guide Specification
Title
Size
Updated On
MGE Power Management Module, Mechanicals
CAD Source File
1743KB
2017-02-13

PDF
473KB
2017-02-13

CAD Source File
2099KB
2017-02-13

PDF
499KB
2017-02-13

CAD Source File
2643KB
2017-02-13

PDF
552KB
2017-02-13

Category

Sub-Category


(1) Year On-Site Warranty Extension for (1) PMM 30 to 300 Amp

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

(1) Additional Contract Preventive Maintenance Visit for (1) PMM 30 to 300 Amp

Performed at any point for your UPS or cooling system lifecycle, regardless of your service contract status. On-demand services include part replacement services for batteries, parts, reactive time and materials (T&M), etc.

Start-UP Service for (1) PMM 30 to 300Amp

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution

(1) Year Advantage Plus Service Plan for (1) PMM 30 to 300 Amp

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

(2) Year On-Site Warranty Extension for (1) PMM 30 to 300 Amp

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

(1) Year Advantage Ultra Service Plan for (1) PMM 30 to 300 Amp

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.


Show results per page