InRow SC System 2 InRow SC units, 1 NetShelter SX Rack 600mm, and Rear Containment

Share:

InRow SC System 2 InRow SC units, 1 NetShelter SX Rack 600mm, and Rear Containment

RACSC201

Description: Close-coupled, air, water, and glycol cooling for closets, server rooms, and data centers

Includes : Installation guide

InRow SC System 2 InRow SC units, 1 NetShelter SX Rack 600mm, and Rear Containment

Call for Availability
800-800-4272
Includes: Installation guide

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

RACSC201 Features

InRow SC System 2 InRow SC units, 1 NetShelter SX Rack 600mm, and Rear Containment

  • Active response controls
    Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and health of the unit is provided.

InRow Direct Expansion Features & Benefits

  • Predictable cooling
    Placing the unit in the row of racks moves the source of cooling closer to the heat load. This eliminates air mixing and provides a predictable cooling architecture.
  • Rack inlet temperature control
    Reduces the risk of hot spots at the rack level
  • Active response controls
    Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and health of the unit is provided.
  • Easy service access
    Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.
  • Building management system integration
    Send alarms and data points allowing you to manage critical building infrastructure from a single system.
  • Real-Time capacity monitoring
    Real-time display of current and available cooling.
  • Microprocessor controller
    Utilizes intelligent, active response control, and real-time monitoring. The system is controlled by a microprocessor providing high level control functionality and human interface via a four line, eighty character, alphanumeric display
  • Variable speed fans
    Variable speed fans reduce energy consumption during off-peak cooling periods.
  • In-Row architecture
    Captures hot exhaust air directly from the IT equipment, thereby increasing the unit's sensible cooling capacity over traditional cooling architectures.
  • Scaleable densities
    Allows for higher densities to be achieved by integrating containment with room, row and rack cooling system architectures.
  • Modular design
    Modular design provides scalable solutions to add cooling as demand increases.
Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Input

  • Input frequency
    60 Hz
  • Input Connections
    NEMA L6-20P
  • Number of Power Cords
    1
  • Input Power
    2940.0Watts

Communications & Management

  • Control panel
    Multi-function LCD status and control console

Physical

  • Maximum Height
    78.4inches ( 1991mm , 199.1CM )
  • Maximum Width
    47.24inches ( 1200mm , 120.0CM )
  • Maximum Depth
    50.13inches ( 1273mm , 127.3CM )
  • Rack Height
    42U
  • Net Weight
    1120.9lbs. ( 509.5KG )
  • Color
    Black

Environmental

  • Audible noise at 1 meter from surface of unit
    80.0dBA

Conformance

  • Standard warranty
    1 year (parts only)

General

  • Air Discharge Patterns
    Horizontal
  • Air Flow
    1200.0CFM ( 566.34lps )
  • Amp Draw In-Rush
    56.0A
  • Compressor Type
    Rotary
  • Condensate Pump Capacity
    1.3gal/hour ( 0.002lps )
  • Intake Air
    Rear Return
  • Refrigerant Charge
    3.0pounds ( 1.36pounds )
Manuals and Warranties
Title
Size
Updated On
PDF

Size

1334KB

Updated On

2018-05-17

Commissioning, operation, and maintenance instructions for InRow SC cooling units.
PDF

Size

1057KB

Updated On

2018-02-07

Receiving, Unpacking and Moving Guide for 300mm, 600mm, and 750mm Rack Based Cooling Products
PDF

Size

744KB

Updated On

2017-02-10

Components included in the RACSC101, RACSC201, and RACSC112 SKUs
PDF

Size

99KB

Updated On

2017-02-10

Modbus Register Map
PDF

Size

649KB

Updated On

2017-02-10

General Specifications; Technical Specifications; Bid Specifications
Bid Spec
Title
Size
Updated On
Source ZIP

Size

66KB

Updated On

2018-05-18

CSI formatted guide specifications for the InRow SC unit
PDF

Size

17KB

Updated On

2018-05-18

CSI formatted guide specifications for the InRow SC unit
Title
Size
Updated On
Cooling Solutions, InRow Direct Expansion

Firmware Upgrades

Firmware Upgrades
Part Number
Updated On

Firmware Upgrades

InRow SC Firmware Update V374

Part Number

SFSCFW374

Updated On

2015-06-18

Category

Sub-Category


7X24 Scheduling Upgrade from Existing Preventive Maintenance Service

An on site examination of your system designed to ensure optimal performance scheduled to meet your needs.

WUPGPMV7X24-AX-00
--
Call for Availability
800-800-4272
Call for Availability  800-800-4272
Scheduling Upgrade to 7X24 for (1) Existing Cooling Assembly Service

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution

WUPGASSEM7-AX-00
$639.00
Call for Availability
800-800-4272
Call for Availability  800-800-4272
Upgrade to provide Monthly 5X8 Preventive Maintenance Visits

An on site examination of your system designed to ensure optimal performance scheduled to meet your needs.

WUPGMPMV5X8-AX-00
--
Call for Availability
800-800-4272
Call for Availability  800-800-4272
Monthly Preventative Maintenance 5x8 for InRow SC Air Cooled Self Contained cooling solution

An on site examination of your system designed to ensure optimal performance scheduled to meet your needs.

WMPMV5X8-AX-14
--
Call for Availability
800-800-4272
Call for Availability  800-800-4272
(1) Year Advantage Prime Service Plan for (1) InfraStruXure InRow SC

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WADVPRIME-AX-14
--
Call for Availability
800-800-4272
Call for Availability  800-800-4272
Semi-Annual Preventative Maintenance 7X24 for for InRow SC Air Cooled Self Contained

An on site examination of your system designed to ensure optimal performance scheduled to meet your needs.

WSPMV7X24-AX-14
--
Call for Availability
800-800-4272
Call for Availability  800-800-4272
2 Year Cool Upgrade for (1) InfraStruXure InRow SC

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WCOOLUP-AX-14
$3,100.00
Call for Availability
800-800-4272
Call for Availability  800-800-4272
(1) Year On-Site Warranty Extension Service for (1) NetworkAIR Air Removal Unit

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WOE1YR-AX-14
--
Call for Availability
800-800-4272
Call for Availability  800-800-4272
(1) Year Advantage Plus Service Plan for (1) InfraStruXure InRow SC

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WADVPLUS-AX-14
--
Call for Availability
800-800-4272
Call for Availability  800-800-4272
Advanced Operator Training for In-Row Cooling

Get the most from your Schneider Electric solution while learning from our industry proven professionals. Increase your knowledge and confidence operating your data center and managing your facility's physical infrastructure.

WAOTCOOLROW
--
Call for Availability
800-800-4272
Call for Availability  800-800-4272

Show results per page