Share:

InRow Roof Height Adapter, SX42U to SX45U 750 MM

ACAC10027

Description: Options to optimize the performance or functionality of row cooling products
InRow Roof Height Adapter, SX42U to SX45U 750 MM
Discontinued : recommended replacement product ACDC2508

Row Cooling Accessories Features & Benefits

Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Physical

  • Maximum Height
    5.24inches ( 133mm , 13.3CM )
  • Maximum Width
    29.53inches ( 750mm , 75.0CM )
  • Maximum Depth
    42.13inches ( 1070mm , 107.0CM )
  • Net Weight
    25.21lbs. ( 11.46KG )
  • Shipping weight
    34.34lbs. ( 15.61KG )
  • Shipping Height
    40.16inches ( 1020mm , 102.0CM )
  • Shipping Width
    22.05inches ( 560mm , 56.0CM )
  • Shipping Depth
    7.48inches ( 190mm , 19.0CM )
  • Color
    Black

Conformance

  • Standard warranty
    2 years repair or replace
Manuals and Warranties
Title
Size
Updated On
PDF

Size

143KB

Updated On

2018-06-13

Installation sheet for the NetShelter InRow Roof Height Adapter
Title
Size
Updated On
Cooling Solutions, Row Cooling Accessories