InRow Roof Height Adapter, SX42U to SX45U 600 MM

Share:

InRow Roof Height Adapter, SX42U to SX45U 600 MM

ACAC10026

Description: Options to optimize the performance or functionality of row cooling products
InRow Roof Height Adapter, SX42U to SX45U 600 MM

Call for Availability
800-800-4272

Row Cooling AccessoriesFeatures & Benefits

Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Physical

  • Maximum Height
    5.24inches ( 133mm , 13.3CM )
  • Maximum Width
    23.62inches ( 600mm , 60.0CM )
  • Maximum Depth
    42.13inches ( 1070mm , 107.0CM )
  • Net Weight
    22.44lbs. ( 10.2KG )
  • Shipping weight
    32.01lbs. ( 14.55KG )
  • Shipping Height
    40.16inches ( 1020mm , 102.0CM )
  • Shipping Width
    22.05inches ( 560mm , 56.0CM )
  • Shipping Depth
    7.48inches ( 190mm , 19.0CM )
  • Color
    Black

Conformance

  • Standard warranty
    2 years repair or replace
Manuals and Warranties
Title
Size
Updated On
PDF

Size

143KB

Updated On

2017-02-10

Installation sheet for the NetShelter InRow Roof Height Adapter
Title
Size
Updated On
Cooling Solutions, Row Cooling Accessories