InRow RD, 600mm Air Cooled, 460-480V, 60Hz, with humidifier

InRow RD, 600mm Air Cooled, 460-480V, 60Hz, with humidifier

ACRD601P

Description: Close-coupled, air, water, and glycol cooling for closets, server rooms, and data centers

Includes : Door key , Installation guide , Integrated network management , Network Management Card , Operations and maintenance manual , User Manual

InRow RD, 600mm Air Cooled, 460-480V, 60Hz, with humidifier

Call for Availability
800-800-4272
Includes: Door key , Installation guide , Integrated network management , Network Management Card , Operations and maintenance manual , User Manual

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

ACRD601PFeatures

InRow RD, 600mm Air Cooled, 460-480V, 60Hz, with humidifier

  • Active Airflow Control
    Monitors and actively adjust cooling unit airflow in containment systems, while providing visibility to effective cooling to critical IT equipment.
  • Active response control
    Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and status of the unit is provided.
  • Air filtration
    Removes dirt and other particulates from the intake air for cleaner supply air.
  • Architecturally neutral
    Unobtrusive design and coloring, blends in with the surroundings.
  • Capacity Control
    Cooling system will operate from 0 - 100% of the rated capacity to maintain rack inlet temperatures and reduce operational costs at varying heat loads.
  • Casters
    Provides flexibility to move the unit to wherever cooling is required.
  • Containment system compatible
    The unit can be combined with a Rack or Hot Aisle Containment System to eliminate hot air mixing and maximize cooling efficiency
  • Continuous current monitoring
    Permits a continuous monitoring of the compressor’s absorbed current to signal possible discrepancies with the default values (Optional).
  • Direct drive motors
    Stress on bearings is nearly eliminated, increasing useful life. Allows integral fan/motor assembly to be factory balanced, which lowers vibration and expedites startup.
  • Ease of Use
    Simplifies future planning by allowing side to side equipment to be placed anywhere in the data center.
  • Easy to install
    Innovative design allows for fast, easy installation by almost anybody.
  • Efficiency
    Increases the capacity of the air conditioner by supplying a warmer return air temperature.
  • Electric Reheat
    Prevents overcooling during dehumidification.
  • Electronic expansion valve
    Refrigerant flow optimization at any load and temperature conditions. Continuous indirect refrigerant charge monitoring
  • Electronically Commutated Fans
    Provide the highest efficiency and reduce total power consumption by matching the airflow requirements to the heat load of the data center.
  • Enclosure system compatible
    Specifically designed to work with Netshelter Enclosures.
  • Fan guards
    A safety measure that provides protection from the fan opening by covering the inlet.
  • Fault-tolerant fan system
    In the event of a fan failure, the remaining fan(s) will continue to operate.
  • Field replaceable components
    Fans and electronics module can be readily replaced without uninstalling the unit.
  • Flexibility
    Support for varying aisle widths, rack heights, rack depths, and single rows. Supports hot and cold aisle containment
  • Front service access
    The system has full service, front access for routine servicing of components. Front access also narrows the footprint of the system making it possible for units to be placed side by side.
  • Green Refrigerant
    Environmentally friendly refrigerant that can offer LEED points.
  • Hardwire capable
    For installations where hard wiring is required or prefered.
  • Head pressure control
    Modulates refrigerant head pressure to protect from coil freeze.
  • High Sensible-to-Total Cooling Ratio
    Achieved by careful sizing of heat exchanger coils.
  • Horizontal airflow pattern
    Removes heat close to the source of generation in the hot aisle and distributes cold air to the front of the racks in the cold aisle.
  • Humidifier
    Humidity is managed through a self-contained steam canister humidifier for maximum efficiency and ease of maintenance. The pure steam canister maintains consistent capacity output, and requires very little or no scheduled maintenance.
  • Increased capacity
    Higher rate of heat removal allows more equipment to be installed in each rack.
  • Local area network
    Creates a shared control between all the available resources for maximum energy efficiency and controlled management of the group during emergency situations
  • Minimizes Air Mixing
    Delivers cool, conditioned air directly to the inlet of IT equipment.
  • Modular strategy
    Modular design of the mechanical and control systems allow for gradual build-up of the cooling infrastructure to match the cooling demand of the facility. This greatly reduces CAPEX expeditures and provides deferred investment throughout the life of the facility.
  • Network interface
    Provides management by connecting the device directly to the network with a dedicated IP address, avoiding the need for a proxy such as a server. Management is available via Web browser, Telnet or SSH. Notification features inform you of problems as they occur.
  • Operational efficiency
    Warmer entering air temperatures reduce both the required amount of humidification and the demand for costly reheat.
  • Predictable cooling
    Placing the unit in the row of racks moves the source of cooling closer to the heat load. This eliminates air mixing and provides a predictable cooling architecture.
  • Predictive failure notification
    Maximizes system availability by providing early warning of required fan or filter replacement.
  • Programmable input/output contacts
    Allows device contacts to be connected to the air conditioner and mapped to customer outputs or system alarms.
  • Rack Inlet Temperature Control
    Reduces the risk of hot spots at the rack level
  • Real-Time Capacity Monitoring
    Real-time display of current and available cooling.
  • Rear containment
    Ensures server exhaust air is returned to the InRow cooling units for maximum cooling predictability.
  • Row-based architecture
    Captures hot exhaust air directly from the IT equipment, thereby increasing the unit's sensible cooling capacity over traditional cooling architectures.
  • Scalable Design
    Modular design provides scalable solutions to add cooling as demand increases.
  • Small Footprint
    Efficient use of space with a small footprint provides the ability for the unit to be placed in a corner or even installed into a partitioned space.
  • Temperature Display
    Monitors and displays temperature to prevent overheating.
  • Touch-screen GUI
    Enables easy configuration, full monitoring, and event logging

InRow Direct ExpansionFeatures & Benefits

  • Predictable cooling
    Placing the unit in the row of racks moves the source of cooling closer to the heat load. This eliminates air mixing and provides a predictable cooling architecture.
  • Rack inlet temperature control
    Reduces the risk of hot spots at the rack level
  • Active response controls
    Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and health of the unit is provided.
  • Real-Time capacity monitoring
    Real-time display of current and available cooling.
  • Building management system integration
    Send alarms and data points allowing you to manage critical building infrastructure from a single system.
  • Microprocessor controller
    Utilizes intelligent, active response control, and real-time monitoring. The system is controlled by a microprocessor providing high level control functionality and human interface via a four line, eighty character, alphanumeric display
  • Easy service access
    Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.
  • Modular design
    Modular design provides scalable solutions to add cooling as demand increases.
  • Scaleable densities
    Allows for higher densities to be achieved by integrating containment with room, row and rack cooling system architectures.
  • Variable speed fans
    Variable speed fans reduce energy consumption during off-peak cooling periods.
  • In-Row architecture
    Captures hot exhaust air directly from the IT equipment, thereby increasing the unit's sensible cooling capacity over traditional cooling architectures.
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Aruba , Barbados , Bermuda , Bolivia , Belize , Canada , Colombia , Costa Rica , Cuba , Dominican Republic , Ecuador , Falkland Islands , Guatemala , Guyana , Honduras , Jamaica , Cayman Islands , Mexico , Nicaragua , Panama , Peru , Puerto Rico , El Salvador , Trinidad and Tobago , United States , Venezuela , U.S. Virgin Islands

Print Technical Specification

Input

  • Nominal Input Voltage
    480V 3PH
  • Input frequency
    60 Hz
  • Input Connections
    Hard Wire 4-wire (3PH + G)
  • Power Feeds
    1.0
  • Input Power
    20200.0Watts
  • Maximum Overcurrent Protection
    50.0A
  • Minimum Circuit Amp Capacity
    37.0

Communications & Management

  • Control panel
    Multi-function LCD status and control console
  • Audible Alarm
    Audible and visible alarms prioritized by severity

Physical

  • Maximum Height
    78.4inches ( 1991mm , 199.1CM )
  • Maximum Width
    23.62inches ( 600mm , 60.0CM )
  • Maximum Depth
    42.14inches ( 1070mm , 107.0CM )
  • Rack Height
    42U
  • Net Weight
    886.26lbs. ( 402.0KG )
  • Shipping weight
    985.47lbs. ( 447.0KG )
  • Shipping Height
    85.3inches ( 2166mm , 216.6CM )
  • Shipping Width
    33.48inches ( 850mm , 85.0CM )
  • Shipping Depth
    44.76inches ( 1137mm , 113.7CM )
  • Color
    Black
  • Units per Pallet
    1.0

Environmental

  • Operating Temperature
    -4 - 122 °F ( -20 - 50 °C )
  • Operating Relative Humidity
    5 - 95 %
  • Operating Elevation
    0-10000ft ( 0-3000meters )
  • Audible noise at 1 meter from surface of unit
    84.0dBA

Conformance

  • Approvals
    cUL Listed, UL Listed
  • Standard warranty
    1 year (parts only), 1 year on-site repair or replace with factory authorized Start-Up

General

  • Air Discharge Patterns
    Horizontal
  • Air Flow
    4000.0CFM ( 1887.78lps )
  • Amp Draw In-Rush
    28.0A
  • Compressor Type
    Scroll
  • Condensate Pump Capacity
    32.0gal/hour ( 0.034lps )
  • Humidification Value
    6.6pounds/hour
  • Intake Air
    Rear Return
  • Return Diameter
    0.75inches ( 19.0mm )
  • Supply Diameter
    0.75inches ( 19.0mm )
Manuals and Warranties
Title
Size
Updated On
PDF

Size

1057KB

Updated On

2018-02-07

Receiving, Unpacking and Moving Guide for 300mm, 600mm, and 750mm Rack Based Cooling Products
PDF

Size

94KB

Updated On

2018-02-02

BMS (Modbus) register map for InRow DX and CW units in the RD600 and RC600 series
PDF

Size

2226KB

Updated On

2017-10-17

Operating and maintenance instructions for the ACRD60x series.
PDF

Size

5952KB

Updated On

2017-10-06

Installation instructions for the ACRD60x/P units
PDF

Size

59KB

Updated On

2017-03-24

Release notes for the InRow RD 600 mm units
PDF

Size

237KB

Updated On

2017-03-24

MIB for InRow RD 600 mm units
PDF

Size

1741KB

Updated On

2017-02-10

User Guide for the InRow RD DX
Brochure
Title
Size
Updated On
PDF

Size

456KB

Updated On

2017-03-03

Brochure outlining APC's row-based direct expansion product family including the InRow SC and InRow RD products. This brochure contains detailed product overview as well as sku specific information technical data
Design/Configuration
Title
Size
Updated On
PDF

Size

4577KB

Updated On

2018-02-05

InRow DX Gen 2 Technical Specifications
Bid Spec
Title
Size
Updated On
Source ZIP

Size

21KB

Updated On

2017-07-11

CSI formatted guide specifications for the InRow RD
PDF

Size

388KB

Updated On

2017-07-11

CSI formatted guide specifications for the InRow RD
Title
Size
Updated On
Cooling Solutions, InRow Direct Expansion, Package

Firmware Upgrades

Firmware Upgrades
Part Number
Updated On

Part Number

SF600INROW3XX

Updated On

2017-02-02

Part Number

SF600INROW6XX

Updated On

2017-01-05

Category

Sub-Category


(1) Year Advantage Plus Service Plan for (1) InfraStruXure InRow 600mm DX Air Cooled

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WADVPLUS-AX-41
--
Call for Availability
800-800-4272
Call for Availability  800-800-4272
Upgrade to provide Quarterly 5X8 Preventive Maintenance Visits

An on site examination of your system designed to ensure optimal performance scheduled to meet your needs.

WUPGQPMV5X8-AX-00
--
Call for Availability
800-800-4272
Call for Availability  800-800-4272
1 Year On-Site Warranty Extension for (1) InfraStruXure InRow 600mm DX Air Cooled

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WOE1YR-AX-41
$4,050.00
Call for Availability
800-800-4272
Call for Availability  800-800-4272
Monthly Preventative Maintenance 5x8

An on site examination of your system designed to ensure optimal performance scheduled to meet your needs.

WMPMV5X8-AX-41
--
Call for Availability
800-800-4272
Call for Availability  800-800-4272
Semi-Annual Preventative Maintenance 7X24

An on site examination of your system designed to ensure optimal performance scheduled to meet your needs.

WSPMV7X24-AX-41
--
Call for Availability
800-800-4272
Call for Availability  800-800-4272
Scheduled Air Assembly Service 5X8 for InRow RP DX units

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution

WASSEM5X8-AX-41
$1,025.00
Call for Availability
800-800-4272
Call for Availability  800-800-4272
Scheduling Upgrade to 7X24 for (1) Existing Cooling Assembly Service

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution

WUPGASSEM7-AX-00
$639.00
Call for Availability
800-800-4272
Call for Availability  800-800-4272
7X24 Scheduling Upgrade from Existing Preventive Maintenance Service

An on site examination of your system designed to ensure optimal performance scheduled to meet your needs.

WUPGPMV7X24-AX-00
--
Call for Availability
800-800-4272
Call for Availability  800-800-4272
Quarterly Preventative Maintenance 7X24

An on site examination of your system designed to ensure optimal performance scheduled to meet your needs.

WQPMV7X24-AX-41
--
Call for Availability
800-800-4272
Call for Availability  800-800-4272
Monthly Preventative Maintenance 7x24

An on site examination of your system designed to ensure optimal performance scheduled to meet your needs.

WMPMV7X24-AX-41
--
Call for Availability
800-800-4272
Call for Availability  800-800-4272

Show results per page