InRow RD, 300mm, Air Cooled, 208-230V, 60Hz

Share:

InRow RD, 300mm, Air Cooled, 208-230V, 60Hz

ACRD100

Description: Close-coupled, air, water, and glycol cooling for closets, server rooms, and data centers

Includes : Installation guide , Operations and maintenance manual

InRow RD, 300mm, Air Cooled, 208-230V, 60Hz

Call for Availability
800-800-4272
Includes: Installation guide , Operations and maintenance manual

ACRD100 Features

InRow RD, 300mm, Air Cooled, 208-230V, 60Hz

  • Containment system compatible
    The unit can be combined with a Rack or Hot Aisle Containment System to eliminate hot air mixing and maximize cooling efficiency
  • Head pressure control
    Modulates refrigerant head pressure to protect from coil freeze.
  • Hot swappable fans
    Allows system to remain operational if a fan replacement is required.
  • Washable filters
    Easy to maintain, cleanable, deep loading mesh filter removes particles from the return air stream.

InRow Direct Expansion Features & Benefits

  • Rack inlet temperature control
    Reduces the risk of hot spots at the rack level
  • Predictable cooling
    Placing the unit in the row of racks moves the source of cooling closer to the heat load. This eliminates air mixing and provides a predictable cooling architecture.
  • Active response controls
    Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and health of the unit is provided.
  • Variable speed fans
    Variable speed fans reduce energy consumption during off-peak cooling periods.
  • In-Row architecture
    Captures hot exhaust air directly from the IT equipment, thereby increasing the unit's sensible cooling capacity over traditional cooling architectures.
  • Modular design
    Modular design provides scalable solutions to add cooling as demand increases.
  • Scaleable densities
    Allows for higher densities to be achieved by integrating containment with room, row and rack cooling system architectures.
  • Microprocessor controller
    Utilizes intelligent, active response control, and real-time monitoring. The system is controlled by a microprocessor providing high level control functionality and human interface via a four line, eighty character, alphanumeric display
  • Building management system integration
    Send alarms and data points allowing you to manage critical building infrastructure from a single system.
  • Real-Time capacity monitoring
    Real-time display of current and available cooling.
  • Easy service access
    Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.
Product Distribution
Product Distribution

Bermuda , Brazil , Canada , Colombia , Costa Rica , Dominican Republic , Ecuador , Guatemala , Honduras , Cayman Islands , Mexico , Nicaragua , Panama , Peru , Puerto Rico , El Salvador , Trinidad and Tobago , United States , Venezuela

Print Technical Specification

Input

  • Nominal Input Voltage
    208V , 230V
  • Input frequency
    60 Hz
  • Input Power
    4600.0Watts
  • Maximum Overcurrent Protection
    40.0A
  • Minimum Circuit Amp Capacity
    25.0

Communications & Management

  • Control panel
    Multi-function LCD status and control console
  • Audible Alarm
    Audible and visible alarms prioritized by severity

Physical

  • Maximum Height
    78.39inches ( 1991mm , 199.1CM )
  • Maximum Width
    11.8inches ( 300mm , 30.0CM )
  • Maximum Depth
    42.13inches ( 1070mm , 107.0CM )
  • Rack Height
    42U
  • Net Weight
    404.0lbs. ( 183.64KG )
  • Shipping weight
    488.0lbs. ( 221.82KG )
  • Shipping Height
    83.39inches ( 2118mm , 211.8CM )
  • Shipping Width
    29.38inches ( 746mm , 74.6CM )
  • Shipping Depth
    44.75inches ( 1137mm , 113.7CM )
  • Color
    Black
  • Units per Pallet
    1.0

Environmental

  • Audible noise at 1 meter from surface of unit
    88.3dBA

Conformance

  • Approvals
    cUL Listed, C-tick, CE, UL Listed
  • Standard warranty
    1 year (parts only), 1 year on-site repair or replace with factory authorized Start-Up

General

  • Air Discharge Patterns
    Horizontal
  • Air Flow
    2290.0CFM ( 1080.76lps )
  • Compressor Type
    Scroll
  • Condensate Pump Capacity
    2.6gal/hour ( 0.002lps )
  • Intake Air
    Rear Return
Manuals and Warranties
Title
Size
Updated On
PDF

Size

1229KB

Updated On

2018-06-18

Operation; Maintenance
PDF

Size

136KB

Updated On

2018-06-15

Modbus Register Map
PDF

Size

1057KB

Updated On

2018-06-13

Receiving, Unpacking and Moving Guide for 300mm, 600mm, and 750mm Rack Based Cooling Products
PDF

Size

291KB

Updated On

2018-06-12

Installation instructions for attaching a receiver to a condenser
PDF

Size

158KB

Updated On

2018-06-12

Release Notes InRow RD 10kW 300mm V3.7.6
PDF

Size

1579KB

Updated On

2018-06-11

Configuration
PDF

Size

2648KB

Updated On

2016-12-22

Installation manual for InRow RD 10kW
Brochure
Title
Size
Updated On
PDF

Size

456KB

Updated On

2018-06-15

Brochure outlining APC's row-based direct expansion product family including the InRow SC and InRow RD products. This brochure contains detailed product overview as well as sku specific information technical data
Design/Configuration
Title
Size
Updated On
PDF

Size

4577KB

Updated On

2018-07-03

InRow DX Gen 2 Technical Specifications
Agency Approvals
Title
Size
Updated On
PDF

Size

258KB

Updated On

2018-06-11

List of UL approved InRow Cooling Products
Stencils
Title
Size
Updated On
Source

Size

280KB

Updated On

2016-12-16

Cooling Solutions
PDF

Size

280KB

Updated On

2016-12-16

Cooling Solutions
Bid Spec
Title
Size
Updated On
PDF

Size

388KB

Updated On

2018-06-19

CSI formatted guide specifications for the InRow RD
Source ZIP

Size

21KB

Updated On

2018-06-19

CSI formatted guide specifications for the InRow RD

Firmware Upgrades

Firmware Upgrades
Part Number
Updated On

Firmware Upgrades

PowerNet MIB v4.2.6

Part Number

SFPMIB426

Updated On

2018-01-24
InRow Direct Expansion
Part Number
Updated On

InRow Direct Expansion

InRow DX 300mm Firmware V3.7.6

Part Number

SF300IRRD3XX

Updated On

2017-06-29
Wizards and Configurators
Part Number
Updated On

Part Number

SFDIPW503

Updated On

2018-04-12

Category

Sub-Category


Upgrade to provide Quarterly 7X24 Preventive Maintenance Visits

Performed at any point for your UPS or cooling system lifecycle, regardless of your service contract status. On-demand services include part replacement services for batteries, parts, reactive time and materials (T&M), etc.

1 Year 8HR 7X24 Response Upgrade to Existing Service Contract for (1) Cooling Product

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

(1) Year Advantage Prime Service Plan for (1) In Row ACRD Half Rack 10kw

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product