InRow OA End Cap Kit

Share:

InRow OA End Cap Kit

ACAC11006

Description: Options to optimize the performance or functionality of row cooling products
InRow OA End Cap Kit

Call for Availability
800-800-4272

Row Cooling AccessoriesFeatures & Benefits

Product Distribution
Product Distribution

Afghanistan , Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Austria , Australia , Aruba , Barbados , Bangladesh , Bermuda , Brunei , Bolivia , Brazil , Bahamas , Bhutan , Belize , Canada , Switzerland , Cook Islands , Chile , China , Colombia , Costa Rica , Cuba , Germany , Denmark , Dominica , Dominican Republic , Ecuador , Fiji , Falkland Islands , France , United Kingdom , Grenada , Guadeloupe , Guatemala , Guyana , Hong Kong , Honduras , Haiti , Hungary , Indonesia , Ireland , India , Italy , Jamaica , Japan , Cambodia , Saint Kitts And Nevis , South Korea , Saint Lucia , Sri Lanka , Luxembourg , Myanmar , Martinique , Mexico , Malaysia , Nicaragua , Netherlands , Nepal , New Zealand , Panama , Peru , Papua New Guinea , Philippines , Puerto Rico , Paraguay , Russia , Sweden , Singapore , El Salvador , Turks And Caicos Islands , Thailand , TP , Trinidad and Tobago , Taiwan , Ukraine , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Vietnam

Print Technical Specification

Physical

  • Maximum Height
    1.0inches ( 25mm , 2.5CM )
  • Maximum Width
    12.0inches ( 305mm , 30.5CM )
  • Maximum Depth
    50.0inches ( 1270mm , 127.0CM )
  • Net Weight
    38.5lbs. ( 17.5KG )
  • Shipping weight
    42.9lbs. ( 19.5KG )
  • Shipping Height
    3.39inches ( 86mm , 8.6CM )
  • Shipping Width
    16.87inches ( 428mm , 42.85CM )
  • Shipping Depth
    56.54inches ( 1436mm , 143.6CM )
  • Color
    Black
Manuals and Warranties
Title
Size
Updated On
PDF

Size

1165KB

Updated On

2017-02-09

OA unit installation, mounting, and piping
Title
Size
Updated On