InRow OA Ceiling Containment Kit, 600mm

Share:

InRow OA Ceiling Containment Kit, 600mm

ACAC11004

Description: Options to optimize the performance or functionality of row cooling products
InRow OA Ceiling Containment Kit, 600mm

Call for Availability
800-800-4272

Row Cooling Accessories Features & Benefits

Product Distribution
Product Distribution

Afghanistan , Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Austria , Australia , Aruba , Barbados , Bangladesh , Bermuda , Brunei , Bolivia , Brazil , Bahamas , Bhutan , Belize , Canada , Switzerland , Cook Islands , Chile , China , Colombia , Costa Rica , Cuba , Germany , Denmark , Dominica , Dominican Republic , Ecuador , Fiji , Falkland Islands , France , United Kingdom , Grenada , Guadeloupe , Guatemala , Guyana , Hong Kong , Honduras , Haiti , Hungary , Indonesia , Ireland , India , Italy , Jamaica , Japan , Cambodia , Saint Kitts And Nevis , South Korea , Saint Lucia , Sri Lanka , Luxembourg , Myanmar , Martinique , Mexico , Malaysia , Nicaragua , Netherlands , Nepal , New Zealand , Panama , Peru , Papua New Guinea , Philippines , Puerto Rico , Paraguay , Russia , Sweden , Singapore , El Salvador , Turks And Caicos Islands , Thailand , TP , Trinidad and Tobago , Taiwan , Ukraine , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Vietnam

Print Technical Specification

Physical

  • Maximum Height
    13.89inches ( 352mm , 35.28CM )
  • Maximum Width
    23.5inches ( 597mm , 59.7CM )
  • Maximum Depth
    51.72inches ( 1313mm , 131.38CM )
  • Net Weight
    34.98lbs. ( 15.9KG )
  • Shipping weight
    39.82lbs. ( 18.1KG )
  • Shipping Height
    4.39inches ( 111mm , 11.15CM )
  • Shipping Width
    28.78inches ( 731mm , 73.1CM )
  • Shipping Depth
    59.29inches ( 1506mm , 150.6CM )
  • Color
    Black
Manuals and Warranties
Title
Size
Updated On
PDF

Size

1165KB

Updated On

2018-06-13

OA unit installation, mounting, and piping
Title
Size
Updated On