Dust Filter Pack Netshelter CX 38U 2 Small Filters & 2 Large Filters

Share:

Dust Filter Pack Netshelter CX 38U 2 Small Filters & 2 Large Filters

AR4702

Description: This Dust Filter Pack for the NetShelter CX allows the user to reduce the airborne particles entering the enclosure. The reticulated plastic filter material is washable and easily removed/replaced. Using the Dust Filter Pack on the NetShelter CX reduces the risk of dust related equipment issues, such as overheating, system failure, and permanent data loss.

Includes : Installation guide , Mounting hardware , Qty 2 - Metal filter lower cassettes , Qty 2 - Metal filter upper cassettes , Qty 2 - Washeable filters for lower cassettes , Qty 2 - Washeable filters for upper cassettes

In stock
$189.99

AR4702Features

Dust Filter Pack Netshelter CX 38U 2 Small Filters & 2 Large Filters

This Dust Filter Pack for the NetShelter CX allows the user to reduce the airborne particles entering the enclosure. The reticulated plastic filter material is washable and easily removed/replaced. Using the Dust Filter Pack on the NetShelter CX reduces the risk of dust related equipment issues, such as overheating, system failure, and permanent data loss.

Includes : Installation guide , Mounting hardware , Qty 2 - Metal filter lower cassettes , Qty 2 - Metal filter upper cassettes , Qty 2 - Washeable filters for lower cassettes , Qty 2 - Washeable filters for upper cassettes

  • Easily Washed
    No purchasing of additional filters required. Simply remove the existing filter material, wash it in warm running water, and replace it back in its metal cassette.
  • Reduce dust related equipment issues
    Protecting the equipment inside the CX from airborne contaminants such as dust reduces the risk of related equipment issues, such as overheating, system failure, and permanent data loss.

NetShelter CXFeatures & Benefits

  • Lockable front doors
    Protect IT equipment from unwanted access
  • Plug and Play setup
    Fast and Easy set up
  • Acoustic foam lining for noise dampening
    Superior noise reduction of installed IT equipment allowing the enclosure to be placed in a quiet environment.
  • Toolless Rack Mounting Capabilities
    Server cases do not require additional tools to mount into NetShelter Enclosures, which allows the users to quickly and easily mount units in the rear of the enclosure.
  • Light oak veneer finish
    The enclosure blends discretely into almost any office environment.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Bolivia , Brazil , Bahamas , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Falkland Islands , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Haiti , Hungary , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Japan , Kenya , Saint Kitts And Nevis , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Oman , Panama , Peru , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks And Caicos Islands , Chad , Togo , Tajikistan , Turkmenistan , Tunisia , Turkey , Trinidad and Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Maximum Height
    17.72inches ( 450mm , 45.0CM )
  • Maximum Width
    3.54inches ( 90mm , 9.0CM )
  • Maximum Depth
    1.97inches ( 50mm , 5.0CM )
  • Net Weight
    0.6lbs. ( 0.27KG )
  • Shipping weight
    1.76lbs. ( 0.8KG )
  • Shipping Height
    27.56inches ( 700mm , 70.0CM )
  • Shipping Width
    6.3inches ( 160mm , 16.0CM )
  • Shipping Depth
    6.3inches ( 160mm , 16.0CM )
  • Color
    Black

Conformance

  • Approvals
    TAA compliance
  • Standard warranty
    2 year (manufacturer's defect)

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

291KB

Updated On

2017-02-17

Installation instructions for the dust filter kit for the NetShelter CX 38U Enclosure
Title
Size
Updated On