Dust Filter Pack NetShelter CX Mini, 18U & 24U - Includes 2 Small Filters

Share:

Dust Filter Pack NetShelter CX Mini, 18U & 24U - Includes 2 Small Filters

AR4701

Description: This Dust Filter Pack for the NetShelter CX allows the user to reduce the airborne particles entering the enclosure. The reticulated plastic filter material is washable and easily removed/replaced. Using the Dust Filter Pack on the NetShelter CX reduces the risk of dust related equipment issues, such as overheating, system failure, and permanent data loss.

Includes : Installation guide , Mounting hardware , Qty 2 - Metal filter lower cassettes , Qty 2 - Washeable filters for lower cassettes

In stock
$99.99

AR4701Features

Dust Filter Pack NetShelter CX Mini, 18U & 24U - Includes 2 Small Filters

This Dust Filter Pack for the NetShelter CX allows the user to reduce the airborne particles entering the enclosure. The reticulated plastic filter material is washable and easily removed/replaced. Using the Dust Filter Pack on the NetShelter CX reduces the risk of dust related equipment issues, such as overheating, system failure, and permanent data loss.

Includes : Installation guide , Mounting hardware , Qty 2 - Metal filter lower cassettes , Qty 2 - Washeable filters for lower cassettes

  • Easily Washed
    No purchasing of additional filters required. Simply remove the existing filter material, wash it in warm running water, and replace it back in its metal cassette.
  • Increases Airflow
    Provides proper intake temperatures, increasing equipment life.
  • Increases IP Specification
    Ingress Protection (IP) rating increases from IP44 to IP54 by installing the Dust Filter Kit on to the CX enclosures. This can be beneficial in certain cases such as for Government, Health & Education sectors.
  • Reduce dust related equipment issues
    Protecting the equipment inside the CX from airborne contaminants such as dust reduces the risk of related equipment issues, such as overheating, system failure, and permanent data loss.

NetShelter CXFeatures & Benefits

  • Plug and Play setup
    Fast and Easy set up
  • Lockable front doors
    Protect IT equipment from unwanted access
  • Toolless Rack Mounting Capabilities
    Server cases do not require additional tools to mount into NetShelter Enclosures, which allows the users to quickly and easily mount units in the rear of the enclosure.
  • Acoustic foam lining for noise dampening
    Superior noise reduction of installed IT equipment allowing the enclosure to be placed in a quiet environment.
  • Light oak veneer finish
    The enclosure blends discretely into almost any office environment.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Bolivia , Brazil , Bahamas , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Falkland Islands , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Haiti , Hungary , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Japan , Kenya , Saint Kitts And Nevis , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , New Zealand , Oman , Panama , Peru , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks And Caicos Islands , Chad , Togo , Tajikistan , Turkmenistan , Tunisia , Turkey , Trinidad and Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Maximum Height
    17.72inches ( 450mm , 45.0CM )
  • Maximum Width
    2.36inches ( 60mm , 6.0CM )
  • Maximum Depth
    0.98inches ( 25mm , 2.5CM )
  • Net Weight
    0.3lbs. ( 0.14KG )
  • Shipping weight
    1.1lbs. ( 0.5KG )
  • Shipping Height
    27.56inches ( 700mm , 70.0CM )
  • Shipping Width
    6.3inches ( 160mm , 16.0CM )
  • Shipping Depth
    6.3inches ( 160mm , 16.0CM )
  • Color
    Black

Conformance

  • Approvals
    TAA compliance
  • Standard warranty
    2 year (manufacturer's defect)

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

254KB

Updated On

2017-02-16

Installation instructions for the dust filter kit for NetShelter CX 18 and 24U Enclosures
Title
Size
Updated On