Double Sided Fixed Shelf for 2-Post Rack 250 lbs Black

Share:

Double Sided Fixed Shelf for 2-Post Rack 250 lbs Black

AR8422

Description: Accessories to aid in the installation of rack mount IT equipment and to secure racks into position within an enclosure.

Includes : Installation Guide , Mounting hardware

In stock
$89.99

AR8422Features

Double Sided Fixed Shelf for 2-Post Rack 250 lbs Black

Accessories to aid in the installation of rack mount IT equipment and to secure racks into position within an enclosure.

Includes : Installation Guide , Mounting hardware

Mounting HardwareFeatures & Benefits

Product Distribution
Product Distribution

Andorra , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Netherlands Antilles , Argentina , Austria , Australia , Aruba , Barbados , Bangladesh , Belgium , Bermuda , Brunei , Bolivia , Brazil , Bhutan , Belize , Canada , Switzerland , Cook Islands , Chile , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Denmark , Dominican Republic , Ecuador , Estonia , Spain , Finland , Fiji , Falkland Islands , France , United Kingdom , Greece , Guatemala , Guyana , Hong Kong , Honduras , Hungary , Indonesia , Ireland , India , Iceland , Italy , Jamaica , South Korea , Cayman Islands , Liechtenstein , Sri Lanka , Lithuania , Luxembourg , Latvia , Macedonia , Myanmar , Malta , Mexico , Malaysia , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Sweden , Singapore , Slovenia , Slovakia , El Salvador , Thailand , TP , Trinidad and Tobago , Taiwan , United States , Uruguay , Venezuela , U.S. Virgin Islands , Vietnam

Print Technical Specification

Physical

  • Maximum Height
    4.9inches ( 124mm , 12.4CM )
  • Maximum Width
    19.5inches ( 495mm , 49.5CM )
  • Maximum Depth
    10.25inches ( 260mm , 26.0CM )
  • Rack Height
    3U
  • Net Weight
    8.0lbs. ( 3.64KG )
  • Shipping weight
    12.0lbs. ( 5.45KG )
  • Shipping Height
    11.0inches ( 279mm , 27.9CM )
  • Shipping Width
    11.5inches ( 292mm , 29.2CM )
  • Shipping Depth
    21.5inches ( 546mm , 54.6CM )
  • Color
    Black

Conformance

  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

73KB

Updated On

2017-02-16

Installation Sheet for AR8422 - (250 lb max wt. load) Fixed Shelf for 2-Post Rack
Environmental Profile
Title
Size
Updated On
PDF

Size

334KB

Updated On

2017-02-07

Product Environmental Profile (ePEP) for the Racks & Enclosures Range
PDF

Size

1131KB

Updated On

2017-02-07

End of Life Instruction (EoLI) for the Racks & Enclosures Product Range
Title
Size
Updated On