Cord Retention Bracket for NEMA rPDUs (AP8000 Series)

Share:

Cord Retention Bracket for NEMA rPDUs (AP8000 Series)

AP8069

Description: Cord retention brackets and vertical-mount bracket kits to complete rack power distribution solutions
In stock
$89.99

AP8069Features

Cord Retention Bracket for NEMA rPDUs (AP8000 Series)

Cord retention brackets and vertical-mount bracket kits to complete rack power distribution solutions

Rack PDU AccessoriesFeatures & Benefits

Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guatemala , Guyana , Honduras , Haiti , Jamaica , Japan , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Physical

  • Maximum Height
    17.52inches ( 445mm , 44.5CM )
  • Maximum Width
    1.5inches ( 38mm , 3.8CM )
  • Maximum Depth
    3.01inches ( 76mm , 7.65CM )
  • Net Weight
    0.62lbs. ( 0.28KG )
  • Shipping weight
    1.06lbs. ( 0.48KG )
  • Shipping Height
    14.57inches ( 370mm , 37.0CM )
  • Shipping Width
    4.25inches ( 108mm , 10.8CM )
  • Shipping Depth
    2.24inches ( 57mm , 5.7CM )
  • Color
    Black

Environmental

  • Operating Relative Humidity
    -- %

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Title
Size
Updated On