Cable Containment Brackets with PDU Mounting Capability for NetShelter SX / SV / VX Enclosures

Share:

Cable Containment Brackets with PDU Mounting Capability for NetShelter SX / SV / VX Enclosures

AR7710

Description: Comprehensive selection of accessories designed to organize power or data cables within a rack or enclosure.

Includes : Installation Guide

In stock
$109.99

AR7710 Features

Cable Containment Brackets with PDU Mounting Capability for NetShelter SX / SV / VX Enclosures

Comprehensive selection of accessories designed to organize power or data cables within a rack or enclosure.

Includes : Installation Guide

  • Mounting provisions for vertical power distribution
    Mount up to four vertical rack PDUs on one side.
  • Quick release tabs
    Insert or remove the device with ease.

Cable Management Features & Benefits

Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Albania , Armenia , Angola , Austria , Australia , Azerbaijan , Bosnia and Herzegovina , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Brunei , Bhutan , Botswana , Belarus , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Cameroon , China , Serbia and Montenegro , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Algeria , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , France , Gabon , United Kingdom , Georgia , Ghana , Gibraltar , Gambia , Guinea , Equatorial Guinea , Greece , Hong Kong , Croatia , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jordan , Japan , Kenya , Cambodia , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Macedonia , Mali , Myanmar , Mongolia , Mauritania , Malta , Malawi , Malaysia , Mozambique , Namibia , Niger , Nigeria , Netherlands , Norway , Nepal , New Zealand , Oman , Papua New Guinea , Philippines , Pakistan , Poland , Portugal , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Taiwan , Tanzania , Ukraine , Uganda , United States , Uzbekistan , Vietnam , XF , Yemen , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Maximum Height
    4.41inches ( 112mm , 11.2CM )
  • Maximum Width
    3.15inches ( 80mm , 8.0CM )
  • Maximum Depth
    1.77inches ( 45mm , 4.5CM )
  • Net Weight
    1.0lbs. ( 0.45KG )
  • Shipping weight
    5.0lbs. ( 2.27KG )
  • Shipping Height
    15.5inches ( 394mm , 39.4CM )
  • Shipping Width
    4.5inches ( 114mm , 11.4CM )
  • Shipping Depth
    7.0inches ( 178mm , 17.8CM )
  • Color
    Black

Conformance

  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

367KB

Updated On

2018-06-07

Installation; Installation
Environmental Profile
Title
Size
Updated On
PDF

Size

1131KB

Updated On

2018-06-15

End of Life Instruction (EoLI) for the Racks & Enclosures Product Range
PDF

Size

334KB

Updated On

2018-06-14

Product Environmental Profile (ePEP) for the Racks & Enclosures Range
Title
Size
Updated On