CDU Flexible Fluid Piping - 100 Feet (30.4 Meters)

Share:

CDU Flexible Fluid Piping - 100 Feet (30.4 Meters)

ACAC20003

Description: Options to optimize the performance or functionality of row cooling products

Includes : Installation Guide

CDU Flexible Fluid Piping - 100 Feet (30.4 Meters)

Call for Availability
800-800-4272
Includes: Installation Guide

Row Cooling AccessoriesFeatures & Benefits

Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brunei , Bolivia , Brazil , Bahamas , Bhutan , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Japan , Kenya , Saint Kitts And Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Trinidad and Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Maximum Height
    6.0inches ( 152mm , 15.2CM )
  • Maximum Width
    42.0inches ( 1067mm , 106.7CM )
  • Maximum Depth
    42.0inches ( 1067mm , 106.7CM )
  • Net Weight
    26.0lbs. ( 11.82KG )
  • Shipping weight
    29.0lbs. ( 13.18KG )
  • Shipping Height
    7.0inches ( 178mm , 17.8CM )
  • Shipping Width
    45.5inches ( 1156mm , 115.6CM )
  • Shipping Depth
    45.5inches ( 1156mm , 115.6CM )
  • Color
    White
  • Units per Pallet
    10.0

Conformance

  • Standard warranty
    1 year (parts only)
Manuals and Warranties
Title
Size
Updated On
PDF

Size

3386KB

Updated On

2017-02-21

Installation; Commissioning; Installation; Commissioning
Design/Configuration
Title
Size
Updated On
PDF

Size

509KB

Updated On

2017-02-10

Technical Data
Title
Size
Updated On
Cooling Solutions, Close Coupled Air Conditioners, InRow Chilled Water, Package