Back UPS PRO BR 1500VA, SineWave, 10 Outlets, 2 USB Charging Ports, AVR, LCD interface

Back UPS PRO BR 1500VA, SineWave, 10 Outlets, 2 USB Charging Ports, AVR, LCD interface

BR1500MS

Description: High Performance Computer and Electronics UPS for Premium Power Protection

Includes : coaxial cable , USB cable , User Manual

Out of stock
$269.00
Call for Availability
800-800-4272

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

BR1500MSFeatures

Back UPS PRO BR 1500VA, SineWave, 10 Outlets, 2 USB Charging Ports, AVR, LCD interface

  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Battery replacement without tools
    Enables fast battery replacement, lowering Mean Time to Repair (MTTR).
  • Boost and Trim Automatic Voltage Regulation (AVR)
    Eliminates voltage fluctuations as a source of AV signal degradation and component power-supply stress.
  • Building Wiring Fault Indicator
    This LED informs users of potentially dangerous wiring problems in the wall circuit.
  • Catastrophic Event Protection
    SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
  • Dataline surge protection
    Provides protection of connected equipment from power surges on the data lines.
  • EMI and RFI noise filtering
    Reduces line noise that can cause data loss and keyboard errors.
  • ENERGY STAR for UPS
    Establishes that the efficiency of the UPS is in the top 25% of the market as verified by third party testing
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • LCD graphics display
    Text and mimic diagrams that display modes of operation, system parameters and alarms.
  • Lifetime data recovery warranty
    Provides peace of mind by providing professional data recovery services in the event data is lost due to the failure of the unit.
  • PowerChute Personal Edition OS Compatibility
    This software supports numerous operating systems and processors. For further information, please
    click here.
  • RoHS
    Certifies that electronic devices don't contain hazardous metals and flame retardants
  • Sine wave output
    Eliminates humming and heat generated when powering tubelights and fans.
  • USB charging ports
    Simultaneously charge mobile devices, including smartphones and tablets.

Back-UPS ProFeatures & Benefits

  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Green mode
    Patent-pending operating mode that bypasses unused electrical components in good power conditions to achieve very high operating efficiency without sacrificing any protection.
  • LCD Status Display
    Provides key UPS status at a glance. Multiple status indicators with load and battery bar graphs.
  • Energy Management Function
    Energy saving feature automatically power off peripherals when the a master device, usually a PC, hibernates or is shut down. Power to peripherals is immediately restored when the master device wakes up or is switched on.
  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
  • Boost Automatic Voltage Regulation (AVR)
    Preserves battery life and maximizes runtime by correcting low voltages without discharging the battery.
  • Green mode
    Patent-pending operating mode that bypasses unused electrical components in good power conditions to achieve very high operating efficiency without sacrificing any protection.
  • Customizable voltage-transfer points
    Adjust the voltage points (widen or tighten the range) where your UPS transfers to battery to maximize useful battery life and protect sensitive electronics.
  • Energy Management Function
    Energy saving feature automatically power off peripherals when the a master device, usually a PC, hibernates or is shut down. Power to peripherals is immediately restored when the master device wakes up or is switched on.
  • Boost and Trim Automatic Voltage Regulation (AVR)
    Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Transformer-block spaced outlets
    Protect equipment with input transformer blocks without blocking access to other receptacles.
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Customizable voltage sensitivity
    Toggle between pre-determined voltage-transfer points depending on your power quality (high, medium or low sensitivity), maximizing useful battery life and protecting sensitive electronics.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Dataline surge protection
    Provides protection of connected equipment from power surges on the data lines.
  • Surge only outlets
    Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
  • Battery and surge protected outlets
    Back up and protect your hardware and data during power outages, surges and spikes.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • USB connection
    Use your PC to access additional power protection and management features for your UPS via a USB Port.
  • LCD Status Display
    Provides key UPS status at a glance. Multiple status indicators with load and battery bar graphs.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Simple battery replacement
    Increases UPS availability by allowing quick, easy battery replacement.
  • Resettable circuit breaker
    Easy recovery from overloads; no need to replace a fuse.
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Aruba , Barbados , Bermuda , Bahamas , Belize , Canada , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Saint Lucia , Mexico , Nicaragua , Panama , Puerto Rico , El Salvador , Trinidad and Tobago , United States , Saint Vincent And The Grenadines

Print Technical Specification

Output

  • Output power capacity
    900Watts / 1.5 kVA
  • Max Configurable Power (Watts)
    900Watts / 1.5 kVA
  • Nominal Output Voltage
    120V
  • Output Frequency (sync to mains)
    60Hz +/- 3 Hz
  • Topology
    Line Interactive
  • Waveform type
    Sine wave
  • Output Connections
    (4) NEMA 5-15R (selector_surgetitle)
    (6) NEMA 5-15R (Battery Backup)
  • Transfer Time
    8ms typical : 10 ms maximum

Input

  • Nominal Input Voltage
    120V
  • Input frequency
    60 Hz +/- 3 Hz
  • Input Connections
    NEMA 5-15P
  • Cord Length
    6ft ( 1.83meters )
  • Input voltage range for main operations
    88 - 147V
  • Number of Power Cords
    1
  • Maximum Input Current
    12.0A

Batteries & Runtime

Communications & Management

  • Interface Port(s)
    USB
  • Control panel
    Multi-function LCD status and control console
  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

  • Surge energy rating
    1080Joules
  • Data Line Protection
    RJ45 10/100/1000 Base-T Ethernet protection, Coaxial cable for CATV/SATV/modem/Audio-Video (coax connector)
  • Filtering
    Full time multi-pole noise filtering :5% of IEEE surge let-through : zero clamping response time: instantaneous

Physical

  • Maximum Height
    10.24inches ( 260mm , 26.0CM )
  • Maximum Width
    3.94inches ( 100mm , 10.0CM )
  • Maximum Depth
    14.49inches ( 368mm , 36.8CM )
  • Net Weight
    27.56lbs. ( 12.5KG )
  • Shipping weight
    31.31lbs. ( 14.2KG )
  • Shipping Height
    14.12inches ( 358mm , 35.87CM )
  • Shipping Width
    8.78inches ( 223mm , 22.3CM )
  • Shipping Depth
    18.98inches ( 482mm , 48.2CM )
  • Color
    Black
  • Master Carton Units
    1.0
  • Master Carton Weight
    31.31lbs. ( 14.2 )
  • Units per Pallet
    16.0
  • SCC Codes
    1073130433540 2

Environmental

  • Operating Temperature
    32 - 104 °F ( 0 - 40 °C )
  • Operating Relative Humidity
    0 - 95% non-condensing %
  • Operating Elevation
    0-10000ft ( 0-3000meters )
  • Storage Temperature
    -15 - 40 °C
  • Storage Relative Humidity
    0 - 95% non-condensing %
  • Storage Elevation
    0-10000ft ( 0-3000meters )
  • Audible noise at 1 meter from surface of unit
    45.0dBA

Conformance

  • Approvals
    FCC Part 15 Class B, NOM, TUV C-US certified
  • Equipment protection policy
    Lifetime : $500000
  • Standard warranty
    3 years repair or replace
Manuals and Warranties
Title
Size
Updated On
PDF

Size

412KB

Updated On

2017-12-11

User manual for Back-UPS Pro BR1000MS, BR1350MS and BR1500MS
Agency Approvals
Title
Size
Updated On
PDF

Size

666KB

Updated On

2017-12-11

UL Certificate of Conformance to ENERGY STAR For UPS V1.1
PDF

Size

1854KB

Updated On

2017-12-11

FCC Part 15:Subpart B Class B
Title
Size
Updated On

Firmware Upgrades

PowerChute Personal Edition
Part Number
Updated On

PowerChute Personal Edition

PowerChute Personal Edition V3.0.2 for Windows 10; 8; 7; Vista; XP; Home Server (Multi-Language)

Compatible With: Windows 10 , Windows 7 , Windows 8 , Windows Home Server , Windows Vista , Windows XP

Part Number

SFPCPE302

Updated On

2012-01-31

Category

Sub-Category


1 Year Extended Warranty (Renewal or High Volume)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WEXTWAR1YR-SP-01
$44.99
Call for Availability
800-800-4272
Call for Availability  800-800-4272
APC Back-UPS Pro External Battery Pack (for 1500VA Back-UPS Pro models)

High Performance Computer and Electronics UPS for Premium Power Protection

BR24BPG
$169.99
Service Pack 3 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR3YR-SP-01
$79.99
Service Pack 1 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR1YR-SP-01
$39.99
3 Year Extended Warranty (Renewal or High Volume)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WEXTWAR3YR-SP-01
$99.99
Call for Availability
800-800-4272
Call for Availability  800-800-4272

Show results per page