Back UPS PRO BN 1100VA, 10 Outlets, 2 USB Charging Ports, AVR, LCD interface

Back UPS PRO BN 1100VA, 10 Outlets, 2 USB Charging Ports, AVR, LCD interface

BN1100M2

Description: High Performance Computer and Electronics UPS for Premium Power Protection

Includes : coaxial cable , USB cable , User Manual

Back UPS PRO BN 1100VA, 10 Outlets, 2 USB Charging Ports, AVR, LCD interface

Call for Availability
800-800-4272
Includes: coaxial cable , USB cable , User Manual

BN1100M2 Features

Back UPS PRO BN 1100VA, 10 Outlets, 2 USB Charging Ports, AVR, LCD interface

  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Battery replacement without tools
    Enables fast battery replacement, lowering Mean Time to Repair (MTTR).
  • Boost Automatic Voltage Regulation (AVR)
    Preserves battery life and maximizes runtime by correcting low voltages without discharging the battery.
  • Building Wiring Fault Indicator
    This LED informs users of potentially dangerous wiring problems in the wall circuit.
  • Dataline surge protection
    Provides protection of connected equipment from power surges on the data lines.
  • EMI and RFI noise filtering
    Reduces line noise that can cause data loss and keyboard errors.
  • ENERGY STAR for UPS
    Establishes that the efficiency of the UPS is in the top 25% of the market as verified by third party testing
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • LCD graphics display
    Text and mimic diagrams that display modes of operation, system parameters and alarms.
  • Lifetime data recovery warranty
    Provides peace of mind by providing professional data recovery services in the event data is lost due to the failure of the unit.
  • PowerChute Personal Edition OS Compatibility
    This software supports numerous operating systems and processors. For further information, please
    click here.
  • RoHS
    Certifies that electronic devices don't contain hazardous metals and flame retardants
  • USB charging ports
    Simultaneously charge mobile devices, including smartphones and tablets.
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)

Back-UPS Pro Features & Benefits

  • Energy Management Function
    Energy saving feature automatically power off peripherals when the a master device, usually a PC, hibernates or is shut down. Power to peripherals is immediately restored when the master device wakes up or is switched on.
  • Boost and Trim Automatic Voltage Regulation (AVR)
    Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
  • Green mode
    Patent-pending operating mode that bypasses unused electrical components in good power conditions to achieve very high operating efficiency without sacrificing any protection.
  • Customizable voltage-transfer points
    Adjust the voltage points (widen or tighten the range) where your UPS transfers to battery to maximize useful battery life and protect sensitive electronics.
  • Customizable voltage sensitivity
    Toggle between pre-determined voltage-transfer points depending on your power quality (high, medium or low sensitivity), maximizing useful battery life and protecting sensitive electronics.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Transformer-block spaced outlets
    Protect equipment with input transformer blocks without blocking access to other receptacles.
  • Battery and surge protected outlets
    Back up and protect your hardware and data during power outages, surges and spikes.
  • Dataline surge protection
    Provides protection of connected equipment from power surges on the data lines.
  • Surge only outlets
    Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • USB connection
    Use your PC to access additional power protection and management features for your UPS via a USB Port.
  • LCD Status Display
    Provides key UPS status at a glance. Multiple status indicators with load and battery bar graphs.
  • Resettable circuit breaker
    Easy recovery from overloads; no need to replace a fuse.
  • Simple battery replacement
    Increases UPS availability by allowing quick, easy battery replacement.
  • LCD Status Display
    Provides key UPS status at a glance. Multiple status indicators with load and battery bar graphs.
  • Boost Automatic Voltage Regulation (AVR)
    Preserves battery life and maximizes runtime by correcting low voltages without discharging the battery.
  • Energy Management Function
    Energy saving feature automatically power off peripherals when the a master device, usually a PC, hibernates or is shut down. Power to peripherals is immediately restored when the master device wakes up or is switched on.
  • Green mode
    Patent-pending operating mode that bypasses unused electrical components in good power conditions to achieve very high operating efficiency without sacrificing any protection.
  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Product Distribution
Product Distribution

United States

Print Technical Specification

Output

  • Output power capacity
    600Watts / 1.1 kVA
  • Max Configurable Power (Watts)
    600Watts / 1.1 kVA
  • Nominal Output Voltage
    120V
  • Output Frequency (sync to mains)
    60Hz +/- 3 Hz
  • Topology
    Line Interactive
  • Waveform type
    Stepped approximation to a sinewave
  • Output Connections
    (6) NEMA 5-15R (Battery Backup)
    (4) NEMA 5-15R (selector_surgetitle)
  • Transfer Time
    8ms typical : 10 ms maximum

Input

  • Nominal Input Voltage
    120V
  • Input frequency
    60 Hz +/- 3 Hz
  • Input Connections
    NEMA 5-15P
  • Cord Length
    6ft ( 1.83meters )
  • Input voltage range for main operations
    88 - 139V
  • Number of Power Cords
    1
  • Maximum Input Current
    12.0A

Batteries & Runtime

Communications & Management

  • Interface Port(s)
    USB
  • Control panel
    Multi-function LCD status and control console
  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

  • Surge energy rating
    1080Joules
  • Data Line Protection
    RJ45 10/100/1000 Base-T Ethernet protection, Coaxial cable for CATV/SATV/modem/Audio-Video (coax connector)
  • Filtering
    Full time multi-pole noise filtering :5% of IEEE surge let-through : zero clamping response time: instantaneous

Physical

  • Maximum Height
    10.24inches ( 260mm , 26.0CM )
  • Maximum Width
    3.94inches ( 100mm , 10.0CM )
  • Maximum Depth
    14.49inches ( 368mm , 36.8CM )
  • Net Weight
    21.61lbs. ( 9.8KG )
  • Shipping weight
    27.12lbs. ( 12.3KG )
  • Shipping Height
    14.96inches ( 380mm , 38.0CM )
  • Shipping Width
    9.49inches ( 241mm , 24.1CM )
  • Shipping Depth
    19.69inches ( 500mm , 50.0CM )
  • Color
    Black
  • Master Carton Units
    1.0
  • Master Carton Weight
    27.12lbs. ( 12.3 )
  • Units per Pallet
    16.0
  • SCC Codes
    1073130433533 4

Environmental

  • Operating Temperature
    32 - 104 °F ( 0 - 40 °C )
  • Operating Relative Humidity
    0 - 95% non-condensing %
  • Operating Elevation
    0-10000ft ( 0-3000meters )
  • Storage Temperature
    -15 - 40 °C
  • Storage Relative Humidity
    0 - 95% non-condensing %
  • Storage Elevation
    0-10000ft ( 0-3000meters )
  • Audible noise at 1 meter from surface of unit
    45.0dBA

Conformance

  • Approvals
    FCC Part 15 Class B, NOM, TUV C-US certified
  • Equipment protection policy
    Lifetime : $150000
  • Standard warranty
    3 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

412KB

Updated On

2017-12-11

User manual for Back-UPS Pro BN1100M2, BN1100M2-CA, BN1350M2, BN1350M2-CA, BN1375M2, BN1400M2, BN1500M2, and BR1500M2-CA
Brochure
Title
Size
Updated On
PDF

Size

627KB

Updated On

2017-12-11

Brochure for the Back-UPS Pro BN1100M2, BN1350M2, BN1500M2
Agency Approvals
Title
Size
Updated On
PDF

Size

666KB

Updated On

2017-12-11

UL Certificate of Conformance to ENERGY STAR For UPS V1.1
PDF

Size

1802KB

Updated On

2017-12-11

FCC Part 15:Subpart B Class B
Title
Size
Updated On

Firmware Upgrades

PowerChute Personal Edition
Part Number
Updated On

PowerChute Personal Edition

PowerChute Personal Edition V3.0.2 for Windows 10; 8; 7; Vista; XP; Home Server (Multi-Language)

Compatible With: Windows 10 , Windows 7 , Windows 8 , Windows Home Server , Windows Vista , Windows XP

Part Number

SFPCPE302

Updated On

2012-01-31

Category

Sub-Category


3 Year Extended Warranty (Renewal or High Volume)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

Back UPS PRO BR 1000VA, SineWave, 10 Outlets, 2 USB Charging Ports, AVR, LCD interface

High Performance Computer and Electronics UPS for Premium Power Protection

BR1000MS
$189.99
Service Pack 3 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR3YR-SP-01
$79.99
1 Year Extended Warranty (Renewal or High Volume)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

Service Pack 1 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR1YR-SP-01
$39.99

Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product