Adjustable Shelf 250lbs 16"-24" Deep Black

Share:

Adjustable Shelf 250lbs 16"-24" Deep Black

AR8125

Description: Accessories to aid in the installation of rack mount IT equipment and to secure racks into position within an enclosure.

Includes : Installation guide , Mounting hardware

In stock
$119.99

AR8125Features

Adjustable Shelf 250lbs 16"-24" Deep Black

Accessories to aid in the installation of rack mount IT equipment and to secure racks into position within an enclosure.

Includes : Installation guide , Mounting hardware

Mounting HardwareFeatures & Benefits

Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Bahamas , Belize , Canada , Chile , China , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guatemala , Guyana , Hong Kong , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , Singapore , El Salvador , Trinidad and Tobago , Taiwan , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Physical

  • Maximum Height
    1.75inches ( 44mm , 4.4CM )
  • Maximum Width
    19.5inches ( 495mm , 49.5CM )
  • Maximum Depth
    18.0inches ( 457mm , 45.7CM )
  • Rack Height
    1U
  • Net Weight
    12.0lbs. ( 5.45KG )
  • Shipping weight
    16.0lbs. ( 7.27KG )
  • Shipping Height
    25.25inches ( 641mm , 64.1CM )
  • Shipping Width
    25.25inches ( 641mm , 64.1CM )
  • Shipping Depth
    3.0inches ( 76mm , 7.6CM )
  • Color
    Black
  • Maximum Mounting Depth
    25.25inches ( 641.0mm , 64.14CM )
  • Minimum Mounting Depth
    18.0inches
  • Rack Width
    19"

Conformance

  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

922KB

Updated On

2016-12-22

Installation instructions for adjustable shelf — 18" and 25" for use in NetShelter AV enclosures.
Environmental Profile
Title
Size
Updated On
PDF

Size

334KB

Updated On

2017-02-07

Product Environmental Profile (ePEP) for the Racks & Enclosures Range
PDF

Size

1131KB

Updated On

2017-02-07

End of Life Instruction (EoLI) for the Racks & Enclosures Product Range
Title
Size
Updated On