APC Symmetra LX 16kVA Scalable to 16kVA N+1 Tower, 208/240V

Share:

APC Symmetra LX 16kVA Scalable to 16kVA N+1 Tower, 208/240V

SYA16K16P

Description: Highly available single phase UPS features redundant and scalable double-conversion on-line power protection

Includes : CD with software , Installation Guide , User Manual , Web/SNMP Management Card

In stock
$15,000.00

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

SYA16K16P Features

APC Symmetra LX 16kVA Scalable to 16kVA N+1 Tower, 208/240V

Highly available single phase UPS features redundant and scalable double-conversion on-line power protection

Includes : CD with software , Installation Guide , User Manual , Web/SNMP Management Card

  • Removable input/output wiring tray
    Allows quick and easy installation and maintenance of the UPS.

Symmetra Features & Benefits

  • Hot-swappable power modules
    Ensures clean, uninterrupted power to protected equipment during Power Module replacement.
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Redundant Intelligence Modules
    Provides higher availability to the UPS connected loads by giving redundant communication paths to critical UPS functions.
  • Hot-swappable intelligence modules
    Ensures clean, uninterrupted power to protected equipment during Intelligence Module replacement.
  • Modular design
    Provides fast serviceability and reduced maintenance requirements via self-diagnosing, field-replaceable modules.
  • Automatic restart of loads after UPS shutdown
    Automatically starts up the connected equipment upon the return of utility power.
  • Automatic internal bypass
    Supplies utility power to the connected loads in the event of a UPS power overload or fault.
  • Battery modules connected in parallel
    Delivers higher availability through redundant batteries.
  • Configurable for N+1 internal redundancy
    Provides high availability through redundancy by allowing configuration with one more Power Module than is necessary to support the connected load.
  • Power Modules connected in parallel
    Enhances availability by allowing immediate, seamless recovery from isolated module failures.
  • Field-replaceable power distribution panel
    Ensures compatibility with equipment that has different plug types.
  • Programmable frequency
    Ensures compatibility with different input frequencies.
  • Scalable runtime
    Allows additional run time to be quickly added as needed.
  • Scalable power capacity
    Reduces UPS over-sizing costs today by allowing quick power upgrades, within the same footprint, later.
  • Plug-and-Play external batteries
    Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.
  • Manageable external batteries
    Reduces preventative maintenance service needs by monitoring the health and status of the external batteries and their expected runtime.
  • Network manageable
    Provides remote power management of the UPS over the network.
  • LCD display
    Alpha-Numeric Display which displays system parameters and alarms.
  • InfraStruXure Manager Compatible
    Enables centralized management via the APC InfraStruXure Manager.
  • SmartSlot
    Customize UPS capabilities with management cards.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Input power factor correction
    Minimizes installation costs by enabling the use of smaller generators and cabling.
  • Generator compatible
    Ensures clean, uninterrupted power to the loads in the event of an extended power outage
  • Power conditioning
    Protects connected loads from surges, spikes, lightning, and other power disturbances.
  • Frequency and voltage regulation
    Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Resettable circuit breakers
    Enables a quick recovery from overload events.
  • Audible alarms
    Actively let you know if the unit is on battery, if the battery is low or if there is an overload condition.
  • Predictive failure notification
    Provides early-warning fault analysis ensuring proactive component replacement.
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
  • User-replaceable power modules
    Enables simple upgrades and replacements of the Power Modules.
  • User-replaceable intelligence modules
    Enables simple upgrades and replacements of the Intelligence Modules.
  • Modular, Scalable, Redundant Architecture future proof initial investment, improves equipment availability, and simplifies maintenance.
    Symmetra LX’s redundant N+1 architecture enables the unit to withstand a failures of an intelligence module, battery or power module. Modules are easily replaceable in the field. Customers can add additional power modules or batteries after initial equipment purchase to accommodate loads of up to 16 kVA.
  • Avoids costly power problems by keeping your IT equipment and data protected and available.
    Network grade power conditioning protects from damaging surges and disruptive noise. The double conversion architecture provides tight voltage regulation, frequency regulation ,and zero transfer time to battery during power events.
  • Save time with easy and convenient remote accessibility.
    Network manageable via serial, USB or optional Ethernet. Includes Powerchute® Network Shutdown Software for convenient monitoring and control, safe operating system shutdown, and innovative energy management capabilities.
  • Low operating and maintenance costs with proven reliability and intelligent battery management.
    Intelligent battery management, pioneered by APC, maximizes battery performance and life through intelligent, precision temperature compensated charging. Automatic self tests insure battery reliability and warn customers in advance of battery replacement. Convenient, easy to connect, hot-swappable battery modules provide battery replacement without powering down.
  • Peace of mind that comes with complete equipment compatibility and reliability of a market leader.
    Safety agency tested and approved means that you can deploy Symmetra with confidence that they meet or exceed the industry’s most rigorous standards.
Product Distribution
Product Distribution

Anguilla , Netherlands Antilles , Aruba , Barbados , Bermuda , Brazil , Bahamas , Belize , Canada , Colombia , Costa Rica , Cuba , Dominican Republic , Ecuador , Falkland Islands , Guatemala , Guyana , Honduras , Haiti , Jamaica , Mexico , Nicaragua , Panama , Puerto Rico , Saudi Arabia , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , United States , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Output power capacity
    12.8 KWatts / 16.0 kVA
  • Max Configurable Power (Watts)
    12.8 KWatts / 16.0 kVA
  • Nominal Output Voltage
    120V , 208V
  • Output Voltage Note
    Configurable for 120/208 or 120/240 output voltage
  • Output Voltage Distortion
    Less than 5% at full load
  • Output Frequency (sync to mains)
    47 - 63 Hz
  • Output Frequency (not synced)
    60Hz +/- 0.1% for 60Hz nominal, 50Hz +/- 0.1% for 50Hz nominal
  • Other Output Voltages
    240
  • Load Crest Factor
    up to 5 : 1
  • Topology
    Double Conversion Online
  • Waveform type
    Sine wave
  • Maximum Output Current
    75
  • Bypass
    Internal Bypass (Automatic and Manual)

Input

  • Nominal Input Voltage
    208V
  • Input frequency
    45 - 65 Hz (auto sensing)
  • Input Connections
    Hard Wire 4-wire (2PH+N+G)
  • Input voltage range for main operations
    96 - 138 (Line to Neutral)V
  • Input Total Harmonic Distortion
    Less than 7% for full load
  • Other Input Voltages
    240V
  • Input Power Factor at Full Load
    0.98

Batteries & Runtime

Communications & Management

  • Interface Port(s)
    DB-9 RS-232 , Smart-Slot
  • Pre-Installed SmartSlot™ Cards
    AP9631
  • Control panel
    Multi-function LCD status and control console
  • Audible Alarm
    Audible and visible alarms prioritized by severity
  • Emergency Power Off (EPO)
    Yes
  • Available SmartSlot™ Interface Quantity
    1

Physical

  • Maximum Height
    36.9inches ( 937mm , 93.7CM )
  • Maximum Width
    19.0inches ( 483mm , 48.3CM )
  • Maximum Depth
    28.6inches ( 726mm , 72.6CM )
  • Net Weight
    677.0lbs. ( 307.74KG )
  • Shipping weight
    743.0lbs. ( 337.74KG )
  • Shipping Height
    46.5inches ( 1181mm , 118.1CM )
  • Shipping Width
    23.6inches ( 599mm , 59.9CM )
  • Shipping Depth
    39.26inches ( 997mm , 99.7CM )
  • Color
    Black , Silver
  • Units per Pallet
    1.0

Environmental

  • Operating Temperature
    32 - 104 °F ( 0 - 40 °C )
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-10000ft ( 0-3000meters )
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000ft ( 0-4500meters )
  • Audible noise at 1 meter from surface of unit
    62.0dBA
  • Online thermal dissipation
    4995.0BTU/hr

Conformance

  • Approvals
    CSA, FCC Part 15 Class A, UL 1778
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
  • Battery Directive
    Compliant
Manuals and Warranties
Title
Size
Updated On
PDF

Size

2264KB

Updated On

2018-07-10

Symmetra LX Tower Installation 220/230/240 VAC
PDF

Size

664KB

Updated On

2018-06-15

Safety
PDF

Size

712KB

Updated On

2018-06-15

The Symmetra RT Safety and General Information manual contains:; - safety instructions; - radio frequency interference information; - life support policy; - limited warrenty
PDF

Size

263KB

Updated On

2018-06-15

Installation
PDF

Size

1248KB

Updated On

2018-06-14

The manual contains information on how to operate the Powerview for the Symmetra RT UPS.
PDF

Size

326KB

Updated On

2018-06-14

Safety; Installation
PDF

Size

876KB

Updated On

2018-06-12

Physical Installation instructions for Symmetra LX 220/230/240 VAC
PDF

Size

1613KB

Updated On

2018-06-12

Start up manaul for Symmetra LX 220/230/240 VAC
PDF

Size

2142KB

Updated On

2018-06-11

The electrical installation manual contains information on how to wire and connect the Symmetra RT UPS. Also see the Symmetra RT Physical Installation Manual.
Design/Configuration
Title
Size
Updated On
PDF

Size

8997KB

Updated On

2016-11-10

Contains Technical Data, Facility Planning, Connections, Drawings, Options, Warranty
Bid Spec
Title
Size
Updated On
PDF

Size

452KB

Updated On

2017-03-03

Guide Specification
Source ZIP

Size

75KB

Updated On

2017-03-03

Guide Specification

Firmware Upgrades

Firmware Upgrades
Part Number
Updated On

Firmware Upgrades

PowerNet MIB v4.2.6

Part Number

SFPMIB426

Updated On

2018-01-24

Part Number

SFRMPV0014

Updated On

2006-07-19

Part Number

SFSY372

Updated On

2010-02-04
Wizards and Configurators
Part Number
Updated On

Part Number

SFNMCSECWIZ104

Updated On

2010-04-16
InfraStruxure Manager
Part Number
Updated On

Part Number

AP9430

Updated On

2018-03-23

Part Number

AP9431

Updated On

2018-03-23
Additional Software
Part Number

Category

Sub-Category


EcoStruxure Asset Advisor Remote Installation

Installation and registration of your data center management software in accordance to manufacturer specification.

UPS Communications Cable Smart Signalling 15' / 4.5m

UPS Cables that provide dedicated connections between APC UPSs and desktops, workstations, and servers

APC Symmetra LX/Symmetra RM Two Post Rail Kit

Accessory solutions to tailor the Symmetra to meet your specific needs

SYOPT12
$169.99
InfraStruXure Manager, 100 Node License Only

Management platform that increases visibility of server rooms and small datacenters by outlining the health and status of all APC devices.

InfraStruXure Manager, 25 Node License Only

Management platform that increases visibility of server rooms and small datacenters by outlining the health and status of all APC devices.

AP9430
$1,025.00
Rack PDU, Basic, Zero U, 20A, 120V, (24)5-20

Reliable rack power distribution

AP7530
$279.99
UPS Communications Cable Smart Signalling 15' / 4.5m - DB9 to RJ45

UPS Cables that provide dedicated connections between APC UPSs and desktops, workstations, and servers

AP940-1525A
$29.99

Show results per page