APC Smart-UPS RT 20kVA RM 230V

Share:

APC Smart-UPS RT 20kVA RM 230V

SURT20KRMXLI

Description: High density, double-conversion on-line power protection with scalable runtime

Includes : CD with software , Rack Mounting support rails , Smart UPS signalling RS-232 cable , User Manual , Web/SNMP Management Card

In stock
$11,800.00

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

SURT20KRMXLI Features

APC Smart-UPS RT 20kVA RM 230V

High density, double-conversion on-line power protection with scalable runtime

Includes : CD with software , Rack Mounting support rails , Smart UPS signalling RS-232 cable , User Manual , Web/SNMP Management Card

  • Dual mains input
    Increases availability by allowing the UPS to be connected to two separate power sources.
  • LCD display
    Alpha-Numeric Display which displays system parameters and alarms.
  • Manageable external batteries
    Reduces preventative maintenance service needs by monitoring the health and status of the external batteries and their expected runtime.
  • Rack/Tower convertible
    Protects the initial investment in the UPS when migrating from tower to rack-mount environment.
  • Removable input/output wiring tray
    Allows quick and easy installation and maintenance of the UPS.
  • Single or three-phase input wireable
    Provides flexibility for the UPS to be installed using either single or three-phase input wiring.

Smart-UPS On-Line Features & Benefits

  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Resettable circuit breaker
    Easy recovery from overloads; no need to replace a fuse.
  • Input power factor correction
    Minimizes installation costs by enabling the use of smaller generators and cabling.
  • Generator compatible
    Ensures clean, uninterrupted power to protected equipment when generator power is used.
  • Frequency and voltage regulation
    Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
  • Power conditioning
    Protects connected loads from surges, spikes, lightning, and other power disturbances.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Predicitive failure notification
    Provides early-warning fault analysis ensuring proactive component replacement.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Low operating and maintenance costs with proven reliability and intelligent battery management.
    Intelligent battery management, pioneered by APC, maximizes battery performance and life through intelligent, precision temperature compensated charging. Automatic self tests insure battery reliability and warn customers in advance of battery replacement. Convenient, easy to connect, hot-swappable battery modules provide battery replacement without powering down.
  • Peace of mind that comes with full equipment compatibility and reliability of a leader
    Provides pure sine wave output which is recommended by server manufacturers using active power factor corrected (PFC) power supplies. Safety agency tested and approved means that you can deploy Smart-UPS with confidence that they meet or exceed the industry’s most rigorous standards.
  • Save time with easy and convenient remote/network accessibility.
    Network manageable via serial, USB or Ethernet. Includes Powerchute® Software for convenient monitoring and control, safe operating system shutdown, and innovative energy management capabilities.
  • Avoids costly power problems by keeping your IT equipment and data protected and available.
    Network grade power conditioning protects from damaging surges and disruptive noise. The double conversion architecture provides tight voltage regulation, frequency regulation ,and zero transfer time to battery during power events.
  • Temperature-compensated battery charging
    Prolongs battery life by regulating the charge voltage according to battery temperature.
  • Automatic restart of loads after UPS shutdown
    Automatically starts up the connected equipment upon the return of utility power.
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Scalable runtime
    Allows additional run time to be quickly added as needed.
  • Automatic internal bypass
    Supplies utility power to the connected loads in the event of a UPS power overload or fault.
  • Serial connectivity
    Provides management of the UPS via a serial port.
  • LED status indicators
    Quickly understand unit and power status with visual indicators.
  • SmartSlot
    Customize UPS capabilities with management cards.
  • Network manageable
    Provides remote power management of the UPS over the network.
  • InfraStruXure Manager Compatible
    Enables centralized management via the APC InfraStruXure Manager.
  • Flash upgradeable firmware
    Install maintenance releases of firmware remotely using FTP.
  • Rack/Tower convertible
    Protects the initial investment in the UPS when migrating from tower to rack-mount environment.
  • Plug-and-Play external batteries
    Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Albania , Armenia , Angola , Argentina , Austria , Australia , Azerbaijan , Bosnia and Herzegovina , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Brunei , Bolivia , Brazil , Bhutan , Botswana , Belarus , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , Serbia and Montenegro , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Hong Kong , Croatia , Hungary , Indonesia , Ireland , Israel , Iraq , Iceland , Italy , Jordan , Kenya , Cambodia , South Korea , Kuwait , Kazakhstan , Lebanon , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Malaysia , Mozambique , Namibia , Niger , Nigeria , Netherlands , Norway , Nepal , New Zealand , Oman , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Portugal , Paraguay , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Vietnam , Yemen , South Africa , Zambia , Zimbabwe

Print Technical Specification

Output

  • Output power capacity
    16.0 KWatts / 20.0 kVA
  • Max Configurable Power (Watts)
    16.0 KWatts / 20.0 kVA
  • Nominal Output Voltage
    230V
  • Output Voltage Note
    Configurable for 400 or 415V 3 Phase nominal output voltage
  • Output Voltage Distortion
    Less than 5%
  • Output Frequency (sync to mains)
    50/60 Hz +/- 3 Hz user adjustable +/- 0.1
  • Other Output Voltages
    220, 240
  • Load Crest Factor
    3 : 1
  • Topology
    Double Conversion Online
  • Waveform type
    Sine wave
  • Overload Operation
    60 seconds @ 125% and 30 seconds @ 150%
  • Output Connections
    (2) IEC Jumpers (Battery Backup)
    (8) IEC 320 C19 (Battery Backup)
    (1) Hard Wire 3-wire (H N + G) (Battery Backup)
  • Bypass
    Built-in Static Bypass, Internal Bypass (Automatic and Manual), Optional External Bypass

Input

  • Nominal Input Voltage
    230V , 400V 3PH
  • Input frequency
    40 - 70 Hz (auto sensing)
  • Input Connections
    Hard Wire 3 wire (1PH+N+G), Hard Wire 5-wire (3PH + N + G)
  • Input voltage range for main operations
    160 - 280V
  • Input Total Harmonic Distortion
    Less than 5% for full load
  • Other Input Voltages
    220, 240
  • Maximum Input Current
    115.0A
  • Input Power Factor at Full Load
    0.98

Batteries & Runtime

  • Battery type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
  • Included Battery Modules
    4
  • Typical recharge time
    2.5hour(s)
  • Nominal Battery Voltage
    +/-192 V (split battery referenced to neutral)
  • Replacement Battery
    APCRBC140
  • Expected Battery Life (years)
    3 - 5
  • RBC Quantity
    4
  • Extendable Run Time
    1
  • Extended Run Options
    APC-Smart-UPS-RT-20kVA-RM-230V
  • End of Discharge Battery Voltage
    +/-154 V
  • Efficiency in Battery Operation
    93.0 %
  • Runtime
  • Efficiency

Communications & Management

  • Interface Port(s)
    DB-9 RS-232 , RJ-45 10/100 Base-T , Smart-Slot
  • Pre-Installed SmartSlot™ Cards
    AP9631
  • Control panel
    Multi-function LCD status and control console
  • Audible Alarm
    Audible and visible alarms : configurable delays
  • Emergency Power Off (EPO)
    Yes

Surge Protection and Filtering

  • Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

  • Maximum Height
    20.98inches ( 533mm , 53.3CM )
  • Maximum Width
    17.0inches ( 432mm , 43.2CM )
  • Maximum Depth
    30.43inches ( 773mm , 77.3CM )
  • Rack Height
    12U
  • Net Weight
    545.0lbs. ( 247.73KG )
  • Shipping weight
    691.0lbs. ( 314.09KG )
  • Shipping Height
    38.98inches ( 990mm , 99.0CM )
  • Shipping Width
    24.02inches ( 610mm , 61.0CM )
  • Shipping Depth
    39.49inches ( 1003mm , 100.3CM )
  • Color
    Black
  • Units per Pallet
    1.0

Environmental

  • Operating Temperature
    32 - 104 °F ( 0 - 40 °C )
  • Operating Relative Humidity
    0 - 95% non-condensing %
  • Operating Elevation
    0-10000ft ( 0-3000meters )
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95% non-condensing %
  • Storage Elevation
    0-50000ft ( 0-15000meters )
  • Audible noise at 1 meter from surface of unit
    59.0dBA
  • Online thermal dissipation
    3770.0BTU/hr
  • Protection Class
    IP 20

Conformance

  • Approvals
    BSMI, EN/IEC 62040-2, EN/IEC 62040-1-1, VDE
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
  • Battery Directive
    Compliant
  • Battery Notes
    ts_Battery_Notes
Manuals and Warranties
Title
Size
Updated On
PDF

Size

116KB

Updated On

2018-06-19

Warranty Registration Card
PDF

Size

126KB

Updated On

2018-06-18

Manual ADDENDUM EPO SURT14K/15/18K/20K
PDF

Size

356KB

Updated On

2018-06-18

Input Hardwire Kit for Smart-UPS Online 1500/2000 VA 230 Vac Stack/Rack-Mount 6U
PDF

Size

393KB

Updated On

2018-06-18

Output Hardwire Kit for Smart-UPS Online 15/20 kVA 230 Vac Stack/Rack-Mount 6U
PDF

Size

164KB

Updated On

2018-06-18

Safety Guide for Smart-UPS RT/Hardwire/over 1.5 kVA
PDF

Size

60KB

Updated On

2018-06-14

Installation Guide Heavy Duty Rail Kit
Brochure
Title
Size
Updated On
PDF

Size

514KB

Updated On

2018-06-18

Provides an overview of the 1-20kVA Smart-UPS On-Line offer
Agency Approvals
Title
Size
Updated On
PDF

Size

20KB

Updated On

2018-06-19

Declaration of Conformity for Uninterruptible Power Supply (Smart-UPS On-Line SURT 8/10/15/20 kVA)
PDF

Size

426KB

Updated On

2018-06-18

CE EMC Approval Certificate for Smart-UPS RT 15kVA & 20kVA
PDF

Size

26KB

Updated On

2018-06-14

VDE Early Relaese Letter
Bid Spec
Title
Size
Updated On
Source ZIP

Size

73KB

Updated On

2018-06-12

Guide Specification
PDF

Size

119KB

Updated On

2018-06-12

Guide Specification
Environmental Profile
Title
Size
Updated On
PDF

Size

1112KB

Updated On

2018-06-18

Product Environmental Profile (ePEP) for the Smart-UPS Online Product Range
PDF

Size

1085KB

Updated On

2018-06-18

End of Life Instruction (EoLI) for the Smart-UPS Online Product Range

Firmware Upgrades

Firmware Upgrades
Part Number
Updated On

Part Number

SFSUMX372

Updated On

2010-02-04
Wizards and Configurators
Part Number
Updated On

Part Number

SFNMCSECWIZ104

Updated On

2010-04-16

Category

Sub-Category


APC Service Bypass Panel 200/208/230/240V 125A HW Input/Output

Extremely reliable service bypass panels designed for APC InfraStruXure® Type A, Smart-UPS, and Symmetra UPS products.

SBP20KP
$1,125.00
UPS Signaling Offer for IBM AS/400 and IBMi (IBM Power Systems)

UPS Cables that provide dedicated connections between APC UPSs and desktops, workstations, and servers

AP98275
$69.99
Rack PDU 2G, Switched, ZeroU, 20A, 100-120V, (24) 5-20R

APC Switched Rack Power Distribution Units (PDUs) enable advanced, user-customizable power control and active monitoring. Remote outlet level controls allow power on/off functionality for power recycling to remotely reboot equipment and restrict unauthorized use of individual outlets. Power sequencing delays allow users to define the order in which to power up or down attached equipment. Avoid circuit overload during power recovery and extend uptime of critical equipment by prioritizing the load shedding. Current metering provides real-time remote monitoring of connected loads. Switched Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and low profile circuit breakers. User-defined alarms warn of potential circuit overloads before critical IT failures occur. Users can access, configure, and control Switched Rack PDUs through secure Web, SNMP, or Telnet Interfaces and is complimented by APC Centralized Management platforms using InfraStruxure Central, Capacity Manager and Change Manager.

AP8930
$889.00
Call for Availability
800-800-4272
Call for Availability  800-800-4272
Data Distribution 2U Panel, Holds 8 each Data Distribution Cables for a Total of 48 Ports

Networking and connectivity infrastructure solutions for data centers: RJ45 connectors; patch panels; copper LAN cables and patch cords; pre-terminated fiber optic solution.

AR8452
$39.99
RACK PDU 2G, METERED, ZEROU, 30A, 200/208V, (36) C13 & (6) C19

APC Metered Rack Power Distribution Units (PDUs) provide active metering to enable energy optimization and circuit protection. User-defined alarm thresholds mitigate risk with real-time local and remote alerts to warn of potential circuit overloads. Metered Rack PDUs provide power utilization data to allow Data Center Managers to make informed decisions on load balancing and right sizing IT environments to lower total cost of ownership. Metered Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and ultra low profile circuit breakers. Users can access and configure Metered Rack PDUs through secure Web, SNMP, or Telnet Interfaces which are complimented by APC Centralized Management platforms using InfraStruxure Central, Operations, Capacity, and Energy Efficiency.

AP8841
$609.00
SURTRK4
$209.99
Call for Availability
800-800-4272
Call for Availability  800-800-4272
Rack PDU, Metered, 2U, 30A, 120V, (16) 5-20

Metered rack Power Distribution Units (PDUs) provide real-time remote monitoring of connected loads. User-defined alarms warn of potential circuit overloads before critical IT failures occur.

AP7802B
$739.00
Call for Availability
800-800-4272
Call for Availability  800-800-4272
APC 17" Rack LCD Console

1U rack-mountable keyboard, mouse, and LCD console with US English keyboard layout.

AP5717
$1,200.00
Rack PDU 2G, Metered by Outlet with Switching, ZeroU, 30A, 200/208V, (21) C13 & (3) C19

APC Metered by Outlet with Switching Rack Power Distribution Units (PDUs) enable advanced, user-customizable power control and individual outlet power metering. Remote outlet level controls allow power on/off functionality for power recycling to reboot locked-up equipment and to avoid unauthorized use of individual outlets. Power sequencing delays allow users to define the order in which to power up or down attached equipment. Avoid circuit overload during power recovery and extend uptime of critical equipment by prioritizing the load shedding. Current metering provides real-time remote monitoring of connected loads. Switched Rack PDUs include real power monitoring, a temperature/humidity sensor port, and locking IEC receptacles. User-defined alarms warn of potential circuit overloads before critical IT failures occur. Users can access, configure, and control Switched rack PDUs through secure Web, SNMP, or Telnet Interfaces and is complimented by APC Centralized Management platforms using InfraStruxure Central, Capacity Manager and Change Manager.

AP8641
$1,500.00
APC 19" Rack LCD Console

1U rack-mountable keyboard, mouse, and LCD console with US English keyboard layout.

AP5719
$1,450.00

Show results per page