APC Premium Audio/Video Surge Protector 8 Outlet with Coax Protection, 120V

Share:

APC Premium Audio/Video Surge Protector 8 Outlet with Coax Protection, 120V

P8V

Description: Audio-video power protection from damaging power transients

Includes : 6ft Gold Plated Coaxial Cable , 6ft High Speed Internet Cable

Out of stock
$69.99
Call for Availability
800-800-4272

P8VFeatures

APC Premium Audio/Video Surge Protector 8 Outlet with Coax Protection, 120V

  • Noise Filtering
    Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
  • Resettable circuit breaker
    Easy recovery from overloads; no need to replace a fuse.
  • Status Indicator LED's
    LED status indicators for each phase and an audible alarm provide immediate failure notification when surge suppression circuitry has been damaged by a heavy strike or surge.

AV Surge ProtectorsFeatures & Benefits

  • Noise Filtering
    Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
  • Building Wiring Fault Indicator
    Immediately warns you of wiring problems like improper grounds that could cause shocks or prevent adequately suppressing surges.
  • IEEE let-through rating and UL 1449 compliance
    The 'Institute of Electrical and Electronics Engineers' (IEEE) Let-Through Voltage rating is based on a test that subjects a Surge Protector to a 6,000 volt spike. The rating equates to the amount of excess voltage that reaches connected equipment. The lower the number, the better the performance of the Surge Protector is. Underwriter's Laboratory's UL1449 surge protection safety standard uses these ratings to help users gauge performance. UL's best Transient Voltage Surge Suppressor (TVSS) Let-Through Voltage rating is "300V".
  • Fail Safe Mode
    Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
  • Catastrophic Event Protection
    SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
Product Distribution
Product Distribution

Canada , Mexico , United States

Print Technical Specification

Output

  • Number of Outlets
    8.0
  • Receptacle Style
    NEMA 5-15R

Input

  • Nominal Input Voltage
    120V
  • Input frequency
    50/60 Hz +/- 5 Hz (auto sensing)
  • Input Connections
    NEMA 5-15P
  • Cord Length
    6ft ( 1.83meters )
  • Number of Power Cords
    1
  • Maximum Line Current
    15A

Surge Protection and Filtering

  • Surge energy rating
    4720Joules
  • Data Line Protection
    Cable modem / Video protection
  • Data Lines Protected
    (multi-line only)
    1
  • ts_nm_surge_response
    1ns
  • Peak Current Common Mode
    40kAmps
  • Peak Current Normal Mode
    20kAmps

Physical

  • Maximum Height
    15.5inches ( 394mm , 39.4CM )
  • Maximum Width
    3.75inches ( 95mm , 9.5CM )
  • Maximum Depth
    2.01inches ( 51mm , 5.1CM )
  • Net Weight
    2.1lbs. ( 0.95KG )
  • Shipping weight
    2.7lbs. ( 1.23KG )
  • Shipping Height
    17.72inches ( 450mm , 45.0CM )
  • Shipping Width
    7.09inches ( 180mm , 18.0CM )
  • Shipping Depth
    2.36inches ( 60mm , 6.0CM )
  • Color
    Black
  • Master Carton Dimensions (Length x Width x Height)
    20 x 11 x 24inches ( 506 x 275 x 597mm )
  • Master Carton Units
    12.0
  • Master Carton Weight
    35.0lbs. ( 15.91 )
  • Units per Pallet
    384.0

Environmental

  • Operating Temperature
    32 - 104 °F ( 0 - 40 °C )
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-50000ft ( 0-15000meters )
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-50000ft ( 0-15000meters )

Conformance

  • Approvals
    CSA, UL 1363, UL 1449
  • Equipment protection policy
    Lifetime : $100000
  • Standard warranty
    Lifetime

Sustainable Offer Status

  • RoHS
    Compliant
Manuals and Warranties
Title
Size
Updated On
PDF

Size

220KB

Updated On

2017-02-18

Operation manual for 8-outlet surge protector
Agency Approvals
Title
Size
Updated On

Title

MET certificate
PDF
PDF

Size

74KB

Updated On

2017-12-07

ANSI/UL Std. No 1363 (3rd Edition) - Relocatable Power Taps; CSA Std. C22.2 No. 21 95 (R2009) - Cord Sets and Power Supply Cords
PDF

Size

59KB

Updated On

2017-12-06

UL 1363 3rd, CSA C22.2 No.21-95 (R2009)
PDF

Size

58KB

Updated On

2017-12-06

ANSI/UL Std. No 1363 (3rd Edition) - Relocatable Power Taps; CSA Std. C22.2 No. 21 95 (R2009) - Cord Sets and Power Supply Cords
PDF

Size

43KB

Updated On

2017-06-26

UL498, UL817, UL1363, UL1449
PDF

Size

42KB

Updated On

2017-06-26

CSA C22.2 #8, #21, #42, #182.4, #226
Title
Size
Updated On