Share:

APC Power-Saving Home/Office SurgeArrest, 8 Outlets with Phone Protection, 120V

P8GT

Description: Professional-grade Electrical Surge Protection for Computers and Electronics

Includes : Telephone Cable , User Manual

In stock
$31.99
$29.00

P8GT Features

APC Power-Saving Home/Office SurgeArrest, 8 Outlets with Phone Protection, 120V

Professional-grade Electrical Surge Protection for Computers and Electronics

Includes : Telephone Cable , User Manual

  • 3 Modes of protection (L-N : L-G : N-G)
    The remaining modes continue to provide protection in the event a mode of protection is compromised as a result of a surge.
  • Always on Outlets
    8 outlet models offer dedicated space to accommodate wide transformer blocks without covering adjoining outlets and 2 always on outlets. You can plug 8 power cords including 3 transformers at the same time. In case you have equipment that has to stay on all the time, such as fax machine, you can plug it in always on outlets. The equipment will be protected and will have power supply even when the unit is switched off.
  • Building Wiring Fault Indicator
    This LED informs users of potentially dangerous wiring problems in the wall circuit.
  • Catastrophic Event Protection
    SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
  • Computer compatibility
    The "Power-Saving Outlets" feature will work regardless of whether a desktop computer, laptop or netbook is used as the "Master" device.
  • Data-line Protection
    Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
  • EMI and RFI noise filtering
    Reduces line noise that can cause data loss and keyboard errors.
  • Lightning and Surge Protection
    To prevent damage to your equipment from electric power surges and spikes.
  • Power-saving outlets
    Automatically cuts power to idle equipment to conserve electricity.

SurgeArrest Home/Office Features & Benefits

  • Building Wiring Fault Indicator
    This LED informs users of potentially dangerous wiring problems in the wall circuit.
  • Protection Working Indicator
    SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
  • Receptacle Shock Safety Shutters
    Shutters protect users from accidental contact with unused outlets.
  • Phone Line Splitter
    Allows use of two pieces of equipment at once, such as a modem and phone.
  • 180 degree Rotating Cord Retainer
    A 180-degree rotating cord with strain relief offers flexibility in positioning the SurgeArrest, and in routing the power cord.
  • Transformer Block Spacing
    Connect bulky transformer block plugs without covering up other outlets.
  • Adjustable Cable Management
    Keeps cords and cables neat and organized.
  • Fail Safe Mode
    Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
  • Catastrophic Event Protection
    SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
  • Overload Indicator
    Indicator illuminates when connected equipment draws more power than unit’s capacity. To remedy the condition, unplug less vital equipment.
  • Noise Filtering
    Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
  • Lightning and Surge Protection
    To prevent damage to your equipment from electric power surges and spikes.
  • IEEE let-through ratings and regulatory agency compliance
    APC surge protectors undergo stringent testing by IEEE, and are awarded "let-through ratings", which indicate the maximum voltage level that can possibly reach your equipment after a surge or voltage spike has passed through a surge protector. Lower IEEE let-through ratings indicate better protection and performance. The APC Essential SurgeArrest series offers optimal performance with a let-through rating of less than 330V for North American products, and a rating of less than 15% for products sold worldwide. All APC products comply with local agency safety requirements, including UL in North America and CE/Kema/Gost/C-tick/A-Tick/Telepermit in their respective regions.
  • Data-line Protection
    Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
  • Lightning and Surge Protection
    To prevent damage to your equipment from electric power surges and spikes.
  • Fail Safe Mode
    Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
  • 180 degree Rotating Cord Retainer
    A 180-degree rotating cord with strain relief offers flexibility in positioning the SurgeArrest, and in routing the power cord.
  • Data-line Protection
    Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
Product Distribution
Product Distribution

Anguilla , Aruba , Barbados , Bermuda , Bahamas , Belize , Canada , Colombia , Costa Rica , Cuba , Dominican Republic , Ecuador , Guatemala , Honduras , Haiti , Jamaica , Mexico , Nicaragua , Panama , Puerto Rico , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , United States , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Number of Outlets
    8.0
  • Receptacle Style
    NEMA 5-15R

Input

  • Nominal Input Voltage
    120V
  • Input frequency
    50/60 Hz
  • Input Connections
    NEMA 5-15P
  • Cord Length
    6ft ( 1.83meters )
  • Number of Power Cords
    1
  • Maximum Input Current
    15.0A

Surge Protection and Filtering

  • Surge energy rating
    2160Joules
  • Data Line Protection
    RJ-11 Modem/Fax protection (two wire single line)
  • ts_nm_surge_response
    1ns
  • Peak Current Common Mode
    144kAmps

Physical

  • Maximum Height
    10.5inches ( 267mm , 26.7CM )
  • Maximum Width
    4.8inches ( 122mm , 12.2CM )
  • Maximum Depth
    1.5inches ( 38mm , 3.8CM )
  • Net Weight
    1.2lbs. ( 0.55KG )
  • Shipping weight
    2.12lbs. ( 0.96KG )
  • Shipping Height
    14.25inches ( 362mm , 36.2CM )
  • Shipping Width
    9.75inches ( 248mm , 24.8CM )
  • Shipping Depth
    1.75inches ( 44mm , 4.4CM )
  • Color
    White
  • Master Carton Dimensions (Length x Width x Height)
    14.6 x 12.87 x 16.3inches ( 371 x 327 x 414mm )
  • Master Carton Units
    6.0
  • Master Carton Weight
    15.79lbs. ( 7.18 )
  • Units per Pallet
    216.0
  • SCC Codes
    1073130426922 6

Environmental

  • Operating Temperature
    32 - 113 °F ( 0 - 45 °C )
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-10000ft ( 0-3000meters )
  • Storage Temperature
    -5 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-50000ft ( 0-15000meters )

Conformance

  • Approvals
    ETL, UL 1449
  • Equipment protection policy
    Lifetime : $150000
  • Standard warranty
    Lifetime

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
  • Proposition 65 Warning
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

51KB

Updated On

2016-12-16

Installation and operation manuals for SurgeArrest Power-Saving Surge Protector P7GB/P8GT series
Brochure
Title
Size
Updated On
PDF

Size

150KB

Updated On

2017-05-31

Lists and describes APC's power-saving surge protectors' features, benefits and technical specifications.
Agency Approvals
Title
Size
Updated On
PDF

Size

129KB

Updated On

2018-08-30

Relocatable Power Taps [UL 1363:2018 Ed.5]; Cord Sets And Power-Supply Cords [CSA C22.2#21:2014 Ed.9+A1]; Standard For Surge Protective Devices [UL 1449:2014 Ed.4+R:21Jul2017]; Electromagnetic Interference (Emi) Filters [CSA C22.2#8:2013 Ed.5]
Environmental Profile
Title
Size
Updated On
PDF

Size

384KB

Updated On

2017-06-26

Product Environmental Profile (ePEP) for the Power Saving Personal Surge Product Range
PDF

Size

319KB

Updated On

2017-06-26

End of Life Instruction (EoLI) for the Power Saving Personal Surge Protector Product Range
Title
Size
Updated On