APC Power-Saving Back-UPS Pro 1000

APC Power-Saving Back-UPS Pro 1000

BR1000G

Description: High Performance Computer and Electronics UPS for Premium Power Protection

Includes : USB cable , User Manual

Out of stock
$179.99
Call for Availability
800-800-4272

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

BR1000GFeatures

APC Power-Saving Back-UPS Pro 1000

  • Building Wiring Fault Indicator
    This LED informs users of potentially dangerous wiring problems in the wall circuit.
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Lifetime data recovery warranty
    Provides peace of mind by providing professional data recovery services in the event data is lost due to the failure of the unit.

Back-UPS ProFeatures & Benefits

  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Customizable voltage-transfer points
    Adjust the voltage points (widen or tighten the range) where your UPS transfers to battery to maximize useful battery life and protect sensitive electronics.
  • Green mode
    Patent-pending operating mode that bypasses unused electrical components in good power conditions to achieve very high operating efficiency without sacrificing any protection.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Customizable voltage sensitivity
    Toggle between pre-determined voltage-transfer points depending on your power quality (high, medium or low sensitivity), maximizing useful battery life and protecting sensitive electronics.
  • Transformer-block spaced outlets
    Protect equipment with input transformer blocks without blocking access to other receptacles.
  • Energy Management Function
    Energy saving feature automatically power off peripherals when the a master device, usually a PC, hibernates or is shut down. Power to peripherals is immediately restored when the master device wakes up or is switched on.
  • Boost and Trim Automatic Voltage Regulation (AVR)
    Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Battery and surge protected outlets
    Back up and protect your hardware and data during power outages, surges and spikes.
  • Dataline surge protection
    Provides protection of connected equipment from power surges on the data lines.
  • Surge only outlets
    Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
  • Green mode
    Patent-pending operating mode that bypasses unused electrical components in good power conditions to achieve very high operating efficiency without sacrificing any protection.
  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
  • Energy Management Function
    Energy saving feature automatically power off peripherals when the a master device, usually a PC, hibernates or is shut down. Power to peripherals is immediately restored when the master device wakes up or is switched on.
  • Boost Automatic Voltage Regulation (AVR)
    Preserves battery life and maximizes runtime by correcting low voltages without discharging the battery.
  • LCD Status Display
    Provides key UPS status at a glance. Multiple status indicators with load and battery bar graphs.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • LCD Status Display
    Provides key UPS status at a glance. Multiple status indicators with load and battery bar graphs.
  • USB connection
    Use your PC to access additional power protection and management features for your UPS via a USB Port.
  • Simple battery replacement
    Increases UPS availability by allowing quick, easy battery replacement.
  • Resettable circuit breaker
    Easy recovery from overloads; no need to replace a fuse.
Product Distribution
Product Distribution

Anguilla , Netherlands Antilles , Aruba , Barbados , Bermuda , Bolivia , Bahamas , Belize , Canada , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Saint Lucia , Madagascar , Mauritius , Mexico , Nicaragua , Panama , Puerto Rico , Reunion , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , United States , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Mayotte

Print Technical Specification

Output

  • Output power capacity
    600Watts / 1.0 kVA
  • Max Configurable Power (Watts)
    600Watts / 1.0 kVA
  • Nominal Output Voltage
    120V
  • Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
  • Topology
    Line Interactive
  • Waveform type
    Stepped approximation to a sinewave
  • Output Connections
    (4) NEMA 5-15R (selector_surgetitle)
    (4) NEMA 5-15R (Battery Backup)
  • Transfer Time
    8ms typical : 12ms maximum

Input

  • Nominal Input Voltage
    120V
  • Input frequency
    50/60 Hz +/- 3 Hz (auto sensing)
  • Input Connections
    NEMA 5-15P
  • Cord Length
    6ft ( 1.83meters )
  • Input voltage range for main operations
    88 - 148V
  • Number of Power Cords
    1
  • Maximum Input Current
    12.0A

Batteries & Runtime

Communications & Management

  • Interface Port(s)
    USB
  • Control panel
    Multi-function LCD status and control console
  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

  • Surge energy rating
    354Joules
  • Data Line Protection
    Network line - 10/100/1000 Base-T Ethernet (RJ-45 connector), Coaxial cable for CATV/SATV/modem/Audio-Video (coax connector)
  • Filtering
    Full time multi-pole noise filtering :5% of IEEE surge let-through : zero clamping response time: instantaneous

Physical

  • Maximum Height
    9.84inches ( 250mm , 25.0CM )
  • Maximum Width
    3.94inches ( 100mm , 10.0CM )
  • Maximum Depth
    15.04inches ( 382mm , 38.2CM )
  • Net Weight
    23.58lbs. ( 10.72KG )
  • Shipping weight
    25.74lbs. ( 11.7KG )
  • Shipping Height
    13.27inches ( 337mm , 33.7CM )
  • Shipping Width
    8.86inches ( 225mm , 22.5CM )
  • Shipping Depth
    19.17inches ( 487mm , 48.7CM )
  • Color
    Black
  • Master Carton Units
    1.0
  • Pallet Dimensions
    46inches
  • Pallet Weight
    865.22lbs.
  • Units per Pallet
    16.0
  • SCC Codes
    1073130427878 5

Environmental

  • Operating Temperature
    32 - 104 °F ( 0 - 40 °C )
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-9842ft ( 0-2952.6meters )
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-49212ft ( 0-14763.6meters )
  • Audible noise at 1 meter from surface of unit
    45.0dBA
  • Online thermal dissipation
    67.6BTU/hr

Conformance

  • Approvals
    DOC/Industry Cananda, ENERGY STAR V1.0 (USA), UL Listed
  • Equipment protection policy
    Lifetime : $150000
  • Standard warranty
    3 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

134KB

Updated On

2017-02-18

Addendum - ENERGY STAR Compliance
PDF

Size

358KB

Updated On

2016-12-22

User manual for Back-UPS Pro BR1000G
Brochure
Title
Size
Updated On
PDF

Size

2623KB

Updated On

2017-10-13

To highlight the Back-UPS NAM portfolio
PDF

Size

80KB

Updated On

2017-02-18

Two page brochure with top level features, benefits and specs
PDF

Size

430KB

Updated On

2017-02-15

Four page brochure with top level features, benefits and specs
PDF

Size

71KB

Updated On

2017-02-13

Two page brochure with top level features, benefits and specs
Agency Approvals
Title
Size
Updated On
PDF

Size

174KB

Updated On

2018-01-15

UL 1778:2005 R10.11; C22.2 No. 107.3-05 + A1:06
PDF

Size

905KB

Updated On

2018-01-15

UL1778:2014 R8.15, CSA C22.2 NO.107.3-14
PDF

Size

178KB

Updated On

2017-02-14

UL 1778:2005 R10.11; C22.2 No. 107.3-05 + A1:06
PDF

Size

39KB

Updated On

2017-02-13

FCC Part 68 certificate for Back-UPS
PDF

Size

328KB

Updated On

2017-02-07

The document explains why APC don't apply for CCC certificate to UPS
PDF

Size

340KB

Updated On

2017-02-07

The document explains why APC don't apply for CCC certificate to UPS
PDF

Size

165KB

Updated On

2016-12-22

Compliance to FCC Part 15B for BX/BR1000 series
PDF

Size

290KB

Updated On

2016-12-22

UL Certificate of Conformance to ENERGY STAR For UPS V1.0
PDF

Size

3230KB

Updated On

2016-12-16

UL1778: 2005 R7.06; CSA C22.2 No.107.3-05 + A1:06
PDF

Size

28KB

Updated On

2016-12-12

Certificate of Origin for Back-UPS
Environmental Profile
Title
Size
Updated On
PDF

Size

310KB

Updated On

2017-06-30

End of Life Instruction (EoLI) for the Power Saving Back-UPS Product Range
PDF

Size

382KB

Updated On

2017-06-30

Product Environmental Profile 2 for the Back-UPS Product Range
Title
Size
Updated On

Firmware Upgrades

PowerChute Personal Edition
Part Number
Updated On

PowerChute Personal Edition

PowerChute Personal Edition V3.0.2 for Windows 10; 8; 7; Vista; XP; Home Server (Multi-Language)

Compatible With: Windows 10 , Windows 7 , Windows 8 , Windows Home Server , Windows Vista , Windows XP

Part Number

SFPCPE302

Updated On

2012-01-31

Category

Sub-Category


Service Pack 1 Year Warranty Extension (for new product purchases)

An extension of factory warranty coverage beyond the original factory warranty term.

WBEXTWAR1YR-SP-01
$39.99
Service Pack 3 Year Warranty Extension (for new product purchases)

An extension of factory warranty coverage beyond the original factory warranty term.

WBEXTWAR3YR-SP-01
$79.99
1 Year Extended Warranty (Renewal or High Volume)

An extension of factory warranty coverage beyond the original factory warranty term.

WEXTWAR1YR-SP-01
$44.99
Call for Availability
800-800-4272
Call for Availability  800-800-4272
3 Year Extended Warranty (Renewal or High Volume)

An extension of factory warranty coverage beyond the original factory warranty term.

WEXTWAR3YR-SP-01
$99.99
Call for Availability
800-800-4272
Call for Availability  800-800-4272
APC Replacement Battery Cartridge # 123

Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

APCRBC123
$59.99

Show results per page